2B1-110000 - Elvari™ Surface-Mounted Towel Dispenser-Medium Capacity
2B1-113400 - Elvari™ Surface-Mounted Towel Dispenser-Small Capacity
2B1-113600 - Elvari™ Surface-Mounted Towel Dispenser-Large Capacity
2B4-2110000 - Elvari™ Surface-Mounted ADA Hand Dryer: 110120V
2B4-2114900 - Elvari™ Surface-Mounted ADA Hand Dryer: 220/240V
2B5-110000 - Elvari™ Surface-Mounted Towel Dispenser/Waste Receptacle, Medium Capacity
2B5-113400 - Elvari™ Surface-Mounted Towel Dispenser/Waste Receptacle, Small Capacity
2B5-113600 - Elvari™ Surface-Mounted Towel Dispenser/Waste Receptacle, Large Capacity
3B1-000000 - Elvari™ Waste Receptacles, Recessed, Medium Capacity (12 Gallon)
3B1-003400 - Elvari™ Waste Receptacles, Recessed, Small Capacity (8 Gallon)
3B1-003600 - Elvari™ Waste Receptacles, Recessed, Large Capacity (18 Gallon)
3B1-100000 - Elvari™ Waste Receptacles, Semi-Recessed, Medium Capacity (12 Gallon)
3B1-103400 - Elvari™ Waste Receptacles, Semi-Recessed, Small Capacity (8 Gallon)
3B1-103600 - Elvari™ Waste Receptacles, Semi-Recessed, Large Capacity (18 Gallon)
3B1-110000 - Elvari™ Waste Receptacle, Surface Mounted, Medium Capacity (14 gallon)
3B1-113400 - Elvari™ Waste Receptacle, Surface Mounted, Small Capacity (10 gallon)
3B1-113600 - Elvari™ Waste Receptacle, Surface Mounted, Large Capacity (18 gallon)
4B2-000000 - Elvari™ Napkin Disposal, Recessed
4B2-110000 - Elvari™ Napkin Disposal, Surface Mounted
5B1-003600 - Elvari™ Seat Cover Dispensers, Recessed, Large Capacity
5B1-110000 - Elvari™ Seat Cover Dispensers, Surface Mounted, Medium Capacity
5B1-113600 - Elvari™ Seat Cover Dispensers, Surface Mounted, Large Capacity
5B2-000000 - Elvari™ Toilet Paper Dispenser, Recessed, Dual Roll
5B2-110000 - Elvari™ Toilet Paper Dispenser, Surface Mounted, Dual Roll
6B1-000000 - Elvari™ Recessed Manual, Liquid Soap Dispenser
6B1-110000 - Elvari™ Surface Mounted Manual, Liquid Soap Dispenser
6B1-119300 - Elvari™ Surface Mounted Sensored, Liquid Soap Dispenser
7B1-0018300 - Elvari™ Frame Mirror (18” x 30”)
7B1-0018360 - Elvari™ Frame Mirror (18” x 36”)
7B1-0024360 - Elvari™ Frame Mirror (24” x 36”)
7B1-1024360 - Elvari™ Frameless Mirror (24” x 36”)
7B1-1030360 - Elvari™ Frameless Mirror (30” x 36”)
7B1-1036600 - Elvari™ Frameless Mirror (36” x 60”)
7B1-2018300 - Elvari™ Frame Mirror (18” x 30” with shelf)
7B1-2018360 - Elvari™ Frame Mirror (18” x 36” with shelf)
7B1-2024360 - Elvari™ Frame Mirror (24” x 36” with shelf)
7B1-3024360 - Elvari™ Frameless Mirror (24” x 36” with shelf)
7B1-3030360 - Elvari™ Frameless Mirror (30” x 36” with shelf)
7B1-3036600 - Elvari™ Frameless Mirror (36” x 60” with shelf)
7B1-5018300 - Elvari™ LED Mirrors (18” x 30”)
7B1-5018360 - Elvari™ LED Mirrors (18” x 36”)
7B1-5024360 - Elvari™ LED Mirrors (24” x 36”)
7B1-5024420 - Elvari™ LED Mirrors (24” x 42”)
7B1-5024480 - Elvari™ LED Mirrors (24” x 48”)
7B1-5024600 - Elvari™ LED Mirrors (24” x 60”)
7B1-5042600 - Elvari™ LED Mirrors (42” x 60”)
7B1-7018300 - Elvari™ LED Mirrors (18” x 30” with LED Shelf)
7B1-7018360 - Elvari™ LED Mirrors (18” x 36” with LED Shelf)
7B1-7024360 - Elvari™ LED Mirrors (24” x 36” with LED Shelf)
7B1-7024420 - Elvari™ LED Mirrors (24” x 42” with LED Shelf)
7B2-0051200 - Elvari™ Shelf, Surface Mounted, (5” depth, 12” length)
7B2-0051296 - Elvari™ Shelf, Surface Mounted with Hooks (5” depth, 12” length)
7B2-0051800 - Elvari™ Shelf, Surface Mounted (5” depth, 18” length)
7B2-0051896 - Elvari™ Shelf, Surface Mounted with Hooks (5” depth, 18” length)
7B2-0052400 - Elvari™ Shelf, Surface Mounted (5” depth, 24” length)
7B2-0052496 - Elvari™ Shelf, Surface Mounted with Hooks (5” depth, 24” length)
7B2-0081200 - Elvari™ Shelf, Surface Mounted, (8” depth, 12” length)
7B2-0081296 - Elvari™ Shelf, Surface Mounted with Hooks (8” depth, 12” length)
7B2-0081800 - Elvari™ Shelf, Surface Mounted (8” depth, 18” length)
7B2-0081896 - Elvari™ Shelf, Surface Mounted with Hooks (8” depth, 18” length)
7B2-0082400 - Elvari™ Shelf, Surface Mounted(8” depth, 24” length)
7B2-0082496 - Elvari™ Shelf, Surface Mounted with Hooks (8” depth, 24” length)
8B1-0011800 - Elvari™ Grab Bars, 18”
8B1-0011896 - Elvari™ Grab Bars with Hooks, 18”
8B1-0012400 - Elvari™ Grab Bars, 24”
8B1-0012496 - Elvari™ Grab Bars with Hooks, 24”
8B1-0013600 - Elvari™ Grab Bars, 36”
8B1-0013696 - Elvari™ Grab Bars with Hooks, 36”
8B1-0014200 - Elvari™ Grab Bars, 42”
8B1-0014296 - Elvari™ Grab Bars with Hooks, 42”
8B1-0014800 - Elvari™ Grab Bars, 48”
8B1-0014896 - Elvari™ Grab Bars with Hooks, 48”
9B1-110000 - Elvari™ Coat/Robe Single Hook
9B1-110200 - Elvari™ Coat/Robe Double Hook
CCF001.12 SURFACE MOUNT XLERATOR
CCF002.12 SURFACE MOUNT BW XLERATOR
CCF003.12 ADA RECESS KIT
CCF004.12 WALL GUARD
CCF005.12 XLERATOR XCHANGER KIT
CCF006.12 XLERATOR ADA XCHANGER KIT
Section 102800 covers a diverse range of accessories that enhance the functionality and aesthetics of toilet, bath, and laundry areas. This includes items such as towel bars, soap dispensers, grab bars, toilet paper holders, mirrors, shelving, and hampers. CAD files associated with this section are crucial for ensuring precise placement and integration of these accessories into the overall design. The CAD drawings offer detailed dimensions, installation instructions, and material specifications, allowing for accurate visualization and coordination among different design elements. These files support architects and designers in creating functional and visually appealing spaces, ensuring that all accessories meet the intended design criteria and comply with relevant building codes and standards.
CSI section 102800 includes accessories such as towel bars, soap dispensers, mirrors, grab bars, and shelving units typically used in toilet, bath, and laundry spaces.
CAD files provide detailed drawings and layouts that allow for precise placement and integration of accessories into the overall architectural design, ensuring functionality and aesthetic alignment.
CAD files facilitate coordination among architects, engineers, and contractors by providing accurate dimensions and specifications, which help prevent installation errors and ensure that the accessories fit seamlessly within the space.
Yes, CAD files help in cost estimation by offering exact measurements and specifications of accessories, which allows for precise quantity takeoffs and budgeting.
CAD files help maintain consistency by providing a standardized reference for accessory placement and design, ensuring uniformity across different projects or within phases of a single project.