MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW

Manufacturer of Commercial and Industrial Plumbing and Drainage Products

Serving all of the USA, Canada, Australia and the Middle East, MIFAB can provide you with the quality, engineered plumbing and drainage solutions you need. Innovative product designs save the installer time and material cost and provides the owner with higher quality cast stainless steel drains and cleanouts for the same cost as the industry standard nickel bronze.

ALL PRODUCTS

Continuing Education  

Automatic Control Valves: Keeping the Balance:
This course educates the importance of automatic control valves, how they work and the different types of valves for each application.
The Importance of Backflow:
This course outlines how crucial backflow preventers are in a plumbing system and how they are used. The course also outlines different types of backflow devices and how they are assembled.
Guide to HDPE Interceptors:
This course educates on why there is a need for interceptors. Attendees will be able to understand the different types of interceptors and benefits of each material, the methods used for sizing interceptors, and how an interceptor effectively separates the material. The presentation shines light on the differences between gravity vs. hydromechanical interceptors before ending with the differences between IPC and UPC code requirements. 
Guide to Siphonic Drainage:
This course educates on the benefits of using Siphonic drainage vs traditional gravity. Attendees will be able to understand a new method of roof drainage that utilizes smaller diameter pipe running with no pitch, a more efficient roof drain which leads to an overall safer roof with less penetrations, and lastly a look at how to utilize Siphonic drainage to be compliant with changes to code regarding sizing the roof drain based on GPM.
Trap Seal Primers Course Overview:
This course outlines how essential trap seal primers are in a plumbing system. Dry traps can be a passageway for contagious diseases by droplets, and maintain them is crucial, now more than ever. This course also outlines the various types of trap seal primers and their intended uses.
Linear Trench Drain
This course educates what is surface drainage. The critical factors to consider when specifying and comparing trench drainage products and why surface drainage is needed as well as the options available.

Rated 5 based on 1 product reviews

C-PORT (Roof Pipe Supports)  

C-Port Rubber Based Supports  

C-Port Strut Channel Supports  

C-Port Roller Supports  

C-Port Medium/Heavy Duty Supports  

C-Port Duct Supports  

Other C-Port Supports  

Trap Seal Primers  

MIFAB® WHB Series (specify size) nesting type bellows operated water hammer arrestor with male N.P.T. connection. Bellows and body casing made of Type 304 stainless steel. WHB Series is certified to the PDI WH-201 Standard. Engineered to limit line system surge pressure up to 1500 P.S.I.G. shall be sized and located in accordance with manufacturer's instructions.

 

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

The MIFAB® MR-500 Series pressure drop activated brass trap seal primer, with inlet opening of 1/2″ male N.P.T. and outlet opening of female 1/2″ N.PT. Complete with four view holes and removable filter screen. Requires no adjustments and no air pre-charge. MIFAB's Series of pressure activated trap seal primers (MR-500, M1-500 and M2-500) can be connected to any cold water line and will be automatically activated when a valve or faucet, that is on the line, is opened.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® model M3-500-NPB pressure drop activated brass trap seal primer, with inlet opening of 1/2" (13) male N.P.T. and outlet opening of female 1/2" (13) N.P.T. Complete with four view holes, adjustment screw for variable water delivery and removable filter screen. Serves up to 10 floor drain traps and has no air pre-charge.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MR-ENC Series are designed to enclose an MR Series pressure drop activated trap seal primer within a wall for convenient inspection and maintenance. Fabricated 16 gauge stainless steel enclosures are available. Specify Suffix -SS for an additional cost.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MR-ENC Series are designed to enclose an MR Series pressure drop activated trap seal primer within a wall for convenient inspection and maintenance. Fabricated 16 gauge stainless steel enclosures are available. Specify Suffix -SS and add $125.00 to the List Price.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MR-ENC Series are designed to enclose an MR Series pressure drop activated trap seal primer within a wall for convenient inspection and maintenance. Fabricated 16 gauge stainless steel enclosures are available. Specify Suffix -SS and add $125.00 to the List Price.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® CL Series (specify size) piston operated water hammer arrestor with hard drawn seamless “K" copper body, RYTON PPS piston with double o-rings (Parco # 5778-80) and CDA 360 brass M.P.T. connection. Certified to the A.S.S.E. 1010-1996 and ANSI A112.26.1M Standards.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

MIFAB® MWH Series (specify size) piston operated water hammer arrestor with hard drawn seamless “K" copper body, RYTON PPS piston with double o-rings (Parco #5778-80) and CDA 360 brass M.P.T. connection. Certified to the A.S.S.E. 1010-1996 and ANSI
A112.26.1M Standards. Engineered to limit the system surge pressure up to 1,500 P.S.I.G.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

The MI-100 is engineered for equal distribution of water to all ports. It's the perfect solution to keep sewer gas from entering the building from seldom used floor drains. The MI-100 can be located anywhere in the water supply and is engineered to permit the building owner to adjust the frequency and amount of water delivery through a timer and stainless steel solenoid valve. A manifold ensures that a minimum of 2 ounces of water are delivered to every port over a twenty-four hour period. The unit must be mounted 12" above the finished floor for every 20' of water supply line. The MI-100 can be installed with a cabinet cover. The system is capable of priming from 1 to 30 floor drain traps. The MI-100 is practical to serve many floor drain traps in infrequently used buildings such as convention centers and sports facilities. The MI-100 is made of lead free materials that touch water.

 

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

The MI-350-DU is manufactured with a copper air gap, stainless steel body 1/2" solenoid valve, and 1-4 ports distribution unit (specify -500 for 1/2" or -625 for 5/8" port connections when ordering). In enclosure electronic components to include single point power connection at 120VAC, 220VAC or 24VDC, manual override switch, 5 amp breaker, 24 hour timer with relay and adjustable delay. 100 p.s.i. operating pressure. A powder epoxy coated steel enclosure box is included. The MI-350-DU is manufactured in accordance to the ANSI/ASME A112.1.2 air gap in plumbing systems Standard.

 

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

The MI-200 is engineered to connect to the voltage building energy management system used to manage the services in commercial, educational and institutional buildings. It can be located anywhere in the water supply. A manifold is provided as part of the assembly so that up to 5 drains can be served. The MI-200 is practical for infrequently used buildings such as convention centers and sports facilities. The MI-200 is manufactured in accordance with ANSI/ASME A112.1.2 air gap in plumbing systems Standard. UA1818 access door is suggested for access to the MI-200 when installed into the wall. NOTE: Timer not included.

 

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

The MI-300 is manufactured with a stainless steel solenoid valve, air gap, copper manifold and electronic controller. The water discharge frequency can be adjusted to meet the building's needs. The MI-300 can be located anywhere in the water supply. A manifold is connected to the bottom of the MI-300 to serve up to 5 drains. The MI-300 is practical for infrequently used buildings such as convention centers and sports facilities. The MI-300 is manufactured in accordance with ANSI/ASME A112.1.2 air gap in plumbing systems Standard. UA 18x18 access door is suggested for access to the MI-300 when installed in the wall.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MI-300-BP is manufactured with a stainless steel solenoid valve, air gap, copper manifold and battery pack controller that will last approximately one year. The water discharge frequency can be adjusted to meet the building's needs. The MI-300-BP can be located anywhere in the water supply. A manifold is connected to the bottom of the MI-300-BP to serve up to 5 drains. The MI-300-BP is practical for infrequently used buildings such as those that do not have access to power. The MI-300-BP is manufactured in accordance with ANSI/ASME A112.1.2 air gap in plumbing systems Standard. UA 18x18 access door is suggested for access to the MI-300-BP when installed in the wall.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MI-300-DU is manufactured with a copper air gap, stainless steel body 1/2" solenoid valve, and 1-4 ports distribution unit (specify -500 for 1/2" or -625 for 5/8" port connections when ordering). Electronic components to include single point power connection at 120VAC, 220VAC or 24VDC, manual override switch, 5 amp breaker, 24 hour timer with relay and adjustable delay. 100 p.s.i. operating pressure. The MI-300-DU is manufactured in accordance to the ANSI/ASME A112.1.2 air gap in plumbing systems Standard.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MIFAB® MI-300-ENC Series enclosed electronic trap seal primer system with copper air gap, electrical stainless steel body 1/2" solenoid valve, plastic manifold with distribution ports and fabricated steel, white powder epoxy coated enclosure box. Electronic components to include single point power connection at 120VAC, 220 VAC or 24VDC, manual override switch, 5 amp breaker, 24 hour timer with relay and adjustable delay. The entire assembly is tested and certified to the ASSE 1044 Standard. 100 p.s.i. operating pressure.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® Series MI-300-WHA electronic trap seal primer is manufactured with a stainless steel solenoid valve, air gap, ASSE 1010 approved copper water hammer arrestor and electronic controller. The water discharge frequency can be adjusted to meet the building's needs. The MI-300-WHA is tested and certified to the A.S.S.E 1044 Standard.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MI-350-DU is manufactured with a copper air gap, stainless steel body 1/2" solenoid valve, and 1-4 ports distribution unit (specify -500 for 1/2" or -625 for 5/8" port connections when ordering). In enclosure electronic components to include single point power connection at 120VAC, 220VAC or 24VDC, manual override switch, 5 amp breaker, 24 hour timer with relay and adjustable delay. 100 p.s.i. operating pressure. A powder epoxy coated steel enclosure box is included. The MI-350-DU is manufactured in accordance to the ANSI/ASME A112.1.2 air gap in plumbing systems Standard.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Distributes hot and cold water to fixtures mounted back to back on partition.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

72″ long with open SWT connections, 18″ connections, 4″ centers.  Available in: 12″, 18″ and 24″ connections

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

1″ trunk size with one closed end and one open SWT. connection, 1/2″ PEX barbed connections, 2″ centers.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

1" trunk size with closed end, 1″ one open SWT connection, 1/2″ PEX barbed connections with ball valve, 2″ centers.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

1" trunk size with two open SWT connections, 1/2″ PEX barbed connections, 2 1/2″ centers.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

1" trunk size with two open SWT connections, 1/2″ PEX barbed connections with ball valve, 2 1/2″ centers.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

1" trunk size with two open SWT connections, 1/2″ SWT connections, 2 1/2″ centers.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Air vent ports for end of manifold.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

For Hydronic and Solar Heating Applications.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MIFAB® MI-600 Series ABS or PVC schedule #40 D.W.V. P-trap trap seal primer connector, with 2" (51), 3" (76), or 4" (102) pipe connections, and a 1/2" (13) or 5/8" (16) brass compression fitting connection to attach to a trap seal primer water supply line. The MIFAB MI-600 Series of P-trap trap seal primer connectors meet the ASTM D-2661 and ASTM D-2665 Standards.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MIFAB® MI-600-50 Series lacquered cast iron trap seal primer adaptor with primer tapping boss with 1/2" (13) I.P.S. tapping for installation between floor drain and deep seal trap.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MIFAB® MI-GARD® Series inline floor drain trap seal with UV resistant ABS plastic frame, silicon rubber sealing flapper and four flexible sealing ribs. Tested and certified to the ASSE 1072 Standard and listed with IAPMO and I.P.C. Specify connection size (1 1/2", 2", 3", 3 1/2", 4" or 6").

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MIFAB® MI-730 Series P-Trap shall be made from 17 gauge polished chrome plated brass and shall have a removable clean out plug at the lowest gravitational point of the J-Bend. Shall be designed with slip joints for ease of connection and lock nuts to tighten and hold in place after installation.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® Series MI-DU trap seal primer distribution unit is engineered to receive a metered amount of water from a trap seal primer and distribute the water equally to either two, three or four floor drain traps. Choose from either 1/2″ or 5/8″ compression connections by indicating suffix (-500) or 1/2″ or suffix (-625) for 5/8″. The lid of the distribution unit has the numbers 2″, 3″ and 4″ marked on it. The body of the distribution unit has a guide marker on the top of the body. The numbers and the guide marker are positioned by removing the three screws in the lid of the unit and rotating the lid to match the appropriate numbers with guide marker to provide priming for the desired number of drains. The underside is marked with numbers 1-4 for ease in determining which ports will receive the water. Do not over torque the three lid screws when securing the lid back to the body. It is not necessary to install MIFAB's distribution perfectly level. The unique design will distribute water uniformly when out of level up to 5 degree.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® Series MI-DU-U trap seal primer body distribution unit is engineered with four 1/2″ F.I.P. connections. A metered amount of water from a trap seal primer will distribute the water equally to either two, three or four floor drain traps. The lid of the distribution unit has the numbers 2", 3" and 4" marked on it. The body of the distribution unit has a guide marker on the top of the body. The numbers and the guide marker are positioned by removing the three screws in the lid of the unit and rotating the lid to match the appropriate numbers with guide marker to provide priming for the desired number of drains. The underside is marked with numbers 1-4 for ease in determining which ports will receive the water. Do not over torque the three lid screws when securing the lid back to the body. It is not necessary to install MIFAB's distribution perfectly level. The unique design will distribute water uniformly when out of level up to 5 degree.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MIFAB® MI-GAP-NPB Series copper air gap fitting complete with a 1/2" (13) male N.P.T. fitting at the inlet supply incorporating a stream directing nozzle, a 1/2" (13) N.P.T. female outlet, and a 1" (25) vertical air gap. It is manufactured in accordance with ANSI/ASME A112.1.2 air gap in plumbing systems standard.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MIFAB® Series MI-TEMP-NPB automatic pressure balance valve complete with rough chrome plated cast brass body, type 304 stainless steel piston and shell and two 1/2" (13) F.P.T. inlet and two 1/2" (13) F.P.T. outlet connections. Unit complete with brass plug at end tapped 1/8" (3) for soap dish attachment. Product complies with the AB 1953 low lead requirements.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS


The MIFAB® MI-THERM low lead thermostatic mixing valve is engineered to deliver mixed temperature water to single or multiple outlets. The valve accounts for any change in supply conditions to ensure that the outlet water temperature remains constant. The MI-THERM is tested and third party certified to the A.S.S.E. 1070 Standard and is listed with I.A.P.M.O.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MIFAB® Model # WCTSP-1 is designed to provide two ounces of a water prime every time the toilet is flushed. It is an easy retro-fit to existing toilets and uses existing water that is wasted when the toilet is flushed to prime floor drain traps within twenty feet of the toilet. A continuously sloped 5/8" OD copper make-up water line should be installed between the WCTSP-1 and the floor drain trap.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB's MI-700 Series trap seal primers are engineered to prime one floor drain trap that is no further than twenty feet from the fixture. A 1/2" (13) O.D. copper make-up water line connecting the trap seal primer to the floor drain trap is recommended for the M-700 & MI-701.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Access Doors  

Roof Hatches  

Floor Hatches  

Fire Rated Doors  

Recessed Doors  

Security Access Doors  

Universal Access Doors  

Valve Boxes  

Plastic Access Doors and Panels  

Exterior Access Door  

Acid Neutralization Tanks and Accessories  

MIFAB® series MI-NEUT solid construction seamless polyethylene body with inlet and outlet, optional vent connections, acid resistant epoxy coated bolted down neoprene gasketed lid, stainless steel hardware. Limestone chips are not included.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

MIFAB® MI-NEUT-SAM (specify -5 or -30) acid neutralization sampling tank manufactured from seamlessly molded high density polyethylene with inlet and outlet, pH glass electrode and submersible probe assembly and pedestrian load rated lid.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

MI-NEUT-P to be manufactured out of Heavy-Duty HDPE material with inside media bucket, adjustable 1 ½" FPT Inlet with adjustable Polypropylene Tailpiece, 2 bafflers and 2" FPT outlet. Cartridge will have 1.5 gallons liquid capacity. Unit to have 1.5 gallons of usable capacity and be capable of handling up to 8 gpm.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

MIFAB® MI-NEUT-NTR-5A, 5 gallon point of use acid neutralization tank manufactured out of heavy duty H.D.P.E. material with internal deep seal trap, 1 1/2" or 2" (specify -150 or 200) no hub side inlet and outlet and bolted, gasketed cover with 8" diameter F.I.P. cleanout in cover.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

MIFAB® MI-NEUT-NTR-5 point of use acid neutralization tank manufactured out of heavy duty H.D.P.E. material with internal deep seal trap, 1 1/2" or 2" (specify -150 or -200) no hub side inlet and outlet and bolted, gasketed cover.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

MIFAB® MI-NEUT-NTR-3A point of use acid neutralization tank manufactured out of heavy duty H.D.P.E. material with internal deep seal trap, F.I.P. cleanout in lid, 2" no hub side inlet and outlet and bolted, gasketed cover.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

MIFAB® MI-NEUT-NT-5M, 5 gallon, point of use round acid neutralization tank manufactured out of heavy duty H.D.P.E. material with internal deep seal trap, half welded cover with 2" F.IP. top inlet, 2" no hub side outlet and bolted, gasketed half cover for servicing.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® MI-NEUT-NT-5A, 5 gallon point of use round acid neutralization tank manufactured out of heavy duty H.D.P.E. material with internal deep seal trap, 1 1/2" or 2" (specify -150 or 200) no hub side inlet and outlet and bolted, gasketed cover with 8" diameter F.I.P. cleanout in cover.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® MI-NEUT-NT-5, 5 gallon point of use MI-NEUT-NT-5 neutralization tank manufactured out of heavy duty H.D.P.E. material with internal deep seal trap, 1 1/2" or 2" (specify -150 or 200) no hub side inlet and outlet and bolted, gasketed cover.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® MI-NEUT-NT-2R point of use round acid neutralization tank manufactured out of heavy duty H.D.P.E. material with internal deep seal trap, threaded cleanout in lid, 2" F.I.P. top inlet and 2" F.I.P. side outlet and bolted, gasketed cover.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® MI-NEUT-NT-2A point of use acid neutralization tank manufactured out of heavy duty H.D.P.E. material with internal deep seal trap, cleanout in lid, 2" no hub top or side inlet and 2" side outlet and bolted, gasketed cover.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® MI-NEUT-NT-1M point of use acid neutralization tank manufactured out of heavy duty H.D.P.E. material with internal deep seal trap, 2" no hub top inlet and 2" no hub side outlet and bolted, gasketed cover.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® MI-NEUT-NT-1A point of use acid neutralization tank manufactured out of heavy duty H.D.P.E. material with internal deep seal trap, cleanout in lid, 2" no hub top or side inlet and 2" side outlet and bolted, gasketed cover.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® MI-NEUT-NT-1 point of use 2 gallon acid neutralization tank manufactured out of heavy duty H.D.P.E. material with internal deep seal trap, 2" no hub side inlet and outlet and bolted, with gasket cover.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® Series MI-NEUT-B high density polyethylene acid neutralization tank manufactured out of a seamless construction body. Complete with inlet, outlet and 1″ thick pedestrian rated cover

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MI-PP-7751 Acid Resistant Polypropylene Floor Drain
MIFAB® floor drain manufactured out of flame retardant polypropylene body with bottom outlet, polypropylene membrane clamp, and heavy duty load rated (5,000 lb.- 7,499 lbs.) 8" diameter slotted grate.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Mifab High-Density Polyethylene Separator has a low weight – compact design, 100 % corrosion free with a limited lifetime warranty and is made in the USA out of seamless, rotationally molded High-Density Polyethylene with 9.5mm uniform wall thickness. Separator designed for above or below ground installation.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Interceptors  

BigMax HDPE Interceptors  

LIL MAX HDPE Interceptor  

SUPERMAX Interceptors  

Steel, Stainless Steel Interceptors and Accessories  

BEECO (Backflow Preventers)  

Mifab backflow preventers are designed to prevent non-health hazard pollutants from entering the potable water supply system.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The Dielectric Union shall be rated for 250 psi (ANSI B 16.39). The body and nut shall be steel with galvanized coat, the gaskets shall be EPDM, the insulator shall be nylon, and the tailpiece shall be brass.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The BEECO MI-CONTROL Series is designed to be used where a water heater shut-off and thermal expansion relief valve are needed in combination to provide protection for your plumbing system against thermal expansion.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Specification Drainage Products  

Round Floor Drains  

Square Floor Drains  

Dome Type Floor Drain  

Wall Hydrants  

Other Plumbing Hydrants  

Vertical Backwater Valves  

Dual Drain Set  

Funnel/Indirect Waste Drains  

Flushing Rim  

Air Gaps  

Square Parking Area | Mechanical Room Drains  

Round Parking Area/Mechanical Room Drains  

Round Finished Floor Cleanouts  

Wall Access Cover Cleanouts  

Square Finished Floor Cleanouts  

Floor Access Cover Cleanouts  

Non-Adjustable Finished Floor Cleanouts  

Other Plumbing Cleanouts  

Round Floor Sinks  

Square Floor Sinks  

Rectangular Floor Sinks  

Stainless Steel Floor Sinks  

Floor Sink Parts  

Podium | Overflow | Planter Drains  

Hopper  

Downspout Roof Drains  

Green Drains  

Gravity Flow  

Integral Deep Seal Traps  

Isolation  

Roof Guard  

Hinged Grates  

Parts  

Dome Type Roof Drains  

Sump  

Stabilization Plates/Floor Sink Liners  

Scupper Roof Drains  

Other Roof Drains  

No Hub, Flexible and Transition Couplings and Accessories  

MIFAB® MI-TORQUE black handled 60 in. – lbs. steel torque wrench with 5/16″ hex drive.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Carriers  

MIFAB® MC-42D Series back to back floor mounted concealed arm ADA lavatory carrier with lacquered, adjustable, ductile iron concealed support arms. Complete with lacquered cast iron invertible and adjustable arm supporting brackets, adjustable steel nipples with locknut and set screws, tie rod, two lacquered 2" x 1" x 1/8" thick structural steel uprights with 3" x 4 1/2" welded steel feet and fixture leveling and locking hardware.

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

MIFAB® MC-42D-R Series floor mounted back to back concealed arm ADA lavatory carrier with lacquered, adjustable, ductile iron concealed support arms. Complete with lacquered cast iron invertible and adjustable arm supporting brackets, alignment rod, two lacquered 2" diameter x 1/8" thick structural steel uprights with 3" x 4 1/2" welded steel feet and fixture leveling and locking hardware.

 

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

MIFAB® MC-51 Series wall mounted concealed arm lavatory carrier with lacquered, adjustable, ductile iron concealed support arms. Complete with lacquered cast iron adjustable wall plate, adjustable steel nipples with locknut and set screws, and fixture leveling and locking hardware.

 

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

MIFAB® MC-51-LP Series lacquered, adjustable, ductile iron concealed support arms with locknut, set screws and fixture leveling and locking hardware.

 

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

MIFAB® MC-53 Series wall mounted concealed arm lavatory carrier with lacquered, adjustable, ductile iron concealed support arms. Complete with lacquered cast iron adjustable wall plate, backing plates, adjustable steel nipples with locknut and set screws, and fixture leveling, locking and mounting hardware.

 

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

MIFAB® MC-54 Series wall mounted concealed arm lavatory carrier with lacquered, adjustable, ductile iron concealed support arms. Complete with fabricated steel wall plate, welded steel nipples with set screws, and fixture leveling and locking hardware.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® Series MC-54-ADJ wall mounted concealed arm lavatory carrier with lacquered, adjustable, ductile iron concealed support arms. Complete with fabricated, horizontal adjustable steel wall plate, welded steel nipples with set screws, and fixture leveling and locking hardware.

 

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

MIFAB® MC-55 Series wall mounted exposed arm lavatory carrier with white, lacquered, adjustable, cast iron exposed support arms. Complete with lacquered cast iron adjustable wall plate with mounting studs, backing plates and fixture leveling hardware.

 

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

MIFAB® MC-56 Series wall mounted exposed arm lavatory carrier with white, lacquered, adjustable, cast iron exposed support arms. Complete with lacquered cast iron adjustable wall plate with mounting studs and fixture leveling hardware.

 

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

MIFAB® MC-56-LP Series exposed arms for wall mounted lavatory with white, lacquered, adjustable, cast iron exposed support arms. Complete with fixture leveling and mounting hardware.

 

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

Trench Drains  

Siphonic Drainage Hydromax  

MIFAB® / Hydromax Series MH-300/400/600-DG with Debris Guard.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

MIFAB®'s HYDROMAX MH-200 Siphonic Terrace Roof Drain made with fabricated Type 304 stainless steel siphonic and with a 2" no hub outlet connection, anchor flange, waterproofing membrane clamp ring and air baffle / inducer with Type 304 stainless steel Allen key hardware. The anchor flange, waterproofing membrane clamp ring and air baffle / inducer are all made from Type 304 stainless steel.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB®'s HYDROMAX Series MH-300, 400, 600 (specify outlet connection size) lacquered cast iron siphonic roof drain with wide anchor flange, cast iron waterproofing membrane clamp ring, ductile iron air baffle / inducer with Type 304 stainless steel allen key hardware.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB®'s / Hydromax Series MH-300, 400, 600 – BG (specify IRMA/ballast height) lacquered cast iron siphonic roof drain with wide anchor flange, cast iron waterproofing membrane clamp ring, ductile iron air baffle / inducer with Type 304 stainless steel allen key hardware and 304 stainless steel gravel guard.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB®'s HYDROMAX MH-301, MH-401, MH-501 and MH-601 lacquered cast iron siphonic roof drain with wide anchor flange, cast iron waterproofing membrane clamp ring with integral 2" water dam and ductile iron air baffle / inducer with Type 304 stainless steel Allen key hardware.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB®'s / Hydro max Series MH-301, 401, 601-BG (specify IRMA/ballast height) lacquered cast iron siphonic roof drain with wide anchor flange, cast iron waterproofing membrane clamp ring, ductile iron air baffle / inducer with Type 304 stainless steel allen key hardware and 304 stainless steel gravel guard.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB®'s HYDROMAX MH-305-G siphonic roof drains with wide anchor flange, stainless steel air baffle / inducer with Type 304 stainless steel allen key hardware.

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

MIFAB®'s / Hydromax Series MH-305-G-OF siphonic roof drain with wide anchor flange, Stainless Steel air baffle / inducer with Type 304 stainless steel allen key hardware. Spacer starts at 2″ default but can be made taller by 1″ increments."

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB®'s HYDROMAX MH-500-28 siphonic roof drain with wide anchor flange, ductile ironair baffle / inducer with Type 304 stainless steel allen key hardware.

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

MIFAB®'s HYDROMAX MH-501-28 stainless steel siphonic roof drain with small anchor flange for gutter installation, ductile iron air baffle / inducer with Type 304 stainless steel allen key hardware.

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

MIFAB® / Hydromax Series MH-300, 400-500, 600-BP (specify outlet connection size) lacquered cast iron siphonic roof drain bearing pan.

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

MIFAB®/Hydromax Series MH-*-UDC (specify outlet connection size) lacquered cast iron siphonic roof drain with under deck clamp.

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

MIFAB® / Hydromax Series MH-301, 401, 501, 601-WDEXT-2IN (specify outlet connection size) lacquered cast iron siphonic roof drain overflow extension with Type 304 stainless steel allen key hardware.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® MH-F1460 Series lacquered cast iron deep sump floor drain with anchor flange, weepholes, and adjustable collar with standard 1" (25) thick, 16" (406) square, (specify material finish) tractor grate.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® MH-F1580 Series powder epoxy coated deep sump drain with secondary dome strainer, bottom outlet and extra heavy duty 24" x 24" (610 x 610) two section ductile iron grates with a free area of 200 square inches (129,0322). Grates to have maximum 13/16" (21) openings.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

MIFAB® Series MH-T powder epoxy coated deep sump drain with siphonic drain bottom outlet and extra heavy duty 24"x24" (610 x 610) to connect to T2000 trench drain. Two section ductile iron grates with a free area of 200 square inches (129,032). Grates to have a maximum 13/16" (21) openings.

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Light Commercial Plumbing Products  

Counterline Couplings  

Counterline Cleanouts  

MI-DA  

Dielectric Nipples  

Sewer Covers  

Sidewalk Boxes