Ultraray

Radiation Shielding

CONTACT INFO
760 Pacific Rd. Unit 3
Oakville, ON, Canada L6L 6M5
Toll Free: 877-338-6857
Phone:
EMAIL
Request for informationUltraray Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
LinkedIn icon
COMPANY OVERVIEW

At Ultraray, we provide radiation shielding solutions and supplies for Hospital and Clinic Construction, Industrial NDT, Power Generation, Security and Defense, Aerospace and Nuclear Industries.

We believe the keystone to our success is offering just the right mix of industry know-how matched to unrivalled supply and customization services.

Uniquely positioned, our team of niche market specialists bring over 30 years of hands-on experience to all sizes of project. Working from offices across North America, we're pleased to always provide the level of project management, consulting or partnership that works best for you.

ALL PRODUCTS

X-Ray Room Shielding Materials & Fixtures  

Ultraray Radiation Protection supplies high-purity Sheet Lead (ASTM B749/QQ-L-201F) in a wide range of thicknesses, sizes, and formats to meet the stringent demands of radiation shielding in medical, industrial, and research environments. Manufactured with a purity of 99.5% or greater, our lead sheets deliver reliable attenuation against X-rays and gamma radiation, making them the industry standard for critical shielding applications.

Our sheet lead is engineered for maximum performance in both structural and mobile shielding systems. With its exceptional density, malleability, and corrosion resistance, it is ideal for integration into walls, doors, panels, and custom shielding assemblies where space, durability, and long-term protection are essential. Some characteristics of lead make it the most commonly used material for many applications

Lead Roll - Common Sizes

Request Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray Radiation Protection produces custom lead bricks (ASTM B29/QQ-L-171E) for radiation shielding in a variety of sizes, shapes, thicknesses and styles to suit all requirements. Depending on the application and tolerances of your project we offer a cast or extruded lead bricks with limitless design options thanks to in-house CNC machining.

These lead bricks are known to provide effective radiation shielding in: Medical Construction, Nuclear Laboratories, Barriers, Booths, NDT Testing Facilities, Ballast applications, and many more sites. They can be easily adapted to existing structures for additional shielding capacity. They are also ideal for both permanent and temporary structures due to ease of construction and flexibility in your design.

All lead bricks are manufactured from 99.5% pure lead or higher. However, any level of antimony can be introduced to achieve greater hardness when required. Any chemical composition can be produced upon request.

Request Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray's Lead Lined Drywall is well suited to a great many installation applications due to its versatility, easy fabrication, and availability in a variety of forms. There are a number of methods of applying lead for effective radiation protection: Sheet Lead, Lead Brick, Leaded Glass, and a variety of lead lined common building materials, such as leaded drywall & leaded plywood.

Lead Lined Drywall is used in Medical, Nuclear and Industrial facilities for installations that often cover a large surface area, such as walls and ceilings. When greater structural support is required for the application, we bond our un-pierced sheet lead to common building materials like Drywall (also known as Gypsum Board or Sheetrock), Plywood and other materials.

Ultraray provides standard 1/2" or 5/8" drywall adhesive bonded to lead of desired thickness to suit our client's needs. We also offer specialty drywall options: Fire-rated, Mold/Moisture-resistant, and/or Impact-resistant boards. When the lead shielding exceeds 1/8" in thickness, Lead Lined Plywood becomes more suitable to accommodate the extra weight and provide architectural support. A variety of plywood options, including fire-treated, is available.

Request Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray's Lined Lead Plywood is well suited to a great many installation applications due to its versatility, easy fabrication and availability in a variety of forms. 

Lead shielding is extensively used in Medical, Nuclear and Industrial facilities for installations that often cover a large surface area, such as walls and ceilings. When greater structural support is required for the application, we bond our un-pierced sheet lead to common building materials like Drywall (also known as Gypsum Board or Sheet Rock), Plywood and other materials. Ultraray's Sheet Lead, with the highest possible lead purity of 99.5% or higher, is used in our Lead Lined Drywall and Plywood. 

Ultraray provides standard 1/2" or 5/8" drywall adhesive bonded to lead of desired thickness to suit our client's needs. We also offer specialty drywall options: Fire-rated, Mold/Moisture-resistant, and/or Impact-resistant boards. When the lead shielding exceeds 1/8" in thickness, Lead Lined Plywood becomes more suitable to accommodate the extra weight and provide architectural support. A variety of plywood options, including fire-treated, is available.

Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray Radiation Protection produces protective Lead Curtains and Blankets for various applications. Tailored to our client's specifications, we offer several options for your needs.

Curtains are ideal for areas where secondary or low-level radiation is present. Optional hardware (track and trolleys) and grommets are available for doorway or room divider curtains. Quick and easy installation and convenience of open/close allows effective partition of the space without crowding the room. Our Lead Blankets may be used for shielding patients, employees and equipment from unnecessary radiation exposure.

Our Lead Blankets may be used for shielding patients, employees and equipment from unnecessary radiation exposure.

Available in many colours in both nylon or waterproof vinyl-coverings, Lead Curtains and Blankets offer protection levels from 0.5mm to 2.0mm lead equivalency.

Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray Radiation Protection stocks a variety of standard size Lead Lined Doors & Frames for X-Ray Rooms.

Ultraray can customize all leaded doors and frames to meet client specifications with multiple options. While offering the best protection available. Our lead doors can be tailored for X-Ray, Gamma, PET/CT and any nuclear application including motorized for NDT/NDE, Linear Accelerator and heavy weight applications. Engineering services available for the heaviest of door applications.

Lead lined doors are fabricated using metal or wood with any lead thickness required. Ultraray offers a variety of wood veneers and designer metal finishes.

Four major types of doors are available:

  • Lead Lined Hollow Metal

  • Lead Lined Metal Fire-Rated

  • Lead Lined, Fire-Treated Wood Veneer

  • Lead Lined, Solid Core Wood Veneer


Ultraray's Lead Lined Frames are also essential for radiation shielding. Our lead lined hollow metal frames are constructed with 16 or 18 gauge steel lined with sheet lead to match the wall, providing continuous, leak-free protection throughout the room.

To satisfy your unique specifications, we also offer:

  • 12 or 14 gauge steel

  • Knock Down Frames

  • Welded Frames

  • Additional hardware – i.e. anchors, clips, wire, yoke & strap, EMA/EXB


To meet the shielding requirements for all lead lined doors. We follow industry best practices

  • Provide a lead shielding equivalent of equal or greater than what is specified by radiation safety officer.

  • Lead must cover full height and width of the door.

  • Gap between the bottom of the lead door and the floor should be as small as possible.

  • A sign indicating when X-Ray room exams are in progress. To prevent the lead door from being opened during an X-Ray exam. 

  • Lead backed drywall to prevent radiation leakage. 

  • All lead lined doors  are supplied with heavy duty Hager continuous hinges. 

Request a Quote


Rated 5 based on 1 product reviews
CATALOGS

Available as welded or telescopic, Ultraray Radiation Protection designs Lead Lined Windows & Frame for use in various medical modalities, such as X-Ray, PET or CT Scan.

Each lead window frame is designed to accommodate our protective lead glass or leaded acrylic to provide protection from alpha, beta, and gamma Ionizing radiation during medical imaging procedures. Designed for ease of installation, our lead lined windows are internally shielded with a minimum lead equivalency of 1/32" (0.8mm) to ensure proper protection.

We will provide the right lead radiation shielding expertise while ensuring you meet all safety and environmental regulations and standards.

Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray Radiation Protection offers an extensive line of lead glass for viewing windows, door lites, control booths, mobile barriers, and more.

Our lead glass is the industry choice due to its high-grade optical material, visual clarity, greater scratch resistance, and strength without compromising lead equivalency. Absolute transparency allows observation of the room as it provides full protection against radiation.

Key Features:

  • Available in standard and custom sizes

  • Optically Clear – Not Yellow

  • High light transmittance

  • Does not discolour after exposure

  • Incombustible; does not emit toxic fumes when cut

  • Professional custom crating for drop shipments anywhere

  • Optionally laminated for safety glass

Our standard LX-57B X-ray shielding lead glass is readily available in the following lead equivalencies: 1.6mm, 2.0mm, and 3.0mm. We also provide Pro-GR lead glass specifically designed for protection against gamma rays emitted during PET scans. Pro-GR offers lead equivalencies higher than standard LX-57B X-ray shielding lead glass. For nuclear medicine and nuclear power applications, Ultraray supplies ultra-high lead content block glass up to 9" thick.

Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray Radiation Protection's High Density Concrete Blocks are an ideal choice of material for radiation shielding in various settings utilizing half the space of traditional concrete structure would, while providing twice the density. It's versatility in both application and usability matches conventional concrete, yet it provides a more effective shield for both neutron and gamma radiation.

Ultraray can pour, pump or convey HD Concrete to produce custom castings, as well as pre-fabricated modular blocks. We will also custom formulate the most affordable solution for your specification using top quality minerals as aggregates.

High Density Concrete Blocks eliminate the need for composite Lead Shields or Borated Polyethylene, and the blocks commonly serve as additions to vault upgrades where requirement for shielding escalates.

Ultraray's most popular pre-fabricated High Density Concrete Blocks are Chevron (interlocking) and Flat (straight). Our space-saving modular units offer ease of installation when combined with matching density HD Grout.

As with all of our products, we offer custom sizes and densities.

Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray Radiation Protection offers shatter resistant lead acrylic plastic in six thicknesses/lead equivalencies (lead equivalency range from 0.3mm to 2.0mm)

Lead acrylic provides excellent light transmission with effective radiation protection. Additionally it is easy and safe to cut, drill, and machine.

If you require customization or machining of lead acrylic, our state-of-the-art in-house machining department would be more than happy to assist you.

Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray Radiation Protection's Borated Polyethylene is an lightweight, cost-effective neutron shielding material widely used in medical, nuclear and industrial conditions. Consistent in density, its ability to attenuate and absorb neutron radiation has made it an attractive polymer of choice in a variety of applications.

Along with lightweight, durable, and cost-effective nature of the material, Borated Polyethylene also offers significant reduction of gamma-capture dosage.

We supply various types and grades of Borated Polyethylene: 1% (Grade II, yellow), 2% (Grade III, red) or 5% (Industrial Grade, purple or green) elemental boron content by weight or virgin formulas are available in sheets, blocks, pellets and slabs.

Standard sheet size available is 1"x 48"x96".

This polymer material can be easily fabricated with woodworking tools; however, we offer CNC machining solutions to your specifications for a wide variety of neutron-shielding needs.

Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Modular & Mobile Shielding  

Ultraray manufactures Mobile Lead Barriers in a wide range of standard sizes with 1/16" (1.6mm) lead shielding.  If you have a unique shielding requirement, we can provide you with a custom radiation barrier with up to 2" of lead.

Our Mobile Lead Barriers include a lead safety glass viewing window in the top with an opaque lead-lined bottom panel faced with easy-to-clean grey ABS plastic. 

Features and Benefits:

  • includes four heavy duty swivel casters (two locking, two non-locking casters). 

  • balanced for stability; easy to move

  • shipped fully assembled ready to use

  • easy to clean and maintain

  • lead acrylic windows available on request



Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray Radiation Protection designs, manufactures, and supplies Modular Shielding Rooms for industrial radiography, x-ray shielding, and non-destructive research & development. Each room comes standard with a lead thickness of 1/16th" (1.6mm), 1/8th" (3.2mm), or more. Standard panel sizes are 24", 36", or 48" wide and 84" or 96" in height. 

Our Modular Shielding Rooms are modern in design and can be customized to meet almost any size or configuration option. High quality materials ensure maximum shielding performance, durability, and resistance from corrosion. 

Rooms can be equipped with shielded sliding doors, lead glass windows, shielded cable access points, and can accommodate pipe penetrations, and HEPA filtration systems. 

Feature & Benefits:

  • Easy to install, disassemble, and relocate'

  • Self Supporting - no need to attach walls

  • Easily interfaces with lighting and HEPA filtration systems

  • Fast & clean installation - minimal downtime

  • Manufactured grey ABS facing

  • 12 guage heavy steel frame



Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Fully customized Rolling Radiation Booths/Vaults designed and built to your specific size and lead thickness requirements

Rolling Radiation Booths/Vaults features and options:

  • Optional windows, doors, access points, and open side available

  • Steel clad exterior painted to client's colour preference using exterior paint

  • Interior of booth faced with washable ABS plastic

  • Includes outdoor grade casters and tow mount for low speed towing



Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Our standard barrier height is 84", with a lead thickness of 1/16" (1.6 mm). Panels can include solid sections at the top and bottom with no window, if desired. The standard frame colour is dark grey and the solid panel colour is light grey.

Looking for a Completely Custom Design?  
Request a Custom Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray Modular X-Ray Booths/Walls are manufactured with standard lead shielding of 1/16" (1.6mm) or 1/8" (3.2mm), however custom lead shielding is always available.

Standard control booth heights are 84" or greater and as with all our products, we would be happy to design and manufacture custom to your exact specification.

Try our NEW Modular Control Booth Builder

Viewing windows:
Shatter-resistant lead safety glass meeting CPSC 16 CFR 1201 Cat. II safety glazing standard; lead acrylic available upon request

Bottom opaque panels:
Lined with lead and faced with standard beige ABS (other colours also available); steel or laminate finish options available

Additional features and options:

  • Frames: medical grade stainless steel or powder coated steel

  • Modular in design – multiple configurations available tailored to your unique requirements; panels attach together at 30, 45, or 90 angles

  • Can attach to existing wall or be free standing in middle of room; tie rods to existing wall or floor plates included to ensure stability

  • Quick, clean, and easy to install

  • Adaptable to future modification, expansion, or relocation

  • Custom-fitted millwork option

  • Consultation and installation services also available



Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray Radiation Protection produces protective Lead Curtains and Blankets for various applications. Tailored to our client's specifications, we offer several options for your needs.

Curtains are ideal for areas where secondary or low-level radiation is present. Optional hardware (track and trolleys) and grommets are available for doorway or room divider curtains. Quick and easy installation and convenience of open/close allows effective partition of the space without crowding the room. Our Lead Blankets may be used for shielding patients, employees and equipment from unnecessary radiation exposure.

Our Lead Blankets may be used for shielding patients, employees and equipment from unnecessary radiation exposure.

Available in many colours in both nylon or waterproof vinyl-coverings, Lead Curtains and Blankets offer protection levels from 0.5mm to 2.0mm lead equivalency.

Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

The Porta Shield is an adjustable mobile shield with soft curtain.

Adjustable height: 24" to 48" in increments of 2". 

Colors: Off-White Frame with Royal Blue Curtain

Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Excellent for patient protection during diagnostic procedures such as erect chest and cervical spine.  Includes a durable nylon covered .5mm L.E. shield. Comes in 3 models: 24", 36" and 48" high.  Mounted on a sturdy 5 casters star-shaped plastic base for extra stability and mobility. Height adjustable from 37" to 60" (2" increments).

Colors: Off-White Frame, Black Base, Royal Blue Curtain.

Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

We offer a full line of Personal Radiation Protection Products through our Ultraray Medical division.

Ultraray Medical offers a wide array of custom radiation shielding products & radiation protective clothing including lead aprons, lead vests, lead gloves, lead glasses, thyroid collars, lead apron racks & more.



Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Nuclear Medicine/RadioPharmacy/Shields & Caves  

Designed for receiving and preparing unit doses of high-energy radionuclides, these L-Block shields provide a choice of 1.5" or 2" thick lead shielding in front, and 1" thick lead in the base. The L-Block feature an 8" x 8" x 4" lead glass window. A special plate with a hex-shaped recess is mounted on the base to facilitate one-handed loading and unloading of dose pigs incorporating hex-shaped bottoms. An optional Lead Brick Cave may be added to provide lateral shielding around the full perimeter of the L-Block's base. These L-Blocks are shipped in modular form for easy installation without lifting equipment. No component weighs more than 50 pounds. After placing the base frame in its location, pre-cut lead sheets are loaded into the horizontal and vertical portions of the steel frame. The window module is mounted, and assembly is completed by securing window unit and steel end cap with four Phillips head screws. A Phillips screwdriver is the only tool needed. Assembly instructions are provided.

Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

The unique Compact L-Block with Dose Calibrator Shield is designed to maximize space in facilities receiving and preparing doses of high-energy nuclides such as FDG F-18. This unit provides convenient access and viewing of the work area and incorporates a built-in calibration chamber shield. The special shield is designed to accommodate a chamber that is through-mounted in a countertop (customer responsible for installation). The chamber shield accommodates all Atomlab chambers and many others (check chamber shield specifications to determine fit). This combination of L-Block and dose calibrator shield eliminates the need to purchase interlocking shielding rings. This unit is constructed of lead encased in steel.

Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray Radiation Protection, Inc. offers two standard L-Block Shield Lead Caves to shield your work area.

Each unit is available in raw lead, coated lead, or encapsulated stainless steel, while ensuring the right level of protection for your specific application. Built for durability and ease of assembly, the shield cave ships in three pieces—a 150 lb. front section and two 112 lb. side sections—that can be securely bolted together on-site.

As with all of our products, we will be happy to design and manufacture a custom L-Block shield cave to meet your exact specifications.

  • Any thickness of lead

  • Solid lead encased in steel or interlocking lead bricks encased in steel

  • Custom designs available


Request a Quote

Rated 5 based on 1 product reviews
CATALOGS
  • Any thickness of lead

  • Custom designs available



Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Lead-Lined Laboratory Cabinets  

The Radioisotope Storage Cabinet is designed for safely storing radioactive materials. It features 12 key-locked drawers. Each drawer is easily removed for cleaning or decontamination. A card slot identifies contents. 

Request a Quote

Rated 5 based on 1 product reviews

The Decay Cabinet is designed for long and short term storage of decaying radioactive material. Two adjustable shelves support up to 100 lb each. The door is key-locked to prevent unauthorized access. The cabinet will accommodate sharps containers and other boxed waste prior to disposal. It can also be used to store flood sources.


Request a Quote

Rated 5 based on 1 product reviews

The Waste Cabinet is designed for storing "non-sharps" radioactive waste. A spacious chute with shielded cover allows waste to be dropped directly into a polyethylene container prior to decay and disposal. 


Request a Quote

Rated 5 based on 1 product reviews

Conveniently loaded from the front, this Storage Safe is ideal for storing large quantities of high activity radioisotopes. Shielded with a thickness of 2" of lead, the safe is encased in a powder coated steel jacket and features an adjustable shelf. The lead-lined door is hung with heavy duty non-sagging hinges and is key-locked to prevent unauthorized access.

Transporting this half-ton safe is made easier with the built-in lifting handles for use with a hoist or other means.


Request a Quote

Rated 5 based on 1 product reviews

The Sink and Waste Cabinet performs three functions. A stainless steel sink allows the convenience of running water in the hot lab. The space under the sink is used for cold storage. Separated from the sink section by a lead barrier, the waste section includes a shielded port that allows waste to be dropped into a polyethylene container for storage until decayed.


Request a Quote

Rated 5 based on 1 product reviews

The Unit Dose Cabinet is designed for hot labs with limited space.The upper left compartment holds two Sharps containers to facilitate decay rotation. A small chute with removable shielded lid allows syringe disposal into the front container. A large rear port allows safe removal of the second decayed container. The upper right compartment is for bulk storage of unit dose ammo boxes. The shielded door provides access without additional exposure.

Side-by-side middle drawers can be used for storage of syringes, sources, pigs, radioisotopes and other small items requiring lead shielding.

Phantoms and flood sources can be stored in the bottom drawer which runs the full width of the cabinet.


Request a Quote

Rated 5 based on 1 product reviews

Lead Lined Storage Containers  

This Sharps Container Shield is a simple way to dispose of used syringes that may be contaminated with low-energy gamma and beta radiation residue. The shield is constructed of steel, lined with .125" lead and .0625" aluminum. The shielding combination attenuates gamma radiation, beta radiation and errant bremsstrahlung.

The shield features a top with sliding port and a swing hand for easy transport. It is designed to accommodate small and medium Monoject Sharps containers. 


Request a Quote

Rated 5 based on 1 product reviews

The Shielded Decay Drum provides safe handling and storage of radioactive waste material.

The drum features a top-loading, handled lid with a 6.5" x 8" drop port. Each drum includes three 30-gallon plastic liners.

With two Shielded Decay Drums on hand, a rotation system can be instituted for an even more practical storage and decay process.

The optional dolly simplifies transport of the decay drum.


Request a Quote

Rated 5 based on 1 product reviews

Lead Lined Containers designed to provide a safe and secure solution for transporting and storing radioactive materials.Available in various sizes and are suitable for a wide range of applications, including medical, industrial, and scientific use.


Request a Quote

Rated 5 based on 1 product reviews

This Shielded Waste Container is used in facilities that generate low-energy beta and gamma radiation waste. The interior of the container is constructed of .063" aluminum and .25" lead. The shielding combination attenuates gamma radiation, beta radiation and errant bremsstrahlung. Extra protection is provided with a specially designed hatch door that protects the user from container contents even while open. Convenient side handles let you easily lift the container top to empty decayed contents. Sleek and sturdy, the exterior is constructed of steel, with a powder-coat finish.


Request a Quote

Rated 5 based on 1 product reviews

Our precision-engineered lead-lined canisters are purpose-built for secure storage and transport of radioactive isotopes in medical, industrial, and research environments.


Request a Quote

Rated 5 based on 1 product reviews

When it comes to transporting and moving radiation shielded containers and other shielding products, nothing beats Ultraray's mobile carts. Our heavy-duty stainless steel mobile carts are designed specifically with the nuclear medicine department in mind.

Because they are lead lined with thicker amounts of lead, the storage containers used in nuclear medicine tend to be much heavier than a typical container. Lead brick caves and table top shields are other heavier items that need to be moved in nuclear medicine departments.  Our mobile carts are a cost-effective, ergonomic solution when it comes to moving this heavier equipment. Plus, their stainless steel finish makes them easy to clean and disinfect. Finally, a practical and easy-to-use cart is here for your nuclear medicine transportation needs.


Request a Quote

Rated 5 based on 1 product reviews

Hot Cells  

Ultraray Radiation Protection is a leading manufacturer of high-quality, economical dispensing hot cells for the quality assurance and dispensing of PET and other radiopharmaceuticals

Ultraray Radiation Protection Hot Cells are constructed of machined sheets of solid lead that are reinforced with steel. The sheets of solid lead can be of any thickness. The thickness of the lead can vary from one side of the hot cell to the other. If there is not an occupied space above the hot cell, the hot cell can be manufactured without lead shielding in the top to reduce the cost.

While we offer standard dispensing hot cells, our clients typically require custom features. Most of the hot cells that we sell are custom in some respect, and that is fine with us as we enjoy designing and manufacturing products that meet the exact needs of our clients.

Rated 5 based on 1 product reviews

Production Hot Cells
(Mini Cells) for Synthesis Modules


Ultraray Radiation Protection is a leading manufacturer of high-quality, economical Production Hot Cells.

Production Hot Cells
Ultraray Radiation Protection is proud to have successfully delivered complete design, management and engineering services to partners in Radiopharmaceutical manufacturing and nuclear medicine industries​. 

Rated 5 based on 1 product reviews

Nuclear Radiation Shielding  

Ultraray lead wool blankets are manufactured for vast range of uses throughout the nuclear, oil & gas, and industrial sectors.

These blankets are crafted with layers of continuous lead wool rope to diminish voids and enhance radiation attenuation. They are remarkable flexibility and come in an array of sizes, shapes, and weights to ensure efficient shielding around various components.

Ultraray offers: 

  • PVC Covered Lead Wool Blankets

  • High Temp Lead Wool Blankets

  • Curved Blankets, Magnets, Straps

  • Nozzle Shielding

  • Steam Gen Shielding



Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray Lead Wool is certified to meet Federal Specification QQ-C-40 and is used as a form of caulking lead consisting of long fine strands of chemical grade lead which are twisted into a 5/8" rope.

Lead wool is ideal for filling openings where lead sheet, plate, or brick are not suitable.

Ultraray lead wool is available in 5 lb waterproof bags or 50 lb cartons. The approximate weight of 2-½ ft. of lead wool is 1 lb.


Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Lead metal shot is commonly used in nuclear and aerospace applications. Due to it's size. It can be easily melted down and cast into the required form. It is often used as a radiation shielding material that can be poured in-between walls and seams or bagged and place around the radiation source. Furthermore, it is a cost-effective shielding solution where traditional lead brick and shields are not able to be used. 

As a foundry-direct supplier, we provide unrivalled quantity and quality of lead metal shot. 


Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray pours ASTM B29/QQ-L-171E pure lead in customer-provided weldments using only industry-approved practices and procedures.

We specialize in nuclear lead castings of all sizes from small lead fills to large 100,000 lbs continuous lead pours using our hot pour tower and elevated kettle system.

All nuclear lead castings come with on-site gamma X-ray testing for quality assurance that's unrivalled.


Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Industry & Defence  

Ultraray radiation shielding products are used in all industrial radiography and non-destructive testing (NDT) applications.

As a company, we strongly believe in promoting healthy and safe working environments. Our radiation shielding products and solutions are trusted internationally to protect personnel and sensitive components from harmful gamma radiation emitted from industrial x-ray equipment.

Our experience in NDT applications means we work seamlessly with your existing systems integrator to deliver a radiation shielding product that interfaces with your current equipment. When required, we can also design, manufacture, and install a complete turnkey shielding solution.


Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

An ever-changing world has increased the number and complexity of security checkpoints at airports, seaports, and border crossings.

Ultraray shielding products provide protection from radiation exposure for security personnel and travellers caused by today's X-ray screening equipment.

We work seamlessly as a supplier, installer or critical vendor to equipment manufacturers. Our in-house expertise, manufacturing capacity and North American distribution network can meet even the most demanding production schedules.


Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Ultraray Modular X-Ray Booths/Walls are manufactured with standard lead shielding of 1/16" (1.6mm) or 1/8" (3.2mm), however custom lead shielding is always available.

Standard control booth heights are 84" or greater and as with all our products, we would be happy to design and manufacture custom to your exact specification.

Try our NEW Modular Control Booth Builder

Viewing windows:
Shatter-resistant lead safety glass meeting CPSC 16 CFR 1201 Cat. II safety glazing standard; lead acrylic available upon request

Bottom opaque panels:
Lined with lead and faced with standard beige ABS (other colours also available); steel or laminate finish options available

Additional features and options:

  • Frames: medical grade stainless steel or powder coated steel

  • Modular in design – multiple configurations available tailored to your unique requirements; panels attach together at 30, 45, or 90 angles

  • Can attach to existing wall or be free standing in middle of room; tie rods to existing wall or floor plates included to ensure stability

  • Quick, clean, and easy to install

  • Adaptable to future modification, expansion, or relocation

  • Custom-fitted millwork option

  • Consultation and installation services also available



Moduar Control Booth Builder

Rated 5 based on 1 product reviews
CATALOGS

CUSTOM RADIATION PROTECTION EXPERTS

At Ultraray, our experienced staff will help you translate your ideas and designs into reality. With state-of-the-art equipment, expert talent and a dedication to only the finest in quality, Ultraray can custom fabricate for any radiation protection application or project.

Rated 5 based on 1 product reviews
CATALOGS

Custom Lead Specialty Products  

Our Acoustical Lead is an excellent control solution. It is effective either by itself, fastened to studs as part of the wall or bonded to gypsum board.

Acoustical Control is generally broken into the three functions below:

1. Blocking of sound path by barriers.

2. Damping of structures and surfaces – to reduce vibration and radiation of airborne sound.

3. Absorbing sound - usually by light fibrous materials.


Request a Quote

Rated 5 based on 1 product reviews

Because of its density, lead counterweights are an ideal material for ballast – either for weight distribution or as a counterweight.

At Ultraray Metals, we're pleased to always provide the level of material supply, project management, consulting or partnership that works best for you.

With three manufacturing facilities and several additional warehouse locations across North America, our foundry direct advantage ensures only the best in quality matched to production capacity and custom engineering expertise that is unrivalled. Our in-house machining and shipping experts will deliver even the most demanding lead counterweight projects on spec, on budget, and on time.

Counterweight solutions:

Bridge Weights

Commercial Elevator Weights

Forklift Counterweights

Marine Ballast Weights

Industrial Mine Shaft Weights


Request a Quote

Rated 5 based on 1 product reviews

Roofing  

Multi-Pitch Lead Roof Flashings
Ultraray's Multi-Pitch Lead Roof Flashings are made from the highest quality and longest life materials; ideal for all types of roofing applications. Available in 2.5# and 4# weights and 1-1/2", 2", 3",4", 5" and 6" pipe diameters. Flexible up to approximately 14 degrees.

Custom Lead Flashing
Lead Flashings are made from the same high quality material as our standard multi-pitch flashings. They are specifically made to your architectural specifications and to meet federal, state, city and country flashing code requirements. These flashings can be manufactured as adjustable or made fixed to fit any roof up to 17/12 pitch. To order Custom Lead Flashings, specify diameter of pipe, thickness of lead, size of flange or base, height of boot & pitch of roof.

Tile Lead Flashings
Ultraray's Tile Lead Flashing is specifically designed for the tile roof. The base size is larger so it can easily fit over tile.

Polymer Coated Flashings
MayCoat™ Polymer Coated Flashings have the most durable, longest lasting coating available. The unique chemical properties of the MayCoat™ polymer-based compound provide unsurpassed UV corrosion protection when exposed to sunlight and other UV producing environments. This means an extra layer of protection for long-term exposed installations. Available in gray and black.


Request a Quote

Rated 5 based on 1 product reviews

Case Studies /Blog  

Calculating lead requirements for medical X-ray rooms is a regulated engineering process, not an estimate or a rule of thumb. The purpose of the calculation is to ensure that radiation exposure outside the room remains below prescribed limits for workers and the public under real operating conditions.

Projects most often fail when teams assume lead thickness can be copied from another room, reduced to a single table value, or decided late in construction. Shielding calculations depend on equipment capability, clinical workload, room geometry, occupancy of adjacent spaces, and regulatory dose limits. Missing or oversimplifying any one of these inputs creates compliance risk that often appears during inspection or commissioning.

This article explains how lead requirements are calculated, what inputs control the outcome, where assumptions commonly break down, and why shielding must be treated as a coordinated system rather than a material specification.

Rated 5 based on 1 product reviews

Most contractors working in medical construction already understand that x-ray rooms must be built with precision. The challenge is not awareness, but consistency. You know the project needs lead lined drywallsheet lead, proper overlaps, and matched door and window assemblies. What you may not always have is a clear pathway to ensure that everything works together as one compliant shielding system.

Radiation inspection failures almost always come from mismatched components, missing details, and materials that do not meet the exact lead shielding required by the physicist. These issues can be avoided with early planning and with a supplier who provides verified shielding systems designed to pass inspection the first time.

Rated 5 based on 1 product reviews

In today’s healthcare construction environment, radiation protection is not a question of awareness, but one of precision and compliance. Engineers, architects, and contractors across Canada understand that the right shielding materials are critical. The challenge lies in selecting verified products that meet regulatory standards and pass inspection without costly rework

That is where lead equivalency comes in. Understanding this measurement and how it applies to walls, doors, glass, and other shielding systems helps ensure that your facility meets both performance and compliance requirements from the start.

Rated 5 based on 1 product reviews

In medical construction, the smallest detail can make the biggest difference, especially when it comes to radiation protection. Whether you’re building a new radiology suite, retrofitting an X-ray room, or expanding a dental clinic, the choice of lead shielding materials plays a vital role in ensuring patient and employee safety and compliance with radiation regulations. 

Two of the most common materials used for radiation shielding are lead-lined drywall and sheet lead rolls

Both deliver exceptional protection when installed correctly, but they differ in cost, flexibility, and application. Understanding these differences helps architects, contractors, and facility managers make an informed decision that balances performance, efficiency, and budget

Rated 5 based on 1 product reviews

When building or renovating a medical imaging facility, safety isn’t optional—it’s required. One critical element that ensures radiation safety is lead shielding, and more specifically, lead thickness in the walls, doors, and windows of X-ray rooms. Without the correct specifications, both staff and patients can be exposed to harmful scatter radiation.

This blog is tailored for architects, contractors, radiology planners, and compliance officers working in healthcare environments. Whether you’re installing a new diagnostic room or upgrading existing infrastructure, understanding required lead thickness levels is non-negotiable.

In this post, we’ll define what “lead thickness for X-ray room” means, why it’s essential, explore how to calculate it, and share expert insights and practical tips to make your project both safe and compliant.

Rated 5 based on 1 product reviews