UNILOCK®

UNILOCK®
Pavements and Retaining Walls

CONTACT INFO
191 The West Mall Suite 200
Etobicoke, ON, Canada M9C 5K8
Toll Free: 800-864-5625
Phone:


Ontario
287 Armstrong Ave. Georgetown, ON L7G 4X6
416-646-9000

Ohio
8600 Southwest Parkway, Harrison, OH 45030
513-202-0219

New York
51 International Blvd, Brewster, NY 10509
845-278-6700

New England
35 Commerce Dr, Uxbridge, MA 01569
508-278-4536

Michigan
12591 Emerson Dr, Brighton MI 48116
248-437-7037

Illinois
301 E Sullivan Rd, Aurora, IL 60505
630-892-9191

Kansas
22035 Business Park Dr., Tonganoxie, KS 66086
913-417-7985

Wisconsin
W4814 County Rd A, Elkhorn, WI 43121
262-742-3890

Continuing Education Logo
EMAIL
Request for informationUNILOCK® Contact Us / RFI
PRODUCT SELECTION RESOURCES

UNILOCK® CAD DetailsSearch using keywords: stone walls

Brussels Dimensional Stone Raised Patio with Seat Wall - Vertical
download:view:
Concord Wall Grid Reinforced 3-1 Slope Load - 3.7ft 1.14m
download:view:
Dura Hold Grid Reinforced 3-1 Slope Load 6ft 1.83m
download:view:
Dura Hold 2 Grid reinforced 3-1 Slope Load 4ft 1.22m
download:view:
Estate Wall Grid Reinforced 3-1 Slope Load 4.4ft 1.35m
download:view:
Lineo Dimensional Stone Raised Patio with Seat Wall - Setback
download:view:
Olde Quarry Grid Reinforced 3-1 Slope Load 4.5ft 1.37m
download:view:
Pisa Grid Reinforced 3-1 Slope Load 4.3ft 1.3m
download:view:
Pisa Smooth Grid Reinforced 3-1 Slope Load 4.8ft 1.45m
download:view:
Pisa Roman Pisa - Convex Wall
download:view:
Siena Edge Grid Reinforced 3-1 Slope Load 4.7ft 1.44m
download:view:
Siena Stone 333 Grid Reinforced 3-1 Slope Load 4.3ft 1.3m
download:view:
Siena Smooth Conduit Outlet through Face of Wall
download:view:
Sonoma Stone 375 Grid Reinforced 3-1 Slope Load 4.3ft 1.3m
download:view:
U-Cara Grid Reinforced 3-1 Slope Load 4.2ft 1.27m
download:view: