Feeney Inc. (CableRail, DesignRail®)

Railing Systems

CONTACT INFO
2603 Union St.
Oakland, CA 94607
Toll Free: 800-888-2418
Phone:
Continuing Education Logo
EMAIL
Request for informationFeeney Inc. (CableRail, DesignRail®) Contact Us / RFI
PRODUCT SELECTION RESOURCES

Feeney Inc. (CableRail, DesignRail®) CAD DetailsSearch using keywords: aluminum handrill

F34-04 Tension Fork (1/2 inch)

F34-05 Tension Fork (3/8 inch)

F34-08 Tension Fork (1/2 inch)

F34-10 Tension Fork (5/8 inch)

F34-12 Tension Fork (3/4 inch)

F34-16 Tension Fork (1 inch)

Ball End Turnbuckle

Ball End Turnbuckle - Level Termination

Ball End Turnbuckle - Stair Termination

CableRail in Steel Frames with Double Corner Posts

CableRail in Steel Frames with Single Corner Post

CableRail in Wood Frames with Double Corner Posts

CableRail in Wood Frames with Single Corner Post

Cap End Turnbuckle

Cap End Turnbuckle - Level Termination

Cap End Turnbuckle - Stair Termination

Combo Termination in Single Corner Steel Angle Post

Combo Termination in Single Corner Steel Tube Post

Combo Termination in Single Corner Wood Post

Continuous Cable through Double Corner Steel Flat Bar Posts

Continuous Cable through Double Corner Steel Pipe Posts

Continuous Cable through Double Corner Wood Posts

Fixed Ball End

Fixed Ball End - Level Termination

Fixed Ball End - Stair Termination

Fixed Cap End - Level Termination

Fixed Cap End - Stair Termination

Fixed Jaw End

Fixed Jaw End - Level Termination

Fixed Lock Toggle

Fixed Lock Toggle - Level Termination

Fixed Lock Toggle - Stair Termination

Fixed Surface Mount

Fixed Surface Mount - Level Termination

In-Line Turnbuckle

In-Line Turnbuckle - Detail

Intermediate Picket for LEVEL Railings

Intermediate Picket for STAIR Railings

Internal Thread Adjuster

Internal Thread Adjuster - Level Termination

Internal Thread Adjuster - Stair Termination

Jaw Turnbuckle

Jaw Turnbuckle - Level Termination

Protector Sleeves at Stair Transition in Wood Post

Quick-Connect

Quick-Connect - Level Termination

Quick-Connect - Stair Termination

Quick-Connect Fitting in Steel Post at Stairs

Quick-Connect Fitting in Wood Post

Quick-Connect Fitting in Wood Post at Stairs

Sleekline Ball End Turnbuckle

Sleekline Ball End Turnbuckle - Level Termination

Sleekline Ball End Turnbuckle - Stair Termination

Sleekline Cap End Turbuckle

Sleekline Cap End Turbuckle - Level Termination

Sleekline Cap End Turbuckle - Stair Termination

Sleekline Jaw End Turnbuckle

Sleekline Jaw End Turnbuckle - Level Termination

Sleekline Surface Mount Turnbuckle

Sleekline Surface Mount Turnbuckle - Level Termination

Surface Mount Turbuckle

Surface Mount Turbuckle - Level Termination

Terminations in Double Corner Steel Flat Bar Posts

Terminations in Double Corner Steel Tube Posts

Threaded Terminal

Threaded Terminal - Level Termination in Metal Posts

Threaded Terminal - Level Termination in Wood Posts

Threaded Terminal - Stair Termination in Metal Posts

Threaded Terminal Fitting in Steel Post at Stairs

Threaded Terminal Fitting in Wood Post

Threaded Terminal Fitting in Wood Post at Stairs

DesignRail Accessory Detail Handrail - Bracket Attachment to Post

DesignRail Extrusion Pattern - 4 Chase 45 Degree Post

DesignRail Extrusion Pattern - 4 Chase Square Post

DesignRail Extrusion Pattern - 6 Chase 45 Degree Post

DesignRail Extrusion Pattern - 6 Chase Square Post

DesignRail Extrusion Pattern - Heavy Duty Square Post

DesignRail Extrusion Pattern - Picket

DesignRail Extrusion Pattern - Series 150 Graspable Top Rail for Stairs

DesignRail Extrusion Pattern - Series 200 Rectangular Top Rail

DesignRail Extrusion Pattern - Series 300 Rounded Top Rail

DesignRail Extrusion Pattern - Series 350 Elliptical Top Rail

DesignRail Extrusion Pattern - Series 450 Low-Profile Top Rail

DesignRail Extrusion Pattern - Top Rail Options

DesignRail Mounting Detail - Base Mount with Lag Screws

DesignRail Mounting Detail - Fascia Bracket Mount with Lag Screws

DesignRail Mounting Detail - Fascia Mount with Lag Screws

DesignRail Mounting Detail - Stanchion Mount with Base Plate

DesignRail Mounting Detail - Stanchion Mount without Base Plate

DesignRail Post Spacing

DesignRail Stair Detail - Series 150 Top Rail (CableRail Infill)

DesignRail Stair Detail - Standard Top Rail with Grab Rail (CableRail Infill)

DesignRail Standard Stanchion Options

DesignRail System Options

DesignRail with Glass Infill

DesignRail with Horizontal CableRail Infill with Bottom Rail

DesignRail with Horizontal CableRail Infill with No Bottom Rail

DesignRail with Picket Infill

DesignRail with Vertical CableRail Infill