FGM-Fabral LLC

Metal Roofing and Wall Panels

CONTACT INFO
16435 N. Scottsdale Rd.
Scottsdale, AZ 85254
Phone: 770-775-4484
EMAIL
Request for informationFGM-Fabral LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES

FGM-Fabral LLC CAD DetailsSearch using keywords: lysaght metal sheet roofing

LP-12 - Industrial Panels Detail Manual 3D Isometrics

LP-12 - Liner Panel

IP3 PURLINS SECTIONS - FINAL R1

IP SNAP 3 PROFILE

HIGH SEAM PROFILE

IP SEAM 3 PROFILE

.5 CORRUGATED

78 Corrugated Blue Book

Deep Rib IV Section View Details

Deep Rib 4

7-8 inch Corrugated Profile

78 Corrugated Blue Book 2

Industrial Panels Detail Manual 2D Sections

Industrial Panels Detail Manual 3D Isometrics

Decor Flush Detailed

Decor Flush Section View Details

2.5 SSR PROFILE

2.5 SSR Panel - Detail Pages With Vented Ridge

Hefti Rib Profiles

Hefti Rib Final

Deep Rib II Profile

Industrial Panels Detail Manual 3D Isometrics 2

Industrial Panels Detail Manual 2D Sections 2

Snap-On-Batten Profile

HCF Details - Final

HCF ON OPEN FRAMING

SILHOUETTE 16 HCF

HCF12-1

HCF-Flange Sidelap

HCF-Clip Sidelap

HCF12-1 Sketchup

SILHOUETTE 12 HCF

HCF16-4C- Side lap detail Sketch up

HCF16-4

HCF16-4 Sketchup

HCF16-4C

HCF16-2C

HCF16-2C- Side lap detail Sketch up

HCF16-2

HCF16-2 Sketchup

HCF16-1C

HCF16-1C Sketchup

HCF16-1

HCF12-3C

HCF12-2C

HCF12-2C- Side lap detail Sketch up

HCF12-2

HCF12-2 Sketchup Sidelap

HCF12-1C

HCF12-1C- Side lap detail Sketch up

Select Series 612

Select Series 3D Final

SelectSeries 612-12

V Beam - Industrial Panels Detail Manual 2D Sections

V Beam - Industrial Panels Detail Manual 3D Isometrics

V Beam Profile

Ultra Rib Profile

SELECT SERIES 12

SelectSeries - Neg Press Clip -Prototype

Twin Fold

Twin Fold Wood Deck Isometric

Thin Seam Wood Deck Isometric

Thin Seam STL Deck Isometric

Thin Seam - 16in with Pencil Beads

Thin Seam STL Deck ISO Sections

Thin Seam - 16in with Shadow Lines

Thin Seam Profile with Batten

Thin Seam

T-Rib Profile

T-Rib

Stand N Seam Profile

Stand'N Seam STL Deck Isometric

Stand'N Seam STL Deck ISO Sections

Snap-On-Seam High Profile

Snap-On-Seam Profile

Snap-On-Seam with Shadow Lines

Snap-On-Seam Wood Deck Sections

Snap-On-Seam with Cap Install

Slim Seam 12 inches

Slim Seam Wood Deck Isometric

Slim Seam Profile

Power Seam 18 in flat

Power Seam Profile

Power Seam STL Deck ISO Sections

Power Seam STL Deck Isometric

Power Seam 18 in with stiff ribs

Power Seam Wood Deck Isometric

Posi Lock

Posi-Lock Soffit

Mighti Rib

Mighti Rib (Fastening Schedule WF)

Mighti Rib and Ultra Rib

Mighti Rib PBR (42.75 inch coil)

Mighti Rib I

Mighti RIb (R Panel)

LP-25 - Industrial Panels Detail Manual 3D Isometrics

LP-25 - Liner Panel

LP-15 - Industrial Panels Detail Manual 3D Isometrics

LP-15 Liner Panel