PODCASTS > Arcat Detailed Podcast Episode

177: Dual Entrances | Giddens School & Lake Washington Girls Middle School

55m 46s |
In this episode, Cherise is joined by Leann Crist, AIA, formerly with Graham Baba Architects, while this project was designed and completed, and now with her own firm, Leann Crist Design Studio. Cherise is also joined by Anjali Grant, Principal at Anjali Grant Design. They discuss the Giddens School & Lake Washington Girls Middle School in Seattle, Washington.

Situated between Seattle’s Beacon Hill and Central District neighborhoods, the Giddens School & Lake Washington Girls Middle School campus reimagines what an urban educational environment can be when collaboration, flexibility, and community are placed at the center of the design process. The tightly integrated campus balances individuality with shared purpose. Each school maintains its own dedicated entrance and organizational structure, reinforcing a sense of identity for students and faculty.

Click here for the extended length interview on YouTube

Leann Crist, AIA, Principal, formerly with Graham Baba Architects and now at Leann Crist Design Studio



With nearly 25 years shaping the built environment across the Pacific Northwest, Leann Crist brings a depth of experience across new construction, renovation, and adaptive reuse projects. Her diverse portfolio ranges from retail, restaurant, and public spaces to residential projects. Leann's thoughtful approach helps guide a project from the big picture to a clear design while keeping the skillfully crafted detail in mind.


Anjali Grant, Principal, Anjali Grant Design



Anjali Grant started her independent Architecture practice in 2013 to focus on early learning and K-12 projects, and relishes the generalist approach and close client collaboration that her small firm size allows. She moved to Seattle from New York to study Architecture at the University of Washington, and has since put down deep roots in the region. Prior to Architecture, Anjali studied fine arts.


Project: Giddens School & Lake Washington Girls Middle School, Seattle, Washington



The Giddens School and Lake Washington Girls Middle School (LWGMS) complex is an urban educational campus located between Beacon Hill and the Central District neighborhoods of Seattle, and designed to host two private, independent schools. Though each school maintains its own identity, the schoolsâ shared commitment to innovation and connectedness made co-locating an obvious solution. In addition to creating enhanced educational facilities, co-locating enables the schools to leverage their mutual desire for enhanced educational facilities that better connect to the community.

Key design goals for the tightly integrated and program-driven project include flexible and innovative spaces, student-centered design, and a building that is open and connected to the community and the natural world. Program spaces within the 52,500-square-foot complex include general and specialty classrooms, communal gathering spaces, and administrative and faculty support areas. Classrooms were designed for multiple ages and subjects, and multipurpose spaces, such as the gym/performance hall and dining commons, support a wide variety of functions and act as a central hub for the two schools. STEAM (Science, Technology, Engineering, Art, and Math) is supported through the design of the classrooms which embrace the philosophy of student inquiry, dialogue, and critical thinking.

Each school has its own entry. Giddens has a total of 12 classrooms, an early childhood and elementary playground, and a maker space for science, art and social studies. The Giddens pre-K spaces are clustered around the entry area, while elementary classrooms and administrative spaces are stacked on two levels, running east to west. The elementary school serves around 240 students. Another 110 students attend the middle school, which is for grades six through eight. LWGMS accommodates approximately 110 students and features classrooms and administrative spaces that are stacked above their entry, running north to south. The two communities join at the center, in a series of shared program spaces. On the main level, the performing arts space, gym, library and commons share a direct relationship to the exterior play space and an exterior covered walkway that connects the two schools at the ground level. On the third level, Giddens occupies the west side of the 3rd floor, while LWGMS has stair access to a fenced rooftop playfield.

The L-shaped building opens to the south and forms an exterior open play/outdoor area within the L to take advantage of solar exposure, providing a soft and welcoming edge to the adjoining residential neighborhood.

The open play/outdoor area also serves as an exterior gathering/performance space for the school community.

The design is focused on creating a healthy learning environment for kids through the use of nontoxic, durable materials and ample daylighting. Sustainable strategies are used as teaching opportunities with a rain gauge on the cistern that holds water to flush toilets, and the solar panels serve as the Giddens' entry canopy. The upper roof of the building also has a solar panel array while bio-retention gardens, situated around the site, provide onsite rainwater filtration. Parking is located on the north portion of the site, partially tucked underneath the main level of the building, taking advantage of the 25 feet of elevation change from one corner of the site to the other.

This project had nearly an all-female design and Ownership team!


Project Team:




Unique Products:




Photo Credit: Lara Swimmer



Podcast Production: Gabl Media Inc.




Participants:

Cherise Lakeside, FCSI, CDT  image
Cherise Lakeside, FCSI, CDT
Senior Spec Writer | RDH Building Science
Anjali Grant image
Anjali Grant
Principal | Anjali Grant Design
Leann Crist, AIA image
Leann Crist, AIA
Principal | Leann Crist Design Studio
177: Dual Entrances | Giddens School & Lake Washington Girls Middle School