Rated 5 based on 1 product reviews
PROFLEX® Products, Inc.

Membranes and Underlayments

CONTACT INFO
EMAIL
Request for informationPROFLEX® Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Advantages

  • Blended rubber & cork composite; superior bond strength to 100% rubber products

  • Suitable for tile and wood installations

  • Green product; qualifies for LEED points

  • Easy to install in the direct bond method

- Hide Gallery
10mm Rubber Cork Underlayment (Glue Down)

Specifications for 10mm Rubber Cork Underlayment (Glue Down) - RCU-400
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for 10mm Rubber Cork Underlayment (Glue Down) - RCU-400
BusinessApplication
Building Construction Specifications
Catalogs for 10mm Rubber Cork Underlayment (Glue Down) - RCU-400
Videos for 10mm Rubber Cork Underlayment (Glue Down) - RCU-400
PROFLEX® Products, Inc. video of Tile Setting Materials and Accessories SpecWizard from PROFLEX™ Products
2015-02-06T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Proflex Elastomeric Membrane Installation
2014-02-10T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of How to Properly Mix Thinset
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Hydra-Seal Installation Guide
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information