ELASTOMERIC MEMBRANES WATER, CRACK, AND SOUND CONTROL
ELASTOMERIC MEMBRANE PRIMER
SOUND CONTROL UNDERLAYMENTS
Advantages
Blended rubber & cork composite; superior bond strength to 100% rubber products
Suitable for tile and wood installations
Green product; qualifies for LEED points
Easy to install in the direct bond method
SOUND CONTROL CARPET PAD
Advantages
|
PROFLEX® UFC Protector (Ultimate Floor Cover) is the ideal protection cover used to protect hard floors and other surfaces from damage on the jobsite. UFC is slip-resistant due to its pressure sensitive glue-less backing that will not leave any residue. UFC is ideal for protecting not only your floors but cabinets, countertops, and appliances.
Advantages
• Breathable
• Safe for wood floors
• Lightweight
• Reusable
• Clings to surface when pressure is applied.
• Water resistant
• Slip resistant.
• Spill resistant (paint, drywall mud, and walk-in traffic)
FLOORING REPAIRS
PROFLEX® ReBond-It™ is an easy to use bonding compound designed to rebond loose or hollow tiles without the costly expense of replacing them. The compound is safe, easy to install, and easy to clean. Used by tile professionals and builders to provide an economical alternative to removing and resetting tiles.
SURFACE PREPARATION
PROFLEX SP1 Multipurpose Sealer / Primer is a pure acrylic based, solvent free product with multiple uses. SP1 may be used as a bonding agent with other Proflex surface preparation products, modified mortars, adhesive, and membranes when adhering to difficult substrates such as gypsum based concrete, epoxy coatings, vct, non-cushioned sheet vinyl, glazed tile, terrazzo, glass, and metal. SP1 can also be used to prime metal and resin backed tile to allow for modified mortar installation. *SP1 can also be used to encapsulates old adhesive residue, (including cut-back asphalt adhesive)
THINSETS
MEDIUM BED MORTARS
THICK BED MORTAR SYSTEM
LATEX ADDITIVE
FLUID APPLIED WATERPROOF MEMBRANE
MOISTURE MITIGATION
WATERPROOFING SHEET MEMBRANES
ADHESIVES WOOD
PROFLEX® UAR is a superior, highly refined solvent formulation designed for cleaning up uncured urethane adhesives from prefinished wood flooring and other surfaces.
LUXURY VINYL TILE (LVT) / VINYL PLANK
PROFLEX® PRO STICK 77 ADHESIVE is a solvent-free adhesive formulated for use with PROFLEX RR100 and a variety of Luxury Vinyl Tile, VCT, and other rubber and vinyl backed finish surfaces. PS77 adhesive will meet most Federal, State, and Local air quality regulations for a Solvent-Free, VOC– Compliant adhesive. PS77 is a pressure sensitive adhesive that will cure to a permanent, hard-set bond.
CARPET / CARPET PAD ADHESIVES
PROFLEX® PS-82 is a latex-base economy grade floor covering adhesive developed for the installation of many types of carpets and sheet goods designed for direct glue down, excluding those with vinyl backings. PROFLEX® PS-82 is freeze-thaw stable, easy to spread, and has ample open time, with strong wet tack and a permanent water resistant bond. PROFLEX® PS-82 may be used over association grade particle board, plywood and porous concrete (above, on and below grade) in the absence of excessive moisture, alkali and hydrostatic pressure.
PROFLEX® PS-85 has the flexibility to adapt to its environment. Designed to be used for direct glue-down as well as double-stick applications, PROFLEX® PS-85 is the ultimate choice for your project. PROFLEX® PS-85 boasts quick upfront grab that will ensure even your patterned carpet installations hold perfectly in place.
VINYL COMPOSITION TILE (VCT)
SPORTS FLOORING / MULTI FLOORING
PROFLEX® RCA Adhesive is a moisture cure urethane formulated for fast grab with excellent green strength. PROFLEX® RCA Adhesive is excellent for PROFLEX® RCU Underlayments, PROFLEX® Sports Flooring, rubber tiles, rubber stair treads & nosings and recycled rubber flooring.
MASTIC TYPE 1
SURFACE PROTECTION
PROFLEX® Cover Paper is a light to medium duty floor covering product. Cover Paper is easy to install and easily protects a variety of surfaces from foot traffic, dirt, dust, light debris, and moisture. Non staining to finished flooring surfaces. Cover Paper is a breathable product that does not restrict the curing of mortars and/or adhesives. Cover Paper is made from 100% recycled materials, and is eligible to be used towards LEED® building certifications.
PROFLEX® PFP SHIELD offers a variety of surface protection products from damage, moisture, or other in-construction related hazards. PFP SHIELD defends against water, paint, mud, and more. All of our PFP SHIELD line of products are made from 100% recycled materials from both post-industrial and post-consumer products, and are eligible to be used to contribute to LEED certification.
Advantages
100% recycled product – can be submitted for LEED projects
Installs quickly and lays flat to finish surface
PRO-SHIELD defends against water, paint, mud and more
Heavy-duty, water resistant temporary floor protection
Tough enough to be driven on
Packaging:
PFP SHIELD is available in a 38" x 100' roll, 46 lbs.
PROFLEX® COVER BOARD offers a variety of surface protection products from damage, moisture, or other in-construction related hazards. COVER BOARD defends against water, paint, mud, and more. COVER BOARD is made from 100% recycled materials from both post-industrial and post-consumer products.
Advantages
100% recycled product
Installs quickly and lays flat to finish surface
COVER BOARD defends against water, paint, mud and more
Heavy-duty, water resistant temporary floor protection
Durable and pliable – approximately 22 mil. thick
Packaging:
Available in a 35″ x 100′ roll (292 sq. ft.), 36 rolls per pallet
PROFLEX® UFC Protector (Ultimate Floor Cover) is the ideal protection cover used to protect hard floors and other surfaces from damage on the jobsite. UFC is slip-resistant due to its pressure sensitive glue-less backing that will not leave any residue. UFC is ideal for protecting not only your floors but cabinets, countertops, and appliances.
Advantages
• Breathable
• Safe for wood floors
• Lightweight
• Reusable
• Clings to surface when pressure is applied.
• Water resistant
• Slip resistant.
• Spill resistant (paint, drywall mud, and walk-in traffic)
GROUT / COLOR CAULKING - SANDED AND UNSANDED
PROFLEX® Sanded and Unsanded grouts are a composition of polymer modified cement and high quality pigments producing color uniformity and durability for use in freeze thaw conditions. Sanded grouts can be used to fill joint widths greater than 1/8" up to 1/2". Unsanded grout is for use with grout joints of 1/8' or less. Matching sanded and unsanded caulk colors available.
CLEANERS - ENHANCERS - SEALERS
Grout Release is a temporary water soluble pre-groat coating that protects tile and stone surfaces from grout and mortar stains. Easier clean-up with strong water based stain protection.
Sulfamic Acid Cleaner is a fast acting, mild acid cleaner for textured, non-polished, natural and manufactured surfaces. Sulfamic Acid Cleaner removes sanded grout & mortar residue, joint cement, lime & hard water deposits, efflorescence, rust and other heavy dirt and grime.
Impregnating Sealer is a clear, penetrating, breathable, water, oil and organic and mineral based stain resistant treatment for unglazed tile, cement based grout, polished or honed porcelain, polished or honed natural stone including but not limited to Marble, Limestone, Travertine, and onyx. Impregnating Sealer is also effective on most porous natural stone. Impregnating Sealer is a deep penetrating impregnator that forms a chemical and mechanical bond to the treated surface, resulting in long lasting protection by reducing the ingress of water-borne and oil-based contaminants into the surface. Impregnating Sealer provides excellent protection against food products such as mustard, ketchup, grease, milk, wine, beer and soft drinks and many other contaminants. Impregnating Sealer is equally effective indoor and outdoor even in harsh weather climates.
Pro Seal Enhancer is an excellent solvent based sealer formulated to protect and highlight the character and beauty of unsealed natural marble. It rejuvenates the color and improves the appearance of worn and weathered marble. An invisible barrier is formed that resists water, grease, oil, stains, and dirt. Allows moisture-vapor transmission so the surface remains breathable.
Porous Sealer is a clear, penetrating, breathable, water, oil and organic and mineral based stain resistant treatment for unglazed tile, cement based grout, polished or honed porcelain, polished or honed natural stone including but not limited to Marble, Limestone, Travertine, and onyx. Porous Sealer is also effective on most porous natural stone. Porous Sealer is a deep penetrating impregnator that forms a chemical and mechanical bond to the treated surface, resulting in long lasting protection by reducing the ingress of water-borne and oil-based contaminants into the surface. Porous Sealer provides excellent protection against food products such as mustard, ketchup, grease, milk, wine, beer and soft drinks and many other contaminants. Porous Sealer is equally effective indoors and outdoors even in harsh weather climates.