Rated 5 based on 1 product reviews
PROFLEX® Products, Inc.

Membranes and Underlayments

CONTACT INFO
1603 Grove Ave.
Haines City, FL 33844
Toll Free: 877-577-6353
Phone: 863-937-9623
EMAIL
Request for informationPROFLEX® Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
PROFLEX™ MS-225 Moisture Vapor Reducer is a polymer based, solvent free product with multiple uses. MS-225 will reduce vapor emission levels on concrete slabs from 9lbs or 85% RH down to acceptable levels. MS-225 can also be used on concrete slabs with moisture levels up to 12lbs or 90% RH when used in a two-coat application. MS-225 also encapsulates old adhesive residue, (including cut-back asphalt adhesive residue), can seal dusty substrates, reduce porosity of gypsum and is alkali resistant.
- Hide Gallery
Single Component Moisture Sealer

Specifications for Single Component Moisture Sealer - MS-225
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Single Component Moisture Sealer - MS-225
09 30 00
BusinessApplication
Building Construction Specifications
Catalogs for Single Component Moisture Sealer - MS-225
Videos for Single Component Moisture Sealer - MS-225
PROFLEX® Products, Inc. video of How to Properly Mix Thinset
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Hydra-Seal Installation Guide
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Proflex Elastomeric Membrane Installation
2014-02-10T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Tile Setting Materials and Accessories SpecWizard from PROFLEX™ Products
2015-02-06T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
Datasheets for Single Component Moisture Sealer - MS-225