Rated 5 based on 1 product reviews
PROFLEX® Products, Inc.

Membranes and Underlayments

CONTACT INFO
EMAIL
Request for informationPROFLEX® Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Advantages

  • Recycled content from auto tires extends the life of the carpet.

  • Contributes to LEED™ green building credits for recycled content, regional materials and low-emitting materials.

  • High performance backing contains materials from responsible reforestation program.

  • 100% natural treatment to prevent the growth of mold, mildew and fungus.

  • Carpet and Rug Institute approved for indoor air quality.

  • Contains Ultra-Fresh™, non-allergenic, anti-microbial.

  • Contains baking soda for added deodorizing protection.

  • Open cell rubber for air circulation to improve maintenance.

  • Noise reduction.


- Hide Gallery
Double Bond Carpet Pad

Specifications for Double Bond Carpet Pad - dB280
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Double Bond Carpet Pad - dB280
BusinessApplication
Building Construction Specifications
Catalogs for Double Bond Carpet Pad - dB280
Videos for Double Bond Carpet Pad - dB280
PROFLEX® Products, Inc. video of Tile Setting Materials and Accessories SpecWizard from PROFLEX™ Products
2015-02-06T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Proflex Elastomeric Membrane Installation
2014-02-10T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of How to Properly Mix Thinset
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Hydra-Seal Installation Guide
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information