Rated 5 based on 1 product reviews
PROFLEX® Products, Inc.

Membranes and Underlayments

CONTACT INFO
EMAIL
Request for informationPROFLEX® Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

PROFLEX®  PRO-STICK 40 LHT is a (ANSI 118.11) latex modified, large heavy tile mortar composed of sand, cement, and resins used to adhere a variety of tile surfaces, natural stone, marble, and granite, to approved substrates. Specially formulated to hold large format tiles and stone surfaces in place on vertical surfaces, and reduces unevenness caused by setting tile on horizontal surfaces. PRO-STICK 40 LHT is applied in thickness from 3/16 to 3/4 inches to adhere marble, granite, and tile, to plaster, drywall, concrete, and masonry surfaces. Designed to set tiles vertically of up to 5 lbs. per sq. ft. (Larger sized units must be field tested to determine suitability).

- Hide Gallery
Modified Large Heavy Tile Mortar

Specifications for Modified Large Heavy Tile Mortar - PROFLEX® PRO-STICK 40 LHT
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Modified Large Heavy Tile Mortar - PROFLEX® PRO-STICK 40 LHT
BusinessApplication
Building Construction Specifications
Catalogs for Modified Large Heavy Tile Mortar - PROFLEX® PRO-STICK 40 LHT
Videos for Modified Large Heavy Tile Mortar - PROFLEX® PRO-STICK 40 LHT
PROFLEX® Products, Inc. video of Tile Setting Materials and Accessories SpecWizard from PROFLEX™ Products
2015-02-06T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Proflex Elastomeric Membrane Installation
2014-02-10T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of How to Properly Mix Thinset
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Hydra-Seal Installation Guide
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information