Rated 5 based on 1 product reviews
Seco South Railing & Cable Assemblies

Cable Handrail Assemblies, Handrail and Trellis Systems and Rigging

CONTACT INFO
EMAIL
Request for informationSeco South Railing & Cable Assemblies Contact Us / RFI
  • Our AP1-2000 is a cost effective solution to an all stainless steel railing system. This system uses an aluminum powder coated frame and stainless steel cables for the infill. The vertical post are manufactured from 2 3/8" square post spaced at 4'-0" O.C. and the top cap is a 2" x 3 3/4" oval. This system is available in both 36" high or 42" high railing.
  • The cable infill system is a 1/8" diameter 1x19 cable with a swage stud adjuster at each end for tensioning.
  • Attachment options include either a 5"x 5" surface mounted base plate, core drill or fascia mount
  • Standard finish is powder coat available in a variety of colors


- Hide Gallery
Aluminum Post Stainless Steel Cable Railing

CAD Drawings for Aluminum Post Stainless Steel Cable Railing - System AP1-2000
AP1-2000 - Aluminum-Stainless Steel Cable Railing System
download:view:
Specifications for Aluminum Post Stainless Steel Cable Railing - System AP1-2000
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Aluminum Post Stainless Steel Cable Railing - System AP1-2000
Videos for Aluminum Post Stainless Steel Cable Railing - System AP1-2000
Seco South Railing & Cable Assemblies video of ModRail Easy Beautiful DIY Stainless Handrail Assembly Demo
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies)request for information
Seco South Railing & Cable Assemblies video of The Green Wall Stainless Wire Trellis System Install Guide
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies)request for information
Seco South Railing & Cable Assemblies video of D I Y ModRail System from SecoSouth Store Cableloft.com
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies)request for information
Seco South Railing & Cable Assemblies video of Wire Trellis Video Installation Guide
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies)request for information
Seco South Railing & Cable Assemblies video of Power Design - Seco South Railings
2020-03-18T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies)request for information
Seco South Railing & Cable Assemblies video of Seco South St Petersburg College Marine Science Center
2020-03-18T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies)request for information
Seco South Railing & Cable Assemblies video of Seco South St. Petersburg College Marine Science Center
2022-07-01T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies)request for information