Rated 5 based on 1 product reviews
SAFTIFIRST

USA-Made Fire-Rated Glass & Framing

CONTACT INFO
EMAIL
Request for informationSAFTIFIRST Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Features

  • Most economical fire and safety rated glazing meeting all the standards for 90 minute temperature rise doors.
  • Non-wired clear glazing providing the highest visual clarity.
  • Impact safety rated to meet federal and code standards.
  • Vision lite kits available in these sizes: 5A-35, 6A-27, 7A-22, and 12A-12
  • Can be used for interior and exterior applications.
  • Lifetime warranty.
  • USA manufactured for fast delivery and competitive pricing.


- Hide Gallery
GPX Vision Kit Series

Catalogs for GPX Vision Kit Series
Videos for GPX Vision Kit Series
SAFTIFIRST video of CBS News Report: The Dangers of Wired Glass
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST)request for information
SAFTIFIRST video of SAFTI FIRST Fire Rated Glass Products
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST)request for information
SAFTIFIRST video of Specialty Tempered Glass Impact Test
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST)request for information
SAFTIFIRST video of What's Fire Rated Glass?
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST)request for information
SAFTIFIRST video of Wired Glass Impact Test
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST)request for information
SAFTIFIRST video of GPX Video V2
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST)request for information
SAFTIFIRST video of SAFTI FIRST Company Overview
2018-03-23T00:00:00+00:00Z
(SAFTIFIRST)request for information