Rated 5 based on 1 product reviews
Miele Professional

CONTACT INFO
EMAIL
Request for informationMiele Professional Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
PG 8596
  • Compatible with PG 8504/8583/8593/8581/8582/8592
  • H 835 (820), W 300, D 600 mm
  • Freestanding unit, can be built under counter
  • Removable door
  • Outer paneling in stainless steel
- Hide Gallery
Accessories - Storage Cabinet

Specifications for Accessories - Storage Cabinet - PG 8596
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Accessories - Storage Cabinet - PG 8596
Miele Professional video of Burris Construction Success Story | Revolutionary H2O Dryer
2015-05-18T00:00:00+00:00Z
(Miele Professional)request for information
Miele Professional video of Flex Series Undercounter Glassware Washer Accessories | Miele Professional
2016-03-01T00:00:00+00:00Z
(Miele Professional)request for information
Miele Professional video of Flex Series Undercounter Glassware Washers | Miele Professional
2016-03-01T00:00:00+00:00Z
(Miele Professional)request for information
Miele Professional video of New Professional Dishwashers | Miele Professional
2015-12-15T00:00:00+00:00Z
(Miele Professional)request for information
Miele Professional video of Miele Professional Laundry Care Technology
2012-07-17T00:00:00+00:00Z
(Miele Professional)request for information
Miele Professional video of Miele Professional Labwashers Offer the Total Solution
2014-07-28T00:00:00+00:00Z
(Miele Professional)request for information
Miele Professional video of Miele Professional Laundry for Veterinary Practices
2014-07-28T00:00:00+00:00Z
(Miele Professional)request for information
Miele Professional video of Miele Professional – SimpleLoad Accessories
2021-10-18T00:00:00+00:00Z
(Miele Professional)request for information
Miele Professional video of Miele Professional – SlimLine Labwasher
2021-10-13T00:00:00+00:00Z
(Miele Professional)request for information
Miele Professional video of PLW 86 Series
2021-02-18T00:00:00+00:00Z
(Miele Professional)request for information