Rated 5 based on 1 product reviews
DeckWise USA

Hidden Deck Fasteners, Deck Screws, Tools

CONTACT INFO
2111 58th Ave. E.
Bradenton, FL  34203
Toll Free: 866-427-2547
EMAIL
Request for informationDeckWise USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon

Crafted from solid 304 Grade stainless steel, DeckWise® 5/4 Rainscreen Hidden Siding Fasteners create a sleek and upscale look. The entire system is designed to significantly reduce cupping, twisting, and mold growth due to water penetration. Perfect for both residential and commercial applications, our cladding fastener system works with most hardwood siding profiles.

The Deckwise® Hidden Siding Fastener is extremely versatile and may be used to install rainscreen siding vertically, horizontally, or at an angle. Although this rainscreen fastener has been designed for a 5/4 siding board (actual thickness dimension 15/16"), see our 1x siding board hidden fastener (actual thickness dimension 3/4") which can be used for thinner rainscreen siding material.

DeckWise® 5/4 Rainscreen Siding Fastener Kit Contains:

  • Starter Clips

  • Siding Clips (See below for amounts)

  • DeckWise® #8x2" (#8 x 5,08cm) Stainless Steel Screws

  • T-15 Driver Tips


- Hide Gallery
5/4 Rainscreen Hidden Siding Fastener Clips

5/4 Rainscreen Hidden Siding Fastener Clips  

1

Revit BIM Files for 5/4 Rainscreen Hidden Siding Fastener Clips

Decking: Ship Lap Siding Clip

Specifications for 5/4 Rainscreen Hidden Siding Fastener Clips
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for 5/4 Rainscreen Hidden Siding Fastener Clips
Videos for 5/4 Rainscreen Hidden Siding Fastener Clips
DeckWise USA video of DeckWise® Hardwood Deck Tile Systems
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of DeckWise® Hidden Siding Fastener
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Hardwood Wrench Deck Board Straightening Tool
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of How to Cut Deck Tiles With DeckWise®
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of How-to install DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Installing DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Creating Perfect Deck Board Gap Spacing
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Don't Overdrive Screws
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! How to Prevent End Checking
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! How to Protect Your Deck
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Speed Up Deck Building with the Drill&Drive
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! The Importance of Pre-Drilling Hardwood Decking
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Dual Post Corners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Estate & Heritage Series
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Install On Pitches & Stairs
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: An Overview
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: Fittings/Receivers Differences
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: How Many Cable Rail Runs?
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information