Rated 5 based on 1 product reviews
SWFcontract

Window Treatments

CONTACT INFO
EMAIL
Request for informationSWFcontract Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Heritage Aluminum Blinds are 2" aluminum window blinds that are ideal for large windows. Built with the SureTight® steel headrail system, these 2" aluminum window blinds are fortified with added slat support and light blocking capabilities that make for a durable, long-lasting aluminum blind.


- Hide Gallery
2" Aluminum Blinds

Revit BIM Files for 2" Aluminum Blinds - BALI® Heritage™

Window Treatments: Metal Blinds: Horizontal Motorized

Window Treatments: Metal Blinds: Horizontal

Specifications for 2" Aluminum Blinds - BALI® Heritage™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Specwizards for 2" Aluminum Blinds - BALI® Heritage™
BusinessApplication
Building Construction Specifications
Catalogs for 2" Aluminum Blinds - BALI® Heritage™
Videos for 2" Aluminum Blinds - BALI® Heritage™
SWFcontract video of Graber Cellular Shades
2015-04-06T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of SWFcontract Fabrics
2015-06-25T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of SWFcontract Motorization
2015-06-25T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of Graber Roller Cordless Solar Blinds
2015-04-06T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of Graber Cordless Wood Blinds
2015-04-06T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of SWFcontract Skylight
2015-06-25T00:00:00+00:00Z
(SWFcontract)request for information