Rated 5 based on 1 product reviews
CONTACT INFO
966-130 Corporate Blvd.
Aurora, IL 60502
Phone: 630-957-1000
Would you like to see hosted content from Centor?
EMAIL
Request for informationCentor Contact Us / RFI

Without a corner post to interrupt the view you can enjoy the vistas beyond with the Centor 257 Integrated Cornerless Folding Window. Designed with the same clean lines as our flagship 205 Integrated Folding Door, homeowners will enjoy even more fresh air and views,with each side of the opening capable of spanning up to 4.7m wide.


The Cornerless Folding Window can have 2, 3, 4 or 5 panels on each side, in ‘odd-odd'configurations (e.g. 3 doors on the left, 5 doors on the right) or ‘odd-even' configurations(e.g. 3 doors on the left, 4 doors on the right).


For inside-outside living without the compromises, the 257 Integrated Cornerless Folding Window incorporates a choice of either built-in screens or shades to control insects,sunlight and privacy.


- Hide Gallery
257 Integrated Cornerless Folding Window

Catalogs for 257 Integrated Cornerless Folding Window
Videos for 257 Integrated Cornerless Folding Window
Centor video of Centor - Folding and Sliding Door Systems
2013-06-26T00:00:00+00:00Z
(Centor)request for information
Centor video of Centor Integrated Doors
2018-12-10T00:00:00+00:00Z
(Centor)request for information
Centor video of Centor Integrated Folding Door
2018-12-10T00:00:00+00:00Z
(Centor)request for information
Centor video of Introducing Integrated Sliding Doors
2019-06-18T00:00:00+00:00Z
(Centor)request for information
Centor video of Centor Integrated Doors – A conscious inside-outside connection
2019-06-18T00:00:00+00:00Z
(Centor)request for information
Centor video of Large openings made easy
2019-06-18T00:00:00+00:00Z
(Centor)request for information