Rated 5 based on 1 product reviews
ASC Steel Deck

CONTACT INFO
EMAIL
Request for informationASC Steel Deck Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

2W Composite Floor Deck is a 36" net coverage structural floor deck. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system.

2W Deck offers:

  • 2" nominal depth, 36" coverage

  • 7 foot to 12 foot optimal span range

  • Least steel weight per square foot floor deck

  • Meets SDI 2x12 inch standard profile requirements

  • Reduced composite slab depth compared to 3WxH-36 and NH-32



Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

- Hide Gallery
2WH-36 Hi Form Floor Deck (2" Floor Deck)

Revit BIM Files for 2WH-36 Hi Form Floor Deck (2" Floor Deck)

2WH Deck Profile

CAD Drawings for 2WH-36 Hi Form Floor Deck (2" Floor Deck)
ASC Typical Steel Deck Details V2.0
download:view:
ASC Deck Profiles v3.0
download:view:
Specifications for 2WH-36 Hi Form Floor Deck (2" Floor Deck)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for 2WH-36 Hi Form Floor Deck (2" Floor Deck)
Videos for 2WH-36 Hi Form Floor Deck (2" Floor Deck)
ASC Steel Deck video of How to Download the ASC Steel Deck Tekla Structures Plugin on Tekla Warehouse
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of ASC Steel Deck Revit Add-in User Installation Guide and Intro Video
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of How to use Steel Decking-Risa with ASC Steel Deck Products
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of How Steel Roof and Floor Deck are Made-ASC Steel Deck
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of Smooth Series Steel Deck-ASC Steel Deck
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information