Rated 5 based on 1 product reviews
ASC Steel Deck

CONTACT INFO
EMAIL
Request for informationASC Steel Deck Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

3WxHF-36 Cellular Roof Deck (3" Roof Deck)cart-plus

3W Cellular Roof Deck is a 36" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.

Cellular 3W Deck offers:

  • 3" depth, 36" coverage, 14' to 22' optimal span(s)

  • Good diaphragm shear

  • Aesthetic flat pan underside

  • Longer spanning than non-cellular profile

  • Meets Steel Deck Institute (SDI) 3"x12" requirements



Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.

Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).

Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature


CAD Drawings for 3WxHF-36 Cellular Roof Deck (3" Roof Deck)
ASC Typical Steel Deck Details V2.0
download:view:
ASC Deck Profiles v3.0
download:view:
Specifications for 3WxHF-36 Cellular Roof Deck (3" Roof Deck)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for 3WxHF-36 Cellular Roof Deck (3" Roof Deck)
Videos for 3WxHF-36 Cellular Roof Deck (3" Roof Deck)
ASC Steel Deck video of How to Download the ASC Steel Deck Tekla Structures Plugin on Tekla Warehouse
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of ASC Steel Deck Revit Add-in User Installation Guide and Intro Video
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of How to use Steel Decking-Risa with ASC Steel Deck Products
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of How Steel Roof and Floor Deck are Made-ASC Steel Deck
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of Smooth Series Steel Deck-ASC Steel Deck
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information