Rated 5 based on 1 product reviews
FSR Inc.

Audio Visual Equipment Boxes

CONTACT INFO
EMAIL
Request for informationFSR Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
FSR's highly successful Project Wall Box family is being expanded with two new models priced specifically to ease the installer's bottom line. These economical large open wall boxes designed to fit 16" on center stud bays simplify audiovisual and IT installations by providing space for routing cables, AC connections, and digital media product mounting in 4" and 3" thick walls.
- Hide Gallery
4" Depth Large Open Style Wall Boxes

4" Depth Large Open Style Wall Boxes  

PWB-320  
1

Revit BIM Files for 4" Depth Large Open Style Wall Boxes - PWB-320

Floor, Table and Wall Boxes: PWB: 320 XL-BX

Floor, Table and Wall Boxes: PWB: 320-BX

CAD Drawings for 4" Depth Large Open Style Wall Boxes - PWB-320
Wall Boxes PWB - 100 - New/Old Work Installation
download:view:
Wall Boxes PWB - 100 - General Dimensions
download:view:
Specifications for 4" Depth Large Open Style Wall Boxes - PWB-320
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for 4" Depth Large Open Style Wall Boxes - PWB-320
Videos for 4" Depth Large Open Style Wall Boxes - PWB-320
FSR Inc. video of FSR - FRK Overview
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of FSR - FL 200
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of FSR - Core
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of How To Install FSR's Under Table Equipment Rack | FSR Inc.
2019-09-29T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of The Best Was Yet To Come: Next Generation Digital Ribbon Cable | Product Insider
2019-09-29T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of FSR - DR SOCK
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Collaboration Simplified: HuddleVU Wall Box
2019-09-29T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Introducing Our Expandable Power System | FSR Inc
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of CB-224 Zone Enclosure
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Adapting To Change | A Smarter Office
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Adapting To Change with Smart-Way
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Power Anywhere, Anytime | Smart-Way Stick
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Smart-Way Floor Raceway | One Product For All Applications
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Ceiling Solutions 2021
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information