Designed with exceptional style and performance in mind, the Gentek 5100 patio door is an excellent choice for your home. Its heavy-duty construction begins with a fully fusion-welded frame and metal-reinforced sashes. 
The generous glass area enhances your interior with natural light and warmth, while precision-engineered insulating components create an effective thermal barrier against energy loss.
Built for constant wear and tear, the Gentek 5100 promises classic good looks and easy-glide operation for years to come.
Features and Benefits
Durable, solid vinyl mainframe and sashes won't chip, peel, crack or warp. Premium vinyl resin is colored all the way through to ensure lasting beauty.
Protective weatherstripping at jambs, header and sill for thermal efficiency.
Weatherstripping in extra-deep integral interlocks at meeting stiles provides insulation and helps block air infiltration.
Metal-reinforced vertical sash components add strength and durability.
Insulated glass unit* with the Intercept® Warm-Edge Spacer System promotes energy conservation year-round.
Heavy-duty dual adjustable steel wheels with steel ball bearings allow effortless operation and movement of the door panel
Additional Features
Fully fusion-welded mainframe and sashes for outstanding structural integrity and strength.
Durable fiberglass screen with aluminum frame features an adjustable independent wheel system in all four corners.
Available in a 2-lite style in 5′, 6′ and 8′ widths, and a 3-lite style in a 9′ width. Height is standard at 79-1/2″. Custom sizes are available.
Choose a White or Beige door with left or right moving panel.
Backed by a lifetime limited warranty** for added peace of mind.
Patio Door Options
BarrierXP® insulating glass package options featuring Low-E glass with argon gas and the Intercept Warm-Edge Spacer System for greater energy efficiency.† Many BarrierXP insulating glass packages meet the latest ENERGY STAR® requirements. Consult your sales representative for the ideal glass package required for your home and climate zone.
Interior ventilation foot lock allows limited opening of the door for airflow.
Keyed exterior lock offers convenient access from outside the home.
Brass interior handset for added beauty and visual appeal.
Decorative grids in flat and contoured styles positioned between the panes of glass for easy cleaning.
V-grooved glass for a subtle touch of elegance.
Insulated glass (IG) units that require capillary tubes may experience some argon gas depletion. * Limited warranty does not apply to damage caused by faulty or improper installation, or causes outside of Gentek's control. †See your Gentek Sales Representative for additional information regarding any questions you might have, or any assertions herein, concerning energy efficiency or savings. Energy savings will vary. Energy savings assume proper installation and use. Not all products are ENERGY STAR-certified.
