Composite Cladding
The Look of Real Wood. The Performance of Something Better. ASCEND Composite Cladding, a first-of-its-kind solution that combines beauty, performance, and efficient installation for the best overall value on the market vs fiber cement or engineered wood. With tall exposures and the deeply grained look of real wood, ASCEND is available in 21 colors and captures the high-end aesthetics for today's design demand. ASCEND requires minimal maintenance, day after day, year after year & enables the ability to deliver the look developers & residents want with enhanced, long-term durability they can rely on at an attractive total installed and lifetime cost.
ASCEND is a Glass Reinforced Polymer Composite; a siding of its own class (non-vinyl / non-cementitious) that is geared to be a cost alternative to fiber cement; with giving you a more revealing wood look and maintenance free solution.
7" Plank
12" Board & Batten
Accessories
Multi-Family / Single Family Application
Class A Fire Rating
Compatible for Building Types I-V
R-Value of 2.0
Solid feel against the wall
Compatible with all trim options
Lifetime warranty
Moisture resistant
High wind resistance
Low maintenance/ Easy to handle
Efficient Installation
No sealing, touch-up painting, joint flashing
ASCEND Resources
Why ASCEND?
ASCEND Distributors
ASCEND Awards
ASCEND Success Stories
Vinyl Siding
A luxurious low-gloss finish embossed with a sumptuous texture. All in a generous selection of beautiful solid and variegated colors and classic vinyl siding profiles for tastefully stated elegance.
With quiet sophistication, Sequoia Select offers a substantial departure from ordinary vinyl siding. This versatile collection features elegant, classic hues – for a richness and warmth no other siding can match. This performance-engineered home exterior will meet your every expectation for outstanding beauty, enduring protection, easy upkeep and lasting value.
Features:
Extra-Heavy Wall Thickness
Heavy-duty .046″ thickness provides superior rigidity, ensuring straight, smooth walls.
Full-Roll Nailing Hem
Delivers double-strength wall attachment.
Exclusive Advantage Lock System
Securely connects panels, greatly enhancing rigidity and stability.
Built Weather-Tough!
Sequoia Select has been tested to withstand negative windload resistance per ASTM D5206 and meets or exceeds the industry standard for windload performance.
Rich Cedar Grain EmbossBeautiful low-gloss finish achieves natural appeal and excellent durability; requires minimal upkeep.
Superior Lap Height
Full 3/4″ lap height creates a deeper dimensional look and enhanced shadow lines for a true wood-like appearance.
Easy Color-Match System
Our Color Clear Through® system makes it easy to find the perfect color match for your exterior design. This special collection of colors ensures that all Gentek products – siding, soffit, fascia, trim, and rainware – will beautifully match throughout our vinyl, aluminum and steel product lines.
*Wind load performance may vary by profile design.
The long, elegant profile and uniform finish will convey nothing less than exceptional quality and refinement.
With Sequoia Select Extended Length Vinyl Siding, you can achieve a superbly crafted finish for your home. This extra-long panel can reduce overlaps by up to 50% compared to standard 12′ siding – creating crisp, smooth walls and uninterrupted shadow lines. Our handsome collection of vinyl siding profiles (12'and 16′) lets you cost-effectively combine a variety of panel lengths to eliminate or minimize siding overlaps throughout your home's exterior.
Features:
Longer Length, Smoother Finish
Extra-long panels can reduce overlaps by up to 50%. Available in our most popular colors and profiles.
Extra-Heavy Wall Thickness
Heavy-duty .046″ thickness provides superior rigidity, ensuring straight, smooth walls.
Full-Roll Nailing Hem
Provides double-strength wall attachment.
Exclusive Advantage Lock System
Securely connects panels, greatly enhancing rigidity and stability.
Hurricane-Velocity Wind Resistant
Sequoia Select Extended Length withstood wind loads up to 253 mph in independent tests.*
Rich Cedargrain Emboss
Beautiful low-gloss finish achieves natural appeal and excellent durability; requires minimal upkeep.
Superior Lap Height
Full 3/4″ lap height creates a deeper dimensional look and enhanced shadow lines for a true wood-like appearance.
Easy Color-Match System
Our Color Clear Through® system makes it easy to find the perfect color match for your exterior design. This special collection of colors ensures that all Gentek products – siding, soffit, fascia, trim, and rainware – will beautifully match throughout our vinyl, aluminum and steel product lines.
*Wind Load performance may vary by profile design.
Centennial Beaded Premium Vinyl Siding blends old-world craftsmanship with modern practicality.
Calling to mind historic beauty and appeal, Centennial Beaded Premium Vinyl Siding blends old-world craftsmanship with modern practicality. The extra-deep beaded ridge and inviting brushed texture of this 6-1/2″ profile will give your home the ideal touch of character and charm.
Features:
Classic Charm
The extra-deep beaded ridge, subtle brushed texture and striking shadow lines of this generously portioned 6-1/2″ profile will give your home a warm and inviting ambiance.
Exceptional Wall Thickness
Heavy-duty .044" thickness provides rigidity, ensuring straight, smooth walls.
Windload Tested
Laboratory tested to withstand windloads up to 173 mph*
Authentic Brushed Emboss
Beautiful low-gloss finish achieves natural appeal and excellent durability; requires minimal upkeep.
Colour-Matching Made Simple
Our Color Clear Through® system makes it easy to find the perfect color match for your exterior design. This special collection of colors ensures that all Gentek products – siding, soffit, fascia, trim, and rainware – will beautifully match throughout our vinyl, aluminum and steel product lines.
*Wind Load performance may vary by profile design.
The superb construction of Signature Supreme premium vinyl siding sets it apart.
Beginning with a heavy-duty .044″ panel thickness, this powerfully built siding boasts a rolled nail hem and deep 5/8″ butt height for superior strength and rigidity.
A new grip-tight PowerLok locking system firmly secures each vinyl siding panel in place for outstanding structural integrity and wind resistance. Together, these design enhancements deliver exceptionally straight, smooth walls that are protective and strong.
Features:
Rolled Nail Hem
Signature Supreme vinyl siding is fortified with a rolled nail hem for extra-strong wall attachment. In laboratory tests simulating hurricane-force wind conditions, Signature Supreme withstood wind loads up to 190 mph.*
PowerLok Infrastructure Technology
The PowerLok locking system works double time – reinforcing the rigidity of the siding and keeping panels secured firmly together for crisp, clean wall lines and a markedly superior installation.
Durable .044″ Panel Thickness
With a rugged .044″ panel thickness, Signature Supreme premium vinyl siding promises enduring protection and beauty for your home. The low-gloss finish and subtle hardwood texture will stand up to harsh weather and keep its luxurious appearance year after year with very little upkeep!
Extra-Deep 5/8″ Butt Height
You may not realize it, but the siding's butt height creates shadow lines that add dimension and style to a home – the deeper the butt height, the more dramatic the shadow lines appear. Signature Supreme vinyl siding's generously proportioned 5/8″ butt height will create an attractive appearance, while also fortifying the integrity and strength of the siding.
Easy Color-Match System
Our Color Clear Through® system makes it easy to find the perfect color match for your exterior design. This special collection of colors ensures that all Gentek products – siding, soffit, fascia, trim, and rainware – will beautifully match throughout our vinyl, aluminum and steel product lines.
*Windload performance may vary by profile design.
Generous in style and solidly built, this expertly crafted siding will enhance the appearance of your home with a durable, easy-care finish.
Concord vinyl siding shows off its versatility and visual appeal with five classic profile designs and a full selection of beautiful colors enhanced with a light rough sawn texture.
Features:
Exceptional Wall Thickness
Heavy-duty .042" thickness provides rigidity, ensuring straight, smooth walls.
Full-Roll Nailing Hem
Provides double-strength wall attachment.
Windload Tested
Laboratory tested to withstand windloads up to 310 km/h (193 mph)*
Light Roughsawn Emboss
Beautiful low-gloss finish achieves natural appeal and excellent durability; requires minimal upkeep.
Colour-Matching Made Simple
Our Color Clear Through® system makes it easy to find the perfect color match for your exterior design. This special collection of colors ensures that all Gentek products – siding, soffit, fascia, trim, and rainware – will beautifully match throughout our vinyl, aluminum and steel product lines.
*Wind Load performance may vary by profile design.
From classic to modern, Aurora II Vinyl Siding combines enduring style with everyday affordability.
The low-gloss finish, natural cedar grain texture and rich palette of colors will beautifully showcase the architectural details of your home.
Features:
Performance Wall Thickness
An .040" thickness provides rigidity, ensuring straight, smooth walls.
Full-Roll Nailing Hem
Provides double-strength wall attachment.
Windload Tested
Laboratory tested to withstand windloads up to 283 km/h (176 mph)*
Natural Cedargrain Emboss
Beautiful low-gloss finish achieves natural appeal and excellent durability; requires minimal upkeep.
Colour-Matching Made Simple
Our Color Clear Through® system makes it easy to find the perfect color match for your exterior design. This special collection of colors ensures that all Gentek products – siding, soffit, fascia, trim, and rainware – will beautifully match throughout our vinyl, aluminum and steel product lines.
*Wind Load performance may vary by profile design.
Shakes & Scallops
Elegant, natural-looking exterior combines the distinctive warmth and appeal of genuine shakes and scallops with the high-performance properties
In Fairhaven Sound Single Select Ultra-Premium Shakes & Scallops, you've discovered something exceptional for your home. This elegant, natural-looking exterior combines the distinctive warmth and appeal of genuine shakes and scallops with the high-performance properties of polymer technology.
Features:
Integrated Panel Locking System
This exclusive design locks panels firmly together for increased strength and structural integrity, as well as a more uniform finished look.
Optimal Installation Guides
Self-aligning nail slots and a temperature chart on the side tab help ensure that each panel is properly positioned for optimal expansion and contraction in all weather.
Self-Concealing Side Tabs
The self-concealing side tabs feature the same cedargrain detail as the panel to hide seams where panels are joined, creating a virtually seamless appearance.
Extended Panel Length
Approximately 40% longer than typical shake and scallop profiles, Fairhaven Sound Single Select's 6'8″ extended length achieves long, uninterrupted lines for a smoother finish.
Variety of Mold Patterns
An expanded variety of shake molds creates a random, natural-looking appearance just like actual cedar
Hurricane-Tough!
In independent laboratory tests, Fairhaven Sound Single Select Shakes & Scallops remained secure in Category 5 hurricane-velocity winds.
Easy Color-Match System
Our Color Clear Through® system makes it easy to find the perfect color match for your exterior design. This special collection of colors ensures that all Gentek products – siding, soffit, fascia, trim, and rainware – will beautifully match throughout our vinyl, aluminum and steel product lines.
Steel Siding
SteelTek Supreme steel siding creates the ultimate shield for your home.
Two of the world's best performing materials come together in SteelTek Supreme steel siding. This high-performance 29- gauge Galvalume AZ-50 steel panel with Kynar PVDF coating technology delivers on every promise for enduring beauty, impressive strength, uniform quality and a markedly refined appearance for your home.
Pounding rain, severe wind, freezing cold and blistering heat are no match for the commanding strength of steel. Each pretreated galvanized steel panel is virtually “weather-sealed" with a resilient Kynar PVDF finish, ensuring long-lasting beauty and protection.
Features:
Impact Resistant
Constructed of roll-formed 29 gauge Galvalume AZ-50 steel for maximum resistance to hail damage and denting.
Built Weather-Tough
Unlike wood, compressed particleboard or fiber cement, SteelTek Supreme won't absorb moisture. Steel siding also resists warping, chalking, fading and brittleness and is independently tested to withstand hurricane-force winds exceeding 160 mph.
Staight Wall Lines
The low thermal expansion is less than 1/8″ over a 12′ panel for high dimensional stability.
Upscale Appearance
Deep 1/2″ panel projection creates greater dimension and style. The PVDF coating system resists dirt buildup, staining and mildew.
Class A Fire Rating
Unlike many other siding materials, SteelTek Supreme steel siding is a non-combustible product, meeting even the most stringent building codes.
Environmentally Friendly
SteelTek Supreme steel siding is 100% recyclable; no painting, caulking or issues with silica dust.
Insect Resistant
Resists damage from wood-eating insects.
Simple to Install
Installs easily; unlike fiber cement, SteelTek Supreme steel siding does not involve hazards from silica dust.
With SteelTek, you have found a superb choice for both beauty and strength.
If you are considering steel siding for your home, chances are you've already realized the benefits that only steel can deliver. It's unmatched when it comes to protecting your home from harsh weather and other hazards. And in SteelTek steel siding, you have found a superb choice for both beauty and strength.
Features:
Protective Steel Shield
SteelTek's strength begins with pretreated galvanized steel that is primed and heat-fused with a thick PVC coating, making it virtually impervious to outdoor elements. This luxurious yet resilient finish will stand up strong against blistering heat, pounding hail, heavy snow and other punishing weather.
High Dimensional Stability
Rigid steel panels resist buckling and the wavy appearance that can result from expansion and contraction caused by extreme weather changes. SteelTek steel siding also will subtly conceal flaws in the exterior's substructure, keeping wall lines exceptionally smooth and straight.
Simple Upkeep
When it comes to maintaining your SteelTek siding, you can relax. There's no need for time-consuming scraping and painting or struggling with ladders. Just a simple rinse with a garden hose will remove most airborne dust and dirt. In most cases, your siding will clean up quickly and easily.
Environmentally Friendly
Unlike some building materials such as fiber cement, SteelTek steel siding is a recyclable product. It also promotes energy conservation by creating a tight building envelope for more efficient heating and cooling performance year-round. “Building green" with SteelTek steel siding is good for you and good for the environment!
Deep, rich colors embellished with an authentic woodgrain texture will lend the perfect measure of refinement to your home.
Expertly crafted with attention to detail, SteelSide beautifully conveys the timeless appeal of freshly painted clapboard in steel siding. Its deep, rich colors embellished with an authentic woodgrain texture will lend the perfect measure of refinement to your home, while the heavy-duty steel construction delivers unmatched protection.
Features:
Powerful Steel Protection
Pounding rain, freezing temperatures, and blistering heat are no match for SteelSide. It's built to stand up strong against the worst of Mother Nature's arsenal. Each pretreated galvanized steel siding panel is virtually “weather sealed" in a thick PVC finish that's three and one-half times thicker than most conventional coatings.
High Dimensional Stability
You also can depend on SteelSide's rigid steel core to provide high dimensional stability for resistance to buckling and the wavy appearance that can result from extreme weather changes. Unlike other sidings, SteelSide will retain its graceful, uniform finish year after year.
Simple Upkeep
Not only is SteelSide exceptionally strong and beautiful, it's a steel siding that is easy to maintain. There's no need for time-consuming scraping and painting or struggling with ladders. Just a simple rinse with your garden hose will remove most airborne dust and dirt. In most cases, your siding will clean up quickly and easily.
Environmentally Friendly
Unlike some building materials such as fiber cement, SteelSide steel siding is a recyclable product. It also promotes energy conservation by creating a tight building envelope for more efficient heating and cooling performance year-round. “Building green" with SteelSide is good for you and good for the environment.
Commanding Steel Strength
SteelSide's rugged steel construction is virtually impervious to outdoor elements. And unlike wood, compressed particle board or fiber cement, it won't absorb moisture. It's also resistant to dents, warping, fire, termites, chalking, fading, and brittleness in cold weather.
Aluminum Siding
Deluxe aluminum siding will give your home a refined appearance.
A longtime favorite, Deluxe aluminum siding effortlessly conveys a clear-stated preference for classic good looks. Its crisp white color and smooth texture combined with a heavy-duty aluminum construction will give your home a superior finish.
With a traditional profile design and smooth texture, Deluxe aluminum siding will give your home a refined appearance while wrapping it in a tough aluminum shield.
Features:
Built Weather-Tough!
Deluxe aluminum siding is performance-engineered to shield your home from outdoor elements, such as harsh winds and water, and other destructive weather. Unlike wood, compressed particle board or fiber cement, Deluxe aluminum siding won't absorb moisture.
Added Dimension
The extra-deep 1/2″ butt height of Deluxe aluminum siding adds greater dimension and style with dramatic shadow lines.
Superior Finished Look
While fiber cement and compressed particle boards typically require caulked joints, Deluxe aluminum siding's “seams" are crisp and clean.
The traditional beauty of hand-cut wood siding with the high-performance properties of aluminum.
Warm and welcoming, Woodgrain Series 2000 combines the traditional beauty of hand-cut wood siding with the high-performance properties of aluminium. Luxurious colors embellished with an intricate woodgrain texture will lend style and sophistication to your home.
Features:
Built Weather-Tough!
Woodgrain Series 2000 is performance-engineered to shield your home from outdoor elements, such as harsh winds and water, and other destructive weather. Unlike wood, compressed particle board or fiber cement, Woodgrain Series 2000 aluminum siding won't absorb moisture.
Added Dimension
The extra-deep 1/2″ butt height of Woodgrain Series 2000 aluminum siding adds greater dimension and style with dramatic shadow lines.
Superior Finished Look
While fiber cement and compressed particle boards typically require caulked joints, Woodgrain Series 2000's “seams" are crisp and clean.
Soffit and Fascia
Not only will it beautify and protect the hard-to-reach areas of your home's exterior, it will also promote essential ventilation of the eaves and rafters.
With classic elegance and exquisite form, Sequoia Select Ultra-Premium vinyl soffit imparts a substantial measure of style and substance. This extra-wide 12″ panel is superbly crafted with a rugged .044″ thickness and hidden dual vent slots for exceptional performance. Not only will it beautify and protect the hard-to-reach areas of your home's exterior, it will also promote essential ventilation of the eaves and rafters.
Features:
ChromaTrue®
Featuring richer, darker colors fortified with ChromaTrue® fade-defying technology. Gentek vinyl siding carries a lifetime limited warranty against fading. See printed warranty for more details.
Extra-Wide Profile
Generous 12″ panel with hidden dual vent slots achieves optimum coverage and ventilation.
Maximized Ventilation
10 square inches of ventilation per linear foot promotes necessary air circulation.
Superior Performance
Up to 100% more ventilation than most other hidden vent soffits.
Premium .044″ Panel Thickness
Quality construction ensures long-lasting beauty and durability.
Luxurious Finish
Handsome matte texturecomplements a variety of exteriors.
Versatile Profiles
Solid panel installs beautifully as vertical siding to add dimensional and visual excitement to entryways, gables and other accent areas.
Easy Upkeep
With solid color through and through the panels won't chip, flake and blister like painted surfaces. And unlike wood, they won't rot or warp due to moisture. There's no need for time-consuming upkeep or painting. Your soffit will keep its fresh-looking appearance season after season.
Investing in Your Home
Sequoia Select Ultra-Premium vinyl soffit will protect the trim areas of your home and heighten its curb appeal as well. And in today's resale market, a beautiful, low maintenance exterior can greatly enhance the value of your home.
Siding Warranty Coverage
Lifetime limited warranty, lifetime limited fade warranty, and 50-year hail warranty. Please see printed warranty for complete details.
Soffit lends a crisp, clean appearance to the eaves and rooflines, but did you know it also helps to keep your home structurally strong?
A well-designed vinyl soffit system provides essential ventilation to help prevent the damaging effects of trapped moisture. It also promotes directional air movement through the roof structure, eliminating moisture that can cause rotting and decay.
Features:
ChromaTrue®
Featuring richer, darker colors fortified with ChromaTrue® fade-defying technology. Gentek vinyl soffit and fascia carries a lifetime limited warranty against fading. See printed warranty for more details.
Choose from four distinctive profiles to give your home the perfect finishing touch. Sequoia Select, Oxford and Fairweather vinyl soffit also install beautifully as vertical siding – dramatically enhancing gables, entryways and other accent areas.
Sequoia Select® Ultra-Premium
This extra-wide 12″ vinyl soffit is superbly crafted with a heavy-duty .044″ panel thickness and hidden dual vent slots that deliver 10 square inches of ventilation per linear foot. The panel's subtle matte texture and clean-line design combined with a high-performance construction achieve a markedly superior finish.
Oxford® Premium
Oxford Premium presents an ample measure of style and substance in a quality-crafted vinyl soffit. Its durable construction enhanced with a light roughsawn texture will protect the hard-to-reach areas of your home with a resilient finish.
Beaded Premium
Ever faithful to its historic character and appeal, Beaded Premium vinyl soffit features a sculpted bead, recessed vents and luxurious matte texture. The soffit's generous 8″ width is ideal for porch ceilings and areas covering greater spans. Available in Snow White, Linen, Monterey Sand, Wicker, Canyon Clay and Pebble.
Fairweather®
Beautifully crafted with a brushed texture, Fairweather vinyl soffit provides an attractive, easy-care finish at an economical price.
Easy to Maintain
When you choose vinyl soffit for your home, you can forget about time-consuming maintenance. The vinyl color goes all the way through each panel, so it never needs to be painted. Your soffit will keep its fresh-looking finish season after season.
You may not realize it, but soffit and fascia play an important role in the structural integrity of your home.
Properly installed aluminum soffit provides essential ventilation and air circulation to reduce excess moisture that can cause rotting and decay of the roof's structure. It promotes directional air movement through the eaves and rafters of your home, helping it to stay in great shape both inside and out.
Features:
Design the Ideal System
Choose from a variety of aluminum soffit and fascia profiles to create the ideal system for your home.
Hi-Tensile Soffit
Made from a specially formulated alloy that performs like heavier gauge material, Hi-Tensile aluminum soffit features a smooth, low-gloss LoMar polyester finish that will deliver outstanding beauty and protection for your home.
Deluxe Fascia
Deluxe fascia features a beautifully protective LoMar polyester coating that's built to last. Its low-luster finish and smooth texture will give the rooflines and trim areas of your home a crisp, clean appearance.
Simple Upkeep
Built with easy upkeep in mind, Gentek aluminum soffit and fascia feature a heavy-duty construction and resilient finish that requires minimal maintenance. Just a simple rinse with your garden hose will remove most airborne dust and dirt, keeping your raffling and trim areas looking fresh and clean.
Trim and Gutter Coil
Specifically designed to be forgiving on intricate forming, bending and wrapping applications, Performance G8 also beautifully withstands the test of time, harsh weather and high-traffic areas .
Features and Benefits
25 colors (18 additional coming soon!)
Brushed texture
24″ wide x 50′ length
30-year limited warranty
Excellent resistance to marring and scratching
Superior flexibility and formability for installation ease
Long-lasting, beautiful finished look
Color-matched to Alside siding and windows
Gentek offers a full line up of Aluminun Trim coil in both Poly and PVC finishes. Our extensive color offering includes matches to our top siding colors.
Features and Benefits
24″ aluminum trim coil
.019″ coil thickness
Available in Poly (LoMar) and PVC finish coats
No minimum order required
Choosing the perfect aluminum trim coil color for your exterior design is easy and convenient with our Gentek coil color selector. Each color chip is identified with a Gentek color number and the matching Exterior Portfolio color name.
All Gentek trim coil coatings have been formulated and tested to ensure a durable, low-maintenance finish that will enhance the beauty of homes for years. Choose from 24 colors with Poly (LoMar) or PVC (polyvinyl chloride) finish.
Beautiful and resilient, our Poly (LoMar) polyester coating provides a soft, low-luster satin finish with excellent resistance to surface marring and scuffing. Our PVC finish is a premium semigloss coating that is several times thicker than ordinary coatings. The extra thickness delivers outstanding resistance to wear and abrasion and extends the life of the coating beyond ordinary painted finishes.
Add the finishing touches to your home with Gentek's large selection of flatstock colors to match any home design. It's polyester coating and heavy duty construction will offer years of maintenance free exterior.
Gentek gutter coil is the industry standard for creating long lasting and high performing gutter components with one of the largest color options.
Features and Benefits
.027″ and .032″ coil thicknessed
Available in 11.75″, 11.875″ and 15″ widths
Poly (LoMar) finish coat
Our Color Clear Through® system makes it easy to find the perfect color match for your exterior design. This special collection of colors ensures that all Gentek products – siding, soffit, fascia, trim, and rainware – will beautifully match throughout our vinyl, aluminum and steel product lines.
Heavy-Duty Construction
Resilient aluminum core is coated with a specially formulated polyester finish
Flexible Product Offering
Gentek offers flatstock in One Side Painted (OSP) and Both Sides Painted (BSP).
Popular Smooth Emboss
Beautiful low-gloss finish achieves natural appeal and excellent durability; requires minimal upkeep.
The continuous coil length allows each piece to be custom cut to the home's architecture. Kynar PVDF coating technology provides exceptional appearance and outstanding performance. Built weather-tough, the coil resists peeling, cracking and fading – letting you achieve custom elegance that is virtually maintenance-free.
Features and Benefits
Heavy-duty Construction
Galvalume AZ-50 steel with rust-inhibiting advantages of aluminum and zinc resists effects from extreme changes in temperatures.
Best-in-Class Coating Technology
Protective Kynar PVDF coating prevents mold and mildew growth. A low-gloss rating of 7 offers superior scratch resistance and resists chalking, color change and abrasion.
Virtually Maintenance-Free Appearance
A beautiful uniform appearance without unsightly seams that can accumulate dirt and debris or weaken the structural integrity.
Environmentally Friendly
Rigid steel is 100% recyclable; no painting, caulking or issues with harmful silica dust.
Insect Resistant
Resists damage from wood-eating insects
Vinyl Replacement Windows
Precision-engineered for superb construction and exceptional energy efficiency
Signature Elite is everything you're looking for in a quality vinyl replacement window, and more. The upscale design and attention to detail expertly merge with best-in-class technology for enduring beauty, superior energy efficiency, easy upkeep and excellent value. Our innovative BarrierXP PriME glass package meets ENERGY STAR Most Efficient criteria and may help homeowners qualify for tax credits.
Features:
Signature Elite vinyl replacement windows are precision-engineered to help keep your home warmer in the winter and cooler in the summer with less energy use. The refined design and quality craftsmanship will beautifully withstand everyday wear and tear while providing a powerful thermal barrier against inclement weather and energy loss.
Flat casing and brickmould TrimEssentials Options
As part of the Signature Elite Full-Frame Replacement System, this innovative exterior trim is custom-fabricated with each window for superior performance and a beautifully uniform appearance.
BroadView™ Narrowline Frame and Sash
The contemporary low-profile construction provides a greater glass area for exceptional daylighting, while embedded chambers increase energy efficiency, rigidity and durability.
Fortress™ Secure Locking System
Fortress' positive end-of-throw cam shift locking action seals the sash tightly closed; the low-profile hardware features a “locked" indicator.
CoreTec™ Composite Reinforcement
This non-conductive composite reinforcement enhances thermal performance at the meeting rails and allows for secure mounting of hardware.1
Traverse™ Telescoping Sill
The benefits here are threefold: increased structural stability, greater protection from air and water, and enhanced beauty.
Gradient™ True Sloped Sill
Featuring a smooth surface, Gradient™ promptly directs water runoff without the use of weep holes2 to help keep the exterior window attractive.
LinkSync™ Sash-to-Sill Interlock
LinkSync™ nests the sash into the sill to create a wall of resistance that helps prevent the sash from bowing during extreme winds.
DuraFit™ Screen Bulb Seal
This compression bulb seal blocks unsightly light penetration between the screen and window frame and helps keep insects out; it also aids in easier screen installation and removal3.
Insulated Glass Packages
Reducing energy loss is often the number one reason for purchasing replacement windows. Windows are roughly 80% glass, so it's important to choose the ideal glass system for your home and climate. Upgrading to a high-performance Low-E (low-emissivity) insulated glass package may help further increase year-round energy savings.
Signature Elite offers our full family of BarrierXP high-performance insulated glass packages, including our new, innovative BarrierXP PriME insulated glass packages which meets ENERGY STAR Most Efficient in all climate zones.
BarrierXP PriME
Combines three panes of glass, three surfaces of Low-E (low-emissivity) technology, two spaces of argon gas fill and two warm-edge spacer systems.
1 Double hung base model will automatically be upgraded to ST (steel reinforcement) for all units ordered in excess of 48″ wide or 84″ high.
2 For larger size windows or to meet specific DP/PG ratings, optional weeps/performance package must be ordered.
3 Available only with the full screen option.
Beautiful, Practical and Strong
Concord Plus vinyl replacement windows provide beauty and energy efficiency for your home at an affordable price. Built for years of comfort and easy operation, Concord Plus windows can help keep your home warmer in winter and cooler in summer with reduced energy spending.
Features:
Concord Plus windows feature fusion-welded, multi-chambered mainframe and sashes for enduring strength and longevity. With a variety of styles to choose from, you can design the ideal window system for your home – one that's visually pleasing and weathertight.
Quality-Crafted Beauty
Premium vinyl sashes and mainframe are colored through and through to ensure the beautiful luster lasts; won't chip, peel, crack or warp.
Energy Efficient Design
Multi-chambered sash and mainframe provide insulating air spaces for increased thermal efficiency.
Thermal Glass System
Intercept Warm-Edge Spacer System saves energy by reducing the conduction of heat at the edge of glass for advanced energy efficiency and longevity.
Reinforced Construction
Composite-reinforced interlocking meeting rails enhance thermal performance.
Drop-in Glazing
Provides energy efficiency as well as interior aesthetic appeal.
Sloped Sill
Achieves classic beauty and prevents accumulation of water and debris
Insulated Glass Packages
For even greater energy savings, choose Sequoia Select windows with a BarrierXP® insulated glass package.
Features and Benefits
Multi-chambered sash and mainframe provide insulating dead-air spaces for increased thermal efficiency.
Highly durable vinyl mainframe and sashes won't chip, peel, crack or warp. Premium vinyl construction is colored all the way through to ensure lasting beauty.
Step-down frame with double compression-type inner bulb seal helps block air and water infiltration.
Fusion-welded sash and mainframe provide added strength and rigidity. Extra-thick extrusions further fortify the window's overall structural integrity.
Insulated glass unit1 with sealed air space between the panes of glass helps reduce the transfer of heat and cold for year-round energy conservation.
Intercept® Warm-Edge Spacer System saves energy by reducing the conduction of heat at the edge of the glass for superior thermal performance and longevity.
Beveled exterior sash design enhances the finished installation appearance for any architectural style. Stainless steel hardware delivers reliable, trouble-free hinge operation.
Metal-reinforced operating and locking attachment provides strong, dependable hardware performance.
Stainless steel hardware delivers reliable, trouble-free hinge operation.
Heavy-duty hardware ensures smooth, reliable operation of the windows and allows windows to be cleaned from inside the home – including larger window units
Patio Doors
Designed with exceptional style and performance in mind, the Gentek 5100 patio door is an excellent choice for your home. Its heavy-duty construction begins with a fully fusion-welded frame and metal-reinforced sashes.
The generous glass area enhances your interior with natural light and warmth, while precision-engineered insulating components create an effective thermal barrier against energy loss.
Built for constant wear and tear, the Gentek 5100 promises classic good looks and easy-glide operation for years to come.
Features and Benefits
Durable, solid vinyl mainframe and sashes won't chip, peel, crack or warp. Premium vinyl resin is colored all the way through to ensure lasting beauty.
Protective weatherstripping at jambs, header and sill for thermal efficiency.
Weatherstripping in extra-deep integral interlocks at meeting stiles provides insulation and helps block air infiltration.
Metal-reinforced vertical sash components add strength and durability.
Insulated glass unit* with the Intercept® Warm-Edge Spacer System promotes energy conservation year-round.
Heavy-duty dual adjustable steel wheels with steel ball bearings allow effortless operation and movement of the door panel
Additional Features
Fully fusion-welded mainframe and sashes for outstanding structural integrity and strength.
Durable fiberglass screen with aluminum frame features an adjustable independent wheel system in all four corners.
Available in a 2-lite style in 5′, 6′ and 8′ widths, and a 3-lite style in a 9′ width. Height is standard at 79-1/2″. Custom sizes are available.
Choose a White or Beige door with left or right moving panel.
Backed by a lifetime limited warranty** for added peace of mind.
Patio Door Options
BarrierXP® insulating glass package options featuring Low-E glass with argon gas and the Intercept Warm-Edge Spacer System for greater energy efficiency.† Many BarrierXP insulating glass packages meet the latest ENERGY STAR® requirements. Consult your sales representative for the ideal glass package required for your home and climate zone.
Interior ventilation foot lock allows limited opening of the door for airflow.
Keyed exterior lock offers convenient access from outside the home.
Brass interior handset for added beauty and visual appeal.
Decorative grids in flat and contoured styles positioned between the panes of glass for easy cleaning.
V-grooved glass for a subtle touch of elegance.
Insulated glass (IG) units that require capillary tubes may experience some argon gas depletion. * Limited warranty does not apply to damage caused by faulty or improper installation, or causes outside of Gentek's control. †See your Gentek Sales Representative for additional information regarding any questions you might have, or any assertions herein, concerning energy efficiency or savings. Energy savings will vary. Energy savings assume proper installation and use. Not all products are ENERGY STAR-certified.
A Premier Choice For Your Home
Add the perfect touch of refinement to your home with one of our three distinctive sliding patio doors: Contemporary, Classic or French. Advanced design innovations ensure a weathertight fit, while allowing you to enjoy the warmth and beauty of natural sunlight and the feeling of an expanded living area. . Our innovative BarrierXP PriME glass package meets ENERGY STAR Most Efficient criteria and may help homeowners qualify for tax credits.
Features:
Expertly crafted with a premium vinyl construction, ultra-efficient insulating components and high-performance glass, Sanctuary presents the pinnacle of design excellence.
Exceptional Quality
Premium vinyl mainframe and sash feature a double-wall design and multi-chambered construction for outstanding structural integrity and energy efficiency.
Heavy-Duty Design
Steel reinforcements at the interlocks and lock rails increase strength, rigidity and durability.
Energy-Saving Glass System
1″ thick insulated glass unit with the Intercept® Warm-Edge Spacer System saves energy by reducing the transfer of heat and cold.
Increased Thermal Protection
Dual internal/external weatherstripping on the sash and a compression bulb seal deliver increased energy efficiency.
Smooth Gliding Action
Precision-engineered tandem roller system ensures quiet and easy operation of the door panel.
Integrated Mini Blinds
Gentek sliding patio doors offer the added option of an integrated mini blind sealed in the insulated glass unit. This sleek design innovation keeps the blind free from dust and damage, while allowing easy fingertip control to lift and tilt the blind with a single operator.
Strong Warranty Protection
Backed by a lifetime limited warranty – see printed warranty for details.
Insulated Glass Packages
Reducing energy loss is often the number one reason for purchasing replacement windows. Windows are roughly 80% glass, so it's important to choose the ideal glass system for your home and climate. Upgrading to a high-performance Low-E (low-emissivity) insulated glass package may help further increase year-round energy savings. Sanctuary Patio Doors offer our full family of BarrierXP high-performance insulated glass packages, including our new, innovative BarrierXP PriME insulated glass packages which meets ENERGY STAR Most Efficient in all climate zones.
BarrierXP PriME
Combines three panes of glass, three surfaces of Low-E (low-emissivity) technology, two spaces of argon gas fill and two warm-edge spacer systems.
Expertly crafted for enduring beauty and strength
The Gentek 1100 new construction sliding patio door merges exceptional quality and style with advanced energy-saving technology.1 The heavy-duty design, beautiful aesthetics and easy-care features make it an excellent choice for residential, multi-family or light commercial applications.
Features and Benefits
Exception Quality
Fully fusion-welded sash and frame with integral nail flange increase structural integrity and strength. Fortified with steel-reinforced vertical sash components for added rigidity and durability.Ease of Operation
Adjustable tandem rollers ensure smooth gliding of the door panel and extruded aluminum roller track helps prevent corrosion. Screen features four-point roller adjustment for easy operationVersatility
Unit is fully field-reversible. It is available in a 2-lite style in 5′, 6′ and 8′ widths, and a 3-lite style in a 9′ widths. Integral transom in 10″, 12″ or 14″ heights is offered for all models. Jamb extensions reduce interior trim for installation easeIncreased Thermal Protection
Insulating double barrier-fin weatherstripping at the sash sides improves energy efficiency and helps block noise and air infiltrationInsulated Glass Packages
For even greater energy savings, choose a Sanctuary Sliding Patio Door with a BarrierXP® insulated glass package.Strong Warranty Protection
Backed by a lifetime limited warranty – see printed warranty for details.
New Construction Windows
Gentek New Construction Windows are built weather-tough to meet challenging climates in any region
Our windows are energy-efficient, beautiful, durable and virtually maintenance-free.
Features:
Standard:
Fusion-welded frame and sash
Sloped sill hung units
Block and tackle balance system
Reinforced meeting rail
Interior glazed fixed top glass that is serviceable from inside
3050 single-hung egress
Optional:
Continuous frame for twin and triple units
Jamb extensions
Exterior color offering
Meets ENERGY STAR requirements in all four climate zones
Our windows are built with superb style for exceptional, energy-efficient performance.
Gentek designs, builds and delivers a full selection of windows specifically for new construction projects to withstand challenging weather climates in any region.
Features:
Standard:
Fusion-welded frame and sash
Sloped sill hung units
Block and tackle balance system
Integral brickmould J-channel
Reinforced meeting rail
Interior glazed fixed top glass that is serviceable from inside
3050 single-hung egress
Optional:
Continuous frame for twin and triple units
3-1/2" flat casing with bullnose sill
Double-hung platform
Jamb extensions
Exterior colors
Meets ENERGY STAR requirements in all four climate zones
Enhance Your Home With Beauty Of Natural Light
Using the latest technology, 80 Series Windows offer a sturdy construction and precision-welded frame and sashes along with exceptionally energy-efficient insulated glass. Plus, these windows never require scraping or painting and remain easy to maintain. Our innovative BarrierXP PriME glass package meets ENERGY STAR Most Efficient criteria and may help homeowners qualify for tax credits
* Only available in our Western Distribution Area.
Features:
Premium vinyl masterframe and sashes are coloured throughout – won't chip, peel, crack or warp and never need to be painted.
Multi-chambered masterframe and sash construction create effective insulating air spaces for thermal efficiency
1″ thick insulated glass unit with optimal air space improves year-round performance.
Intercept® Warm-Edge Spacer System helps block the transfer of heat and cold for reduced energy use.
Interlock at sash locking rail increases strength and reduces air infiltration.
Metal reinforcement in the locking rail provides rigidity and strength.
Fully extruded dual lift rails ensures easy and convenient operation of the sash.
Drop-in glazing for added energy efficiency and interior aesthetic appeal.
Full capture sill enhances protection from air and water infiltration.
Hidden screen track for added beauty.
Additional Features
Fusion-welded frame and sashes for increased strength and structural integrity.
3-3/8″ frame depth for multiple applications.
Side-load sash operates on two concealed, pre-calibrated block and tackle sash balances.
Double-pile weatherstripping at the meeting rails for added thermal protection.
1″ thick glazing standard – triple glazing also is available.
Side-load bottom sash makes cleaning convenient from inside the home.
Water management system with offset drainage to the exterior
Insulated Glass Packages
Reducing energy loss is often the number one reason for purchasing replacement windows. Windows are roughly 80% glass, so it's important to choose the ideal glass system for your home and climate. Upgrading to a high-performance Low-E (low-emissivity) insulated glass package may help further increase year-round energy savings.
Gentek's 80 Series Windows offer our full family of BarrierXP high-performance insulated glass packages, including our new, innovative BarrierXP PriME insulated glass packages which meets ENERGY STAR Most Efficient in all climate zones.
BarrierXP PriME
Combines three panes of glass, three surfaces of Low-E (low-emissivity) technology, two spaces of argon gas fill and two warm-edge spacer systems.
70 Series performance-engineered windows protect from intense heat, frigid cold and a wide range of challenging weather elements, yet allow you to enjoy the warmth and beauty of natural light from the comfort of your home.
Using the latest technology, 70 Series Windows offer a sturdy construction and precision-welded frame and sashes along with exceptionally energy-efficient insulated glass. Plus, these windows never require scraping or painting and remain easy to maintain.
*70 Series Windows are only available in Western Distribution Area.
Features:
Premium vinyl masterframe and sashes are coloured throughout – won't chip, peel, crack or warp and never need to be painted.
Multi-chambered masterframe and sash construction creates effective insulating spaces for thermal efficiency.
3/4″ thick insulated glass unit with optimal air space improves thermal performance.
Intercept® Warm-Edge Spacer System helps block the transfer of heat and cold for reduced energy use.
Interlock at sash locking rail increases strength and reduces air infiltration.
Metal reinforcement at the locking rail provides rigidity and strength.
Fully extruded lift rail ensures easy and convenient operation of the sash.
Drop-in glazing for added energy efficiency and interior aesthetic appeal
Full-capture sill enhances protection from air and water infiltration.
Hidden screen track for added beauty.
Nailing fin welded at all corners for weathertight installations
Additional Features
Fusion-welded frame and sashes for increased strength and structural integrity.
2-5/8″ frame depth for multiple applications.
Sash operates on two concealed, pre-calibrated block and tackle sash balances.
Double-pile weatherstripping at the locking rail for added thermal protection
Side-load bottom sash makes cleaning convenient from inside the home.
Water management system with offset drainage to the exterior.
Indoor/outdoor removable fiberglass screens.
Insulated Glass Packages
Increased Energy Savings with Barrier XP Glass
BarrierXP insulated Glass packages have proven to be far more effective than ordinary clear glass units. The lower the U-factor, the less energy you'll need to heat your home. The lower the Solar Heat Gain Coefficient (SHGC), the more you'll conserve on air-conditioning.
BarrierXPsc provides exceptional solar control and thermal insulation without compromising the view. This innovative glass system combines Low-E glass with a third metallic, vacuum-deposition layer to selectively filter out the sun's penetrating heat and destructive UV rays. The third layer of protection makes BarrierXPsc one of the most effective glass systems for achieving solar control, outperforming many soft-coat Low-E glass products that typically feature just two layers of Low-E.
BarrierXPsc Select is a design distinction you won't see, but will clearly appreciate. Rather than using a dark tint or extra-thick glass like many solar control products, it incorporates multiple, virtually imperceptible silver layers that counteract the effects of the solar spectrum, yet allow natural visible light into your home. Your windows will have a beautiful appearance that's also exceptionally effective in reducing solar glare.
BarrierXP TG2 triple-pane glass package features two surfaces of Low-E (low-emissivity) glass, two spaces of insulating argon gas, and the Intercept Warm-Edge Spacer System. Together with additional insulating components and airtight chambers in the vinyl window construction, this triple-pane technology ensures a strong barrier against energy loss year-round.
BarrierXP TK2features triple-pane glass with the Intercept Warm-Edge Spacer System, two surfaces of low-emissivity (Low-E) glass and two air spaces filled with krypton gas. Combined with a high-performance window construction and insulating components, this glass system creates a powerful thermal shield against energy loss and helps reduce noise infiltration.
BarrierXP TK2 Plus glass package features triple-pane glass with the Warm-Edge Structural Foam Spacer System, two surfaces of low-emissivity (Low-E) glass and two air spaces filled with krypton gas. Combined with a high-performance window construction and insulating components, this glass system creates a powerful thermal shield against energy loss and helps reduce noise infiltration.
Other
The Portfolio Color Collection has changed the role windows and patio doors play in your home.
Not only must they function smoothly, insulate against energy loss and provide protection from harsh weather, they now inspire a higher level of design, both inside and out. This full array of new and visually exciting color combinations effortlessly blends artistic detail with state-of-the-art technology to give your home a distinctly upscale appearance.
Remarkably Strong and Durable
While creativity carries the day with the Portfolio Color Collection, you'll be equally impressed with its performance power. Our interior woodgrain laminate finishes are precision-engineered for outstanding durability that maintains its attractive appearance over the life of the product. Ultra-premium exterior colors are achieved with a cutting-edge polyurethane coating technology incorporating heat-reflective pigments to ensure a strong, fade-resistant and highly weathered finish that's easy to clean. Together, this innovative design collection delivers the perfect fusion of style and strength.
Rich colors and natural appeal
Matte texture to complement a variety of aesthetics
UV-resistant for outstanding color retention
Heat-reflective pigments and adhesion-promoting additives minimize heat gain on dark colors
Stands up strong to extreme heat and cold
Highly weatherable, durable and robust
Excellent resistance to dirt, chemicals and environmental pollutants
Resists damage from salt air in seaside climates
Features 10 year fade-resistance warranty coverage for exterior color finishes, in addition to the window's lifetime limited warranty; see printed warranties for complete details.
Reducing energy loss is often the number one reason for purchasing replacement windows. Windows are roughly 80% glass, so it's important to choose the ideal glass system for your home and climate. Upgrading to a high-performance Low-E (low-emissivity) insulated glass package may help further increase year-round energy savings.
BarrierXP Insulated Glass Packages
BarrierXP combines multi-layered, low-emissivity (Low-E) glass, argon gas and the Intercept Warm-Edge Spacer System.
Proven to be far more energy efficient than ordinary clear glass units.
Compare the glass package performance:
The lower the U-Factor, the less energy you'll need to heat your home
The lower the Solar Heat Gain Coefficient (SHGC), the more you'll conserve on air-conditioning
Optimize your Energy Efficency
Many Barrier XP insualted glass packages meet the latest ENERGY STAR® 7.0 requirements, including our innovative BarrierXP PriME glass package, which meets ENERGY STAR Most-Efficient criteria in all climate zones. Consult your window professional for the optimal glass package required for your home and climate zone.
BarrierXP PriME
Gentek windows are now available with our innovattive BarrierXP PriME glass package.
BarrierXP PriME , meets ENERGY STAR Most Energy Efficient in all climate zones
Provides a powerful energy-saving shield with three panes of glass, three surfaces of Low-E (low-emissivity) technology, two spaces of argon gas fill and two warm-edge spacer systems
BarrierXP PriME uses argon between the panes of glass, a more cost effective gas compared to krypton.
Argon Gas makes BarrierXP PriME an excellent choice that may help your windows qualify for tax credits.
BarrierXP PriME is available for Signature Elite and 80 Series windows and Sanctuary sliding patio doors² – see your Gentek Sales Representative for specific product offering.
BarrierXP
BarrierXP combines multi-layer low-emissivity (Low-E) glass and argon gas, along with the Intercept® Warm-Edge Spacer System, to achieve outstanding energy savings.
The Intercept Warm-Edge Spacer System features a unique, one-piece metal alloy, U-channel design that creates a powerful thermal barrier to reduce conducted heat loss through the window. Its sealed, one-piece construction makes Intercept spacers stronger and better at retaining insulating gas than many conventional designs.
BarrierXP ThermD which is U-shaped in its design, supports seal longevity and gas retention by allowing the glass and sealant to move with the normal expansion and contraction of the window due to temperature changes. The flexibity eliminates the stress on the sealant and spacer by allowing the components to work with cohesive structural integrity.
BarrierXPsc
BarrierXPsc provides exceptional solar control and thermal insulation without compromising the view. This innovative glass system combines Low-E glass with a third metallic, vacuum-deposition layer to selectively filter out the sun's penetrating heat and destructive UV rays. The third layer of protection makes BarrierXPsc one of the most effective glass systems for achieving solar control, outperforming many soft-coat Low-E glass products that typically feature just two layers of Low-E.
BarrierXPs Select is a design distinction you won't see, but will clearly appreciate. Rather than using a dark tint or extra-thick glass like many solar control products, it incorporates multiple, virtually imperceptible silver layers that counteract the effects of the solar spectrum, yet allow natural visible light into your home. Your windows will have a beautiful appearance that's also exceptionally effective in reducing solar glare.
BarrierXPTK2 features triple-pane glass with the Intercept Warm-Edge Spacer System, two surfaces of low-emissivity (Low-E) glass and two air spaces filled with krypton gas. Combined with a high-performance window construction and insulating components, this glass system creates a powerful thermal shield against energy loss and helps reduce noise infiltration.
BarrierXP TK2 Plus glass package features triple-pane glass with the Warm-Edge Structural Foam Spacer System, two surfaces of low-emissivity (Low-E) glass and two air spaces filled with krypton gas. Combined with a high-performance window construction and insulating components, this glass system creates a powerful thermal shield against energy loss and helps reduce noise infiltration.
Many BarrierXP insulated glass packages meet the latest ENERGY STAR® requirements. Consult your window professional for the energy-efficient glass packages available for your home and climate zone.
Explore Your Design Possibilities!
Experiment with styles and colors with Gentek's Visualization Tools.
Homeowners can use the Gentek Visualizer to upload an image of their home and experiment with different colors and styles of Gentek products on their home. See the final decision before you begin!
Contractors, streamline the estimating process by obtaining the measurements for a home before your first visit. Simply enter the address into the Visualizer 3D and receive exterior measurements for the home. Use the visualizer to help your clients visualize their design preferences.
Gentek Visualizer - True To Life Designs!
The Gentek Visualizer provides homeowners with absolute clarity around their home improvement decisions and helps you plan your home renovations better!
Start Designing
Blog
Professional installers, builders, and architects deserve resources that elevate their work, and that’s the purpose of the AMI AMplify Blog. This space brings together practical trade insights, technical guidance, and product expertise designed to help you work smarter, install with confidence, and deliver exceptional results on every job. Whether you’re looking to refine your technique, stay current with industry trends, or deepen your understanding of AMI materials, this blog is built to support and amplify your craft.
Explore Blogs
