Rated 5 based on 1 product reviews
Gentek Building Products, Inc.

Siding and Windows

CONTACT INFO
3773 State Rd.
Cuyahoga Falls, OH 44223
Toll Free: 800-548-4542
Phone:
EMAIL
Request for informationGentek Building Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

SteelTek Supreme steel siding creates the ultimate shield for your home. 

Two of the world's best performing materials come together in SteelTek Supreme steel siding. This high-performance 29- gauge Galvalume AZ-50 steel panel with Kynar PVDF coating technology delivers on every promise for enduring beauty, impressive strength, uniform quality and a markedly refined appearance for your home.

Pounding rain, severe wind, freezing cold and blistering heat are no match for the commanding strength of steel.  Each pretreated galvanized steel panel is virtually “weather-sealed" with a resilient Kynar PVDF finish, ensuring long-lasting beauty and protection.

Features:

Impact Resistant
Constructed of roll-formed 29 gauge Galvalume AZ-50 steel for maximum resistance to hail damage and denting.

Built Weather-Tough
Unlike wood, compressed particleboard or fiber cement, SteelTek Supreme won't absorb moisture.  Steel siding also resists warping, chalking, fading and brittleness and is independently tested to withstand hurricane-force winds exceeding 160 mph.

Staight Wall Lines
The low thermal expansion is less than 1/8″ over a 12′ panel for high dimensional stability.

Upscale Appearance
Deep 1/2″ panel projection creates greater dimension and style.  The PVDF coating system resists dirt buildup, staining and mildew.

Class A Fire Rating
Unlike many other siding materials, SteelTek Supreme steel siding is a non-combustible product, meeting even the most stringent building codes.

Environmentally Friendly
SteelTek Supreme steel siding is 100% recyclable; no painting, caulking or issues with silica dust.

Insect Resistant
Resists damage from wood-eating insects.

Simple to Install
Installs easily; unlike fiber cement, SteelTek Supreme steel siding does not involve hazards from silica dust.

- Hide Gallery
SteelTek Supreme Steel Siding

SteelTek Supreme Steel Siding  

1

Specifications for SteelTek Supreme Steel Siding
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for SteelTek Supreme Steel Siding
BusinessApplication
Building Construction Specifications
Catalogs for SteelTek Supreme Steel Siding