Rated 5 based on 1 product reviews
Gentek Building Products, Inc.

Siding and Windows

CONTACT INFO
3773 State Rd.
Cuyahoga Falls, OH 44223
Toll Free: 800-548-4542
Phone:
EMAIL
Request for informationGentek Building Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

A luxurious low-gloss finish embossed with a sumptuous texture. All in a generous selection of beautiful solid and variegated colors and classic vinyl siding profiles for tastefully stated elegance.

With quiet sophistication, Sequoia Select offers a substantial departure from ordinary vinyl siding.  This versatile collection features elegant, classic hues – for a richness and warmth no other siding can match.  This performance-engineered home exterior will meet your every expectation for outstanding beauty, enduring protection, easy upkeep and lasting value.

Features:

Extra-Heavy Wall Thickness
Heavy-duty .046″ thickness provides superior rigidity, ensuring straight, smooth walls.
Full-Roll Nailing Hem
Delivers double-strength wall attachment.
Exclusive Advantage Lock System
Securely connects panels, greatly enhancing rigidity and stability.
Built Weather-Tough!
Sequoia Select has been tested to withstand negative windload resistance per ASTM D5206 and meets or exceeds the industry standard for windload performance.
Rich Cedar Grain EmbossBeautiful low-gloss finish achieves natural appeal and excellent durability; requires minimal upkeep.
Superior Lap Height
Full 3/4″ lap height creates a deeper dimensional look and enhanced shadow lines for a true wood-like appearance.
Easy Color-Match System
Our Color Clear Through® system makes it easy to find the perfect color match for your exterior design. This special collection of colors ensures that all Gentek products – siding, soffit, fascia, trim, and rainware – will beautifully match throughout our vinyl, aluminum and steel product lines.

*Wind load performance may vary by profile design.

- Hide Gallery
Sequoia Select® Ultra-Premium Vinyl Siding

Sequoia Select® Ultra-Premium Vinyl Siding  

1

Specifications for Sequoia Select® Ultra-Premium Vinyl Siding
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Sequoia Select® Ultra-Premium Vinyl Siding
07 46 33
BusinessApplication
Building Construction Specifications
Catalogs for Sequoia Select® Ultra-Premium Vinyl Siding