Rated 5 based on 1 product reviews
Northern Facades - ISOclip

Architectural Panels, Thermal Isolation Clips and Unitized Glazing Systems

CONTACT INFO
EMAIL
Request for informationNorthern Facades - ISOclip Contact Us / RFI
SOCIAL
YouTube icon
LinkedIn icon

6450HP is an innovative and versatile unitized curtain wall system designed to curb a building's energy appetite and protect against the effects of today's harsh climate. 6450HP is designed to be assembled and glazed in a controlled environment for increased quality assurance of critical seals and components. Fully engineered and completed unitized frames are shipped directly to the jobsite permitting rapid installation. 6450HP's adaptability to fulfill most Architectural needs lends itself to being one of the most versatile and leading curtain wall systems in today's market. 6450HP can easily be customized to seamlessly interface with market leading window and door systems.

Performance & Design Flexibility

  • Versatile framing design

  • 2 1/2" (63.5mm) sightline, with multiple system depths

  • 4-side captured (horizontal and/or vertical)

  • 2-side captured glazing (horizontal and/or vertical)

  • 4-side structural silicone glazing

  • Polyamide thermal breaks for captured systems

  • Increased condensation resistance

  • Thermal barrier minimizes heat transfer, providing improved occupant comfort * (fiberglass optional)

  • Standard perimeter silicone heal beads in all captured vision applications. Does not rely on compression gasket to maintain air and water tightness

  • Accommodates 20mm (13/16") differential floor to floor movement

  • 90° inside and outside corners

  • Silicone setting blocks

  • Structural setting block chairs

  • Pre-installed silicone exterior weatherseal gaskets

  • 3-way adjustable curtain wall anchors

  • 300 series stainless steel assembly fasteners

  • Dual finish capability (inside/outside finish)

- Hide Gallery
5250 OPTIVU Operable Vent
Catalogs for 5250 OPTIVU Operable Vent