Rated 5 based on 1 product reviews
Independent Protection Co., Inc.

Lightning Protection

CONTACT INFO
1607 S Main St.
Goshen, IN 46526
Toll Free: 800-860-8388
Phone: 574-533-4116
EMAIL
Request for informationIndependent Protection Co., Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
LinkedIn icon

Cast bronze, machined brass and cast aluminum assembly consists of aluminum IP-A597 cap, cable connector on top, bronze IP-179A base plate, brass IP-M597C bottom cable connector with set screws and 1/2" x 8" threaded stainless steel rod. Wt. 1.30 lbs. each. The PVC conduit and boot flashing are shown for illustrative purposes only and are not supplied by IPC as part of the assembly. Longer lengths of threaded rod are available upon request.

- Hide Gallery
597BM with 179A Bimetallic Thru Roof Connector for 1-1/2" PVC

Specifications for 597BM with 179A Bimetallic Thru Roof Connector for 1-1/2" PVC
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for 597BM with 179A Bimetallic Thru Roof Connector for 1-1/2" PVC