Rated 5 based on 1 product reviews
Pentalift Equipment Corp.

Loading Dock Equipment, Lift Tables and Positioning Equipment

CONTACT INFO
EMAIL
Request for informationPentalift Equipment Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon
Pentalift AD Series air powered dock levelers are designed to provide superior product value through prolonged, trouble free performance. Convenient push button activation increases the efficiency and safety of the loading/unloading process. Pentalift AD series dock levelers provide superior performance in high frequency loading/unloading, heavy load and abusive environment applications.
- Hide Gallery
Air Powered Dock Leveler

CAD Drawings for Air Powered Dock Leveler - AD Series

Loading Dock Equipment  

260-6181 - 6 ft. x 8 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6184 - 6 ft. x 6 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6185 - 6 ft. x 10 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6186 - 7 ft. x 8 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6187 - 7 ft. x 6 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6190 - 6 ft. x 6 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6189 - 6 ft. x 8 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6188 - 7 ft. x 10 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6191 - 7 ft. x 8 ft. Dock Leveler (25,000 to 60,000 lb. capacity)
download:view:
260-6192 - 7 ft. x 6 ft. Dock Leveler (25,000 to 60,000 lb. capacity)
download:view:
Specifications for Air Powered Dock Leveler - AD Series
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Air Powered Dock Leveler - AD Series
Pentalift Equipment Corp. video of SpecWizard for Loading Dock Equipment from Pentalift Equipment Corp.
2015-01-15T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Loading Dock Equipment
2012-02-28T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Vertical Storing Dock Leveler for Efficiency, Safety
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Dock Leveler Auto Return to Stored Position Option
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Interlocked Loading Dock Safety Equipment
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Roll-Off Stop Hydraulic Dock Leveler
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Vehicle Restraint Compilation Video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Hydraulic Dock Levelers
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Low Profile Dock Lift
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of HED Dock Lifts
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Dock Lift
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift MFR32 Mechanical Vehicle Restraint & Optional Light & Sign Package
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift UHR40 Vehicle Restraint Safety System Video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift RVR32H Vehicle restraint submersion video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Vehicle Restraint Submersion Test
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift LPR35 Vehicle Restraint Safety System
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Restraint
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Inflatable Dock Seal
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of MFR32 MFRAL32
2019-09-08T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information