Rated 5 based on 1 product reviews
Masonry Fireplace Industries, Inc.

Wood and Gas Burning Fireplaces

CONTACT INFO
EMAIL
Request for informationMasonry Fireplace Industries, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Masonry fireplaces add value and elegance to your home and outdoor living space

Using a Mason-Lite Vent-Free fireplace also provides warmth and beauty to any room in your home without taking up valuable real estate for a chase and chimney.

Vent-free fireplaces have become very popular for both indoor and outdoor applications due to the ease of installation as well the radiant heat they provide. Requiring zero clearance to combustibles, with standard sizes of 39", 44", 49", these are approved with any ANSI Z21.11.2 approved gas log set* and vent-free burners; you can choose Mason-Lite's optional Virginiana Log system. Keep in mind, the maximum number of BTU's for vent-free is 40,000. Linear, see-through and custom vent-free kits are also available.

* Indoor Vent-Free fireplaces are approved across the USA in over 45 states. Please check your local jurisdiction restrictions.


Vent Free Manual
See Thru Vent Free Manual
Virginiana Vent Free Burner Manual

- Hide Gallery
Mason-Lite Vent Free Fireplace

Revit BIM Files for Mason-Lite Vent Free Fireplace

Fireplace Vent-Free

Specifications for Mason-Lite Vent Free Fireplace
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Mason-Lite Vent Free Fireplace
Videos for Mason-Lite Vent Free Fireplace
Masonry Fireplace Industries, Inc. video of Intro Video
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Mason Lite Dry Stack Video
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Mason-Lite Part Production
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Mason-Lite True Firebrick Panel Dry Stack
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Heat Test Video
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Training & Installation
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information