X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Access Hatches and Ladders
CONTACT INFO
EMAIL
Request for information
Surespan
Contact Us / RFI
DOWNLOADS
CAD Drawings
Specs
Certificates
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Videos
CE Courses
Webinars
News
Green Reports
Surespan
>
PRODUCT
>
Standard Roof Hatch
Standard Roof Hatch
Features:
75mm polyisocyanurate board as standard (0.26 W/m²K)
External curb liner fitted as standard
Thermally broken lid and upstand
Gas spring assisted opening to 85°
Single or twin colour polyester powder coating
Non-combustible mineral wool insulation available at no extra cost
- Hide Gallery
Standard Roof Hatch
1
CAD
Specs
Videos
Data Sheets
CAD Drawings for Standard Roof Hatch
SRHP75-36''-36''-01-0001
download:
DWG
view:
PDF
SRHP75-48''-48''-01-0001
download:
DWG
view:
PDF
SRHP75 36 x 30
download:
DWG
view:
PDF
Specifications for Standard Roof Hatch
07 72 33
Roof and Floor Hatches
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Videos for Standard Roof Hatch
Surespan video of Unmatched Custom Manufacturing - Floor Doors & Roof Hatches Solutions
2022-08-24T00:00:00+00:00Z
Unmatched Custom Manufacturing - Floor Doors & Roof Hatches Solutions
(Surespan)
request for information
Datasheets for Standard Roof Hatch
Aluminium Floor & Roof Access Hatches Data Sheet
Download DATASHEET
request for information
SRHP75 Roof Hatch Data Sheet
Download DATASHEET
request for information