Rated 5 based on 1 product reviews
StrongPoles

Security Camera Poles

CONTACT INFO
EMAIL
Request for informationStrongPoles Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon

Strong Poles has designed an innovative new Surface Mounting System that uses short lengths of poles to help you mount cameras or accessories to.

 

This mount can be mounted upside down under building eaves, sideways from building faces or even bridges to provide multiple faces for mounting cameras, sensors or antennas.

 

One common use is on a flat roof coupled with a Fly-Out Mount to hang a PTZ camera (or two) over a parapet wall.

 

This Mounting System can be used with any of the Strong Pole Attachments to create a truly custom Mounting System for any purpose.

 

The two standard pole heights for this system are 15" and 30" tall (not counting the 1/4″ thick aluminum base). The base measures 8" x 8" square, and has 1/2" holes for anchors, lag bolts or other mounting hardware (not provided). Also a 3″ opening to allow conduit, cables, fiber optic, etc. to pass through base.


The cap on the top of the short pole may be removed for mounting an attachment, or can be accessed for using the pole as a junction box. Holes for conduit fittings may be drilled anywhere needed easily.

 

Cameras, lighting, sensors or other devices can easily and quickly be mounted on any or all of the four mounting faces, or any mount may be used.. The combinations go much farther than what we show you here in pictures. Use your imagination and mount what you need for your project.

- Hide Gallery
Surface Mount Pole and Plate

Specifications for Surface Mount Pole and Plate
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Surface Mount Pole and Plate
Videos for Surface Mount Pole and Plate
StrongPoles video of StrongPoles: The Best Security Camera Poles
2022-01-05T00:00:00+00:00Z
(StrongPoles)request for information