Rated 5 based on 1 product reviews
CONTACT INFO
70 Old Hickory Blvd.
Old Hickory, TN 37138
Toll Free: 800-541-5519
Phone: 615-847-7041
Would you like to see hosted content from TYPAR Geosynthetics?
EMAIL
Request for informationTYPAR Geosynthetics Contact Us / RFI
Application Function
Filtration / Drainage, Separation

TYPAR Salt Barrier geocomposite was developed to preserve the viability of the upper layers of soil for use in landscaping and planting projects. Traditionally, in regions with saline groundwater, a 12 inch layer of crushed stone is requred to intercept the capillary rise of saline groundwaters.

TYPAR Salt Barrier replaces the layer of crushed stone, reducing the need to deplete primary resources and high transportation costs.

- Hide Gallery
TYPAR Salt Barrier

Specifications for TYPAR Salt Barrier
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for TYPAR Salt Barrier
TYPAR Geosynthetics video of Typar Applications Short
2014-03-10T00:00:00+00:00Z
(TYPAR Geosynthetics)request for information
TYPAR Geosynthetics video of Typar Geocells Installation for Enhanced Rock Check Dam
2014-09-08T00:00:00+00:00Z
(TYPAR Geosynthetics)request for information
TYPAR Geosynthetics video of Defencell Force and Flood Protection
2014-09-08T00:00:00+00:00Z
(TYPAR Geosynthetics)request for information
TYPAR Geosynthetics video of BodPave 85 Firelane Test - Turning
2014-09-08T00:00:00+00:00Z
(TYPAR Geosynthetics)request for information
TYPAR Geosynthetics video of BodPave85 Firelane Test 1
2014-09-08T00:00:00+00:00Z
(TYPAR Geosynthetics)request for information