Rated 5 based on 1 product reviews
DeckWise USA

Hidden Deck Fasteners, Deck Screws, Tools

CONTACT INFO
2111 58th Ave. E.
Bradenton, FL  34203
Toll Free: 866-427-2547
EMAIL
Request for informationDeckWise USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon

Preventing and stopping wood rot is one of the most important aspects to consider when building a deck. Whether building a hardwood, pressure treated or composite deck, trapped moisture and water is the enemy that will shorten the lifespan and compromise the safety of your deck. Prevent future wood rot on your deck and build with WiseWrap® LedgerTape® flashing barrier tape made by DeckWise® to ensure many years of outdoor enjoyment. Each roll of WiseWrap® LedgerTape® measures 12" x 25' and is approximately 35-40 mil thick.

Features:

  • Each roll measures 12" wide by 25' feet

  • Tape is approximately 35-40 mil thick

  • Extends the life of the ledger board

  • Prevents water intrusion between surfaces

  • One roll will wrap 20 wooden posts

  • Waterproof barrier protection

  • "Super Grip" rubberized asphalt adhesive

  • Self-seals around lags, bolts & screws

  • Prevents wood rot

  • Corrosion blocker

  • Made in the USA



Request Samples
LEDGERTAPE® Application Guide


- Hide Gallery
Ledger Board Barrier Tape

Ledger Board Barrier Tape  

WiseWrap® LEDGERTAPE®  
1

Specifications for Ledger Board Barrier Tape - WiseWrap® LEDGERTAPE®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Ledger Board Barrier Tape - WiseWrap® LEDGERTAPE®
Videos for Ledger Board Barrier Tape - WiseWrap® LEDGERTAPE®
DeckWise USA video of DeckWise® Hardwood Deck Tile Systems
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of DeckWise® Hidden Siding Fastener
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Hardwood Wrench Deck Board Straightening Tool
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of How to Cut Deck Tiles With DeckWise®
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of How-to install DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Installing DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Creating Perfect Deck Board Gap Spacing
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Don't Overdrive Screws
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! How to Prevent End Checking
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! How to Protect Your Deck
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Speed Up Deck Building with the Drill&Drive
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! The Importance of Pre-Drilling Hardwood Decking
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Dual Post Corners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Estate & Heritage Series
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Install On Pitches & Stairs
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: An Overview
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: Fittings/Receivers Differences
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: How Many Cable Rail Runs?
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
Datasheets for Ledger Board Barrier Tape - WiseWrap® LEDGERTAPE®