Rated 5 based on 1 product reviews
Rubbermaid Commercial Products

Plastic Cleaning, Waste Handling, Washroom, Safety, Material Transport, Food Service Products

CONTACT INFO
EMAIL
Request for informationRubbermaid Commercial Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

The Square BRUTE® Dolly provides easy mobility and maneuverability when collecting and transporting heavy loads.

  • Fits BRUTE® Square Containers

  • Non-marking wheels swivel for easy mobility

  • Won't rust, chip, or dent

  • Up to 300 lbs. continuous static load rating

  • Measures 17-1/4" x 6-1/4"

- Hide Gallery
Accessories - BRUTE® Square Dolly for BRUTE® Square Containers

Accessories - BRUTE® Square Dolly for BRUTE® Square Containers  

1

Catalogs for Accessories - BRUTE® Square Dolly for BRUTE® Square Containers
Videos for Accessories - BRUTE® Square Dolly for BRUTE® Square Containers
Rubbermaid Commercial Products video of BRUTE Containers | Won’t Crack Under Pressure
2024-12-03T00:00:00+00:00Z
(Rubbermaid Commercial Products)request for information
Rubbermaid Commercial Products video of BRUTE Utility Carts | Go Ahead, Lay it on Me
2024-12-03T00:00:00+00:00Z
(Rubbermaid Commercial Products)request for information
Rubbermaid Commercial Products video of BRUTE Can Handle It
2024-12-03T00:00:00+00:00Z
(Rubbermaid Commercial Products)request for information