Rated 5 based on 1 product reviews
Renin

Closet Doors, Barn Doors and Hardware

CONTACT INFO
EMAIL
Request for informationRenin Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
  • Allows two doors to travel independently across two tracks
  • Ideal when there is not enough wall space to allow two doors to slide across the wall
  • Barn Door Hardware Kits sold separately
  • Available in 78-3/4" (5 Brackets) and 96" (6 Brackets)





- Hide Gallery
Accessories:  Spectrum Bypass Barn Door Bracket Kit

Revit BIM Files for Accessories: Spectrum Bypass Barn Door Bracket Kit

Barn Doors: Stone Easy Glide

Barn Doors: Authentic

Barn Doors: Pavilion

Barn Doors: Sagrada

Barn Doors: Dunmore

Barn Doors: Salinas

Barn Doors: Cube

Barn Doors: Stone

Barn Doors: Herringbone

Barn Doors: Gladstone

Barn Doors: Duplex

Barn Doors: Hall

Barn Doors: Metal Works

Barn Doors: Sussex

Barn Doors: Maisy

Barn Doors: Terra

Catalogs for Accessories: Spectrum Bypass Barn Door Bracket Kit
Videos for Accessories: Spectrum Bypass Barn Door Bracket Kit
Renin video of Renin Corporate Video
2018-04-04T00:00:00+00:00Z
(Renin)request for information
Renin video of Renin Barn Doors Overview
2021-01-04T00:00:00+00:00Z
(Renin)request for information
Renin video of This is Renin
2021-01-04T00:00:00+00:00Z
(Renin)request for information