Rated 5 based on 1 product reviews
Formulated Materials LLC

Underlayments and Waterproofing

CONTACT INFO
EMAIL
Request for informationFormulated Materials LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Pinterest icon
LinkedIn icon

Advanced Joint Sealant - ELEVATION® SM2cart-plus

SM2 is a multi-purpose, resilient joint sealant that combines economy and high performance. It is ideal for a wide range of applications where joint movement requires compression and extension in excess of 25%. Because SM2 is a moisture-curing polyether sealant, it is effective in damp, dry or cold climates and is free of solvents and isocyanates. It will not shrink upon curing, bubble on damp surfaces as polyurethanes sealants often do, or discolor when exposed to UV light. SM2 has excellent elastomeric properties and adheres to most construction materials including difficult surfaces such as Kynar 500® PVDF and other anodized metals and coatings. SM2 iseffective in many difficult construction site conditions: It can be applied to damp surfaces at temperatures as low as 32°F (0°C).


Specifications for Advanced Joint Sealant - ELEVATION® SM2
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Advanced Joint Sealant - ELEVATION® SM2
Videos for Advanced Joint Sealant - ELEVATION® SM2
Formulated Materials LLC video of Formulated Materials Treadstone Gypsum Cement Slump Test
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Formulated Materials Elevation Railing Embed Pan Installation
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Elevation® SM2 Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Balcony Flood Testing before concrete is installed
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Properly Inspecting Balconies for Waterproofing
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of T-Bar, door Pan and Embed Sealant Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Elevation® S60 Membrane installation Steps
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of T-bar Termination Pocket Installation
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of S60 12" Perimeter Tape Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information