Rated 5 based on 1 product reviews
CONTACT INFO
EMAIL
Request for informationFellowes, Inc. Contact Us / RFI

a. 4-Stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 micron, including allergens like pollen, dust, pet dander, and smoke in rooms 300–550 square feet

b. Plug-in Wall Mount: Seamlessly integrates in your space creating whole-room circulation, does not require hardwired electrical installation

c. Antimicrobial HEPA Treatment: Applied to the H13True HEPA filter to inhibit the growth of odor and stain-causing microorganisms, extending the filter lifespan

d. Monitors Occupancy and Air Quality: The only air purifier that works harder when you need it, powered by EnviroSmart™ Technology

e. uilt to Last: Designed and engineered for long-term use backed by 5-year warranty

- Hide Gallery
AeraMax Pro AM3R Plug in Air Purifier

AeraMax Pro AM3R Plug in Air Purifier  

1

Specifications for AeraMax Pro AM3R Plug in Air Purifier
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for AeraMax Pro AM3R Plug in Air Purifier
BusinessApplication
Building Construction Specifications
Videos for AeraMax Pro AM3R Plug in Air Purifier
Fellowes, Inc. video of There’s a simple reason why you should clean your air. | AeraMax Professional
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of See AeraMax Professional in action...in real time! | AeraMax Professional
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional Air Purifiers with EnviroSmart
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional Air Purifiers with PureView
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional AMIIIS Demonstration
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Air Purifiers | Healthier Air
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of AeraMax Professional Cleans The Air In Arenas
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes SpecWizard Video for Commercial Space Air Purification Systems
2024-04-24T00:00:00+00:00Z
(Fellowes, Inc.)request for information