Rated 5 based on 1 product reviews
Fellowes, Inc.

Air Purification System

CONTACT INFO
EMAIL
Request for informationFellowes, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

a. 4-stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 microns, including allergens, such as pollen, dust, pet dander, and smoke in rooms 650-1100 square feet

b. Antimicrobial HEPA treatment: Applied to the True HEPA filter inhibits the growth of odor and stain-causing microorganisms to extend the filter lifespan

c. Monitors occupancy and air quality: the air purifier that works harder when you need it powered by EnviroSmart™ Technology

d. See real time air quality data: PureView ™ Technology shows the percentage of particles captured and a live status of room air quality

e. Wall Mount: Seamlessly integrates in your space creating whole-room circulation

f. Built to Last: Designed and engineered for long term use backed with 5-year warranty

- Hide Gallery
AeraMax Pro AM4 PC Hardwired Air Purifier

AeraMax Pro AM4 PC Hardwired Air Purifier  

1

Specifications for AeraMax Pro AM4 PC Hardwired Air Purifier
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for AeraMax Pro AM4 PC Hardwired Air Purifier
BusinessApplication
Building Construction Specifications
Catalogs for AeraMax Pro AM4 PC Hardwired Air Purifier
Videos for AeraMax Pro AM4 PC Hardwired Air Purifier
Fellowes, Inc. video of There’s a simple reason why you should clean your air. | AeraMax Professional
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of See AeraMax Professional in action...in real time! | AeraMax Professional
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional Air Purifiers with EnviroSmart
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional Air Purifiers with PureView
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional AMIIIS Demonstration
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Air Purifiers | Healthier Air
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of AeraMax Professional Cleans The Air In Arenas
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes SpecWizard Video for Commercial Space Air Purification Systems
2024-04-24T00:00:00+00:00Z
(Fellowes, Inc.)request for information