Rated 5 based on 1 product reviews
Johns Manville Building Insulation

Building Insulation

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Johns Manville  Q-Fiber® is an amorphous, exceptionally pure fibrous silica material. These flexible and resilient fibers enable Q-Fiber to be readily formed into a variety of standard and unique shapes including sheets, felts, blocks, tiles and cast forms. Q-Fiber forms the primary component for a diverse range of insulating materials used in aerospace, nuclear power,  chemical industries, spacecraft, missiles and satellite applications where service temperatures range from -170°F (-112°C) to 2300°F (1260°C).

- Hide Gallery
Aerospace

Catalogs for Aerospace - Q-Fiber®
Videos for Aerospace - Q-Fiber®
Johns Manville Building Insulation video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information