Rated 5 based on 1 product reviews
Poweramp

Loading Dock Equipment, Dock Levelers, and Truck Restraints

CONTACT INFO
W194 N11481 McCormick Dr.
Germantown, WI 53022
Toll Free: 800-643-5424
Phone:
Continuing Education Logo
EMAIL
Request for informationPoweramp Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon

Poweramp® embraces the benefits of air powered technology with the AP Series dock leveler. The AP Series by Poweramp® is an air powered dock leveler that provides dependability and superior structure at a price which rivals most mechanical dock levelers. This leveler is available in a wide range of sizes and capacities and can be modified for special applications.


- Hide Gallery
Air-Powered Leveler

Revit BIM Files for Air-Powered Leveler - AP Series

Dock Levelers: AP Series - Air Powered Leveler - AP6620

Dock Levelers: AP Series - Air Powered Leveler - AP61020

Dock Levelers: AP Series - Air Powered Leveler - AP651020

Dock Levelers: AP Series - Air Powered Leveler - AP65620

Dock Levelers: AP Series - Air Powered Leveler - AP65820

Dock Levelers: AP Series - Air Powered Leveler - AP6820

Dock Levelers: AP Series - Air Powered Leveler - AP7620

Dock Levelers: AP Series - Air Powered Leveler - AP71020

Dock Levelers: AP Series - Air Powered Leveler - AP7820

CAD Drawings for Air-Powered Leveler - AP Series
AP6620 - AP Series Dock Leveler 6 ft. wide x 6 ft. long x 20 in. deep
download:view:
AP6820 - AP Series Dock Leveler 6 ft. wide x 8 ft. long x 20 in. deep
download:view:
AP61020 - AP Series Dock Leveler 6 ft. wide x 10 ft. long x 20 in. deep
download:view:
AP65620 - AP Series Dock Leveler 6ft. 6 in. wide x 6 ft. long x 20 in. deep
download:view:
AP65820 - AP Series Dock Leveler 6ft. 6 in. wide x 8 ft. long x 20 in. deep
download:view:
AP651020 - AP Series Dock Leveler 6ft. 6 in. wide x 10 ft. long x 20 in. deep
download:view:
AP7620 - AP Series Dock Leveler 7 ft. wide x 6 ft. long x 20 in. deep
download:view:
AP7820 - AP Series Dock Leveler 7 ft. wide x 8 ft. long x 20 in. deep
download:view:
AP71020 - AP Series Dock Leveler 7 ft. wide x 10 ft. long x 20 in. deep
download:view:
Specifications for Air-Powered Leveler - AP Series
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Air-Powered Leveler - AP Series
11 13 00
BusinessApplication
Building Construction Specifications
Catalogs for Air-Powered Leveler - AP Series
Videos for Air-Powered Leveler - AP Series
Poweramp video of AP Series Air Powered Leveler Overview
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of Compressed Air Powered Dock Leveler
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of EH Series Hydraulic Leveler Overview
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of Edge-of-Dock Operation
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of HM Series Mechanical Leveler Overview
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of PowerHook® Series Automatic Restraint
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of PowerStop® Series Restraint Overview
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of Poweramp Leveler Overview
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of Poweramp PR Series Hydraulic Leveler
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of Poweramp Restraint Overview
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of Poweramp TPR® Vehicle Restraint
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of TPR UniLock Prevents RIG Wedge
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of UniChock Vehicle Restraint
2022-05-19T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of VH Series Hydraulic Dock Leveler Overview
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of Vertical Storing Dock Leveler
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information
Poweramp video of iDock Controls
2020-10-21T00:00:00+00:00Z
(Poweramp)request for information