Rated 5 based on 1 product reviews
KARNAK

Reflective Roof Coatings and Waterproofing

CONTACT INFO
330 Central Ave.
Clark, NJ 07066
Toll Free: 800-526-4236
Phone: 732-388-0300
EMAIL
Request for informationKARNAK Contact Us / RFI

Air & Vapor Barriers - 321 K-NRG Seal VPcart-plus

KARNAK offers air and vapor barriers that are ABAA evaluated and can contribute toward LEED points. The products help improve building occupant comfort, reduce greenhouse gas emissions and heating and cooling costs, and improve indoor air quality and acoustical isolation.

CAD Drawings for Air & Vapor Barriers - 321 K-NRG Seal VP
K 100 Storefront Window Head
download:view:
K 111 Recessed Window Sill
download:view:
K 113 Change in Plane
download:view:
K 110 Recessed Window Jamb
download:view:
K 109 Recessed Window Head
download:view:
K 107 Expansion Joint Control Joint
download:view:
K 108 Dissimilar Wall Types
download:view:
K 106 Parapet Wall Detail
download:view:
K 105 Penetration Detail
download:view:
K 104 Shelf Angle Detail
download:view:
K 102 Storefront Window Sill
download:view:
K 101 Storefront Window Jamb
download:view:
K 103 Base of Wall Detail
download:view:
Specifications for Air & Vapor Barriers - 321 K-NRG Seal VP
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Air & Vapor Barriers - 321 K-NRG Seal VP
KARNAK video of Karnak - 44 ClearSeal Caulk
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 19 Ultra cutdown 2
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 19 Ultra Caulk
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 19
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - Coating Repair FR
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - EPDM 4 steps
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 18 fp
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - Asphalt Roof Restorations 1 Medium
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 502 System Combo
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 405 501 combo
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 108 229 Combo h
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 405 FR
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 229 Trowel
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 229
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 298 FP
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 220
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 155
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 108
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 100 fp
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 97
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - Karnakleen
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - KFWB fp
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 71
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 550 PatchNgo
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 799 Full
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 502 Finished EPDM
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 507 Primer FR
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 502 Basecoat
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 502 Basecoat 1
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 501 seriesw405
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 501 EPDM series
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 407 FR
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of KARNAK K-NRG Seal VP' Vapor Permeable Air Barrier
2018-03-06T00:00:00+00:00Z
(KARNAK)request for information