Rated 5 based on 1 product reviews
NewTechWood America Inc.

Composite Decking, Siding, Deck Tiles, Railings

CONTACT INFO
EMAIL
Request for informationNewTechWood America Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

Allusions - CAF09,CAF11cart-plus

Alusiones Blocks feature our exclusive UltraShield technology, where a protective layer of composite creates a product that is not only stunning in appereance but also remarkably resilient.

Colors:
Brazilian Ipe (IP),Peruvian Teak (TK), Argentinian Silver Gray (SI), Indian Ebony (EB)

Accessories:
L-Brackets (1.96"x 1.18''x59")

Profiles:
CAF09
2-1/4" X 1-1/4" X 12' (56.6 X 32.5 MM)Weight: 1.95 lb (0.89kg)

CAF11
3-15/16" X 2-1/16" X 12' (100 X 52 MM)Weight: 3.15 lb (1.43kg)


Catalogs for Allusions - CAF09,CAF11
Videos for Allusions - CAF09,CAF11
NewTechWood America Inc. video of NewTechWood Siding Vertical Installation Guide
2019-08-20T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood Quick Deck Deck Tiles Garage Installation
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood Deck Tile Patterns
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood - Using Quick Deck Deck Tiles to Cover an Old Deck!
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood Natruale Deck Tiles - Time Lapse
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood Naturale Composite Deck Tiles - So Easy A Kid Can Do It!
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood Ultrashield Naturale Composite Decking Full Installation Guide
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood - Introducing Ultrashield Naturale Composite Decking
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood- Introducing Ultrashield Naturale Composite Deck Tiles
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood Hemisphere Composite Railing Installation Video
2021-01-14T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood Hemisphere Stair Railing Installation Guide
2021-01-14T00:00:00+00:00Z
(NewTechWood America Inc.)request for information