Rated 5 based on 1 product reviews
CONTACT INFO
401 Volvo Pkwy.
Chesapeake, VA 23320
Toll Free: 800-422-7270
Phone:
Would you like to see hosted content from ALPOLIC Materials?
EMAIL
Request for informationALPOLIC Materials Contact Us / RFI

ALPOLIC® Brake Metal offers a complement to our ACM products, giving fabricators the ability to form roof caps, flashing, fascia trim, accents and other complex forms using a sheet metal brake. This material is finished with Lumiflon® FEVE fluoropolymer resin in many of our most popular 4mm architectural stock colors and select specialty colors. Custom colors are also available when aluminum Brake Metal and matching ACM panels are ordered together and finished in the same special run.

Why ALPOLIC® Brake Metal
When using an ordinary cladding system, it can be difficult to get an acceptable color match for roof caps, flashing, fascia trim and other complex forms that are specified for the project. ALPOLIC® Brake Metal provides a perfect match for many of our most popular ACM panel finishes, including solid colors, micas and metallics. Custom panel colors can also be matched when the aluminum Brake Metal material is included in the custom panel order.

- Hide Gallery
ALPOLIC® Brake Metal
Videos for ALPOLIC® Brake Metal
ALPOLIC Materials video of Metal Design Systems, Inc. Uses Patina and Copper ALPOLIC MCM Panels on Moline Library
2016-10-27T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of Graffiti Resistance Video
2016-10-28T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of ALPOLIC® ACM Exposed Edge Application
2016-10-28T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of ALPOLIC® MCM Natural Metals Series
2016-10-28T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of Installation of Exposed Edge Panel With Route
2016-10-28T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of Installation of Exposed Edge Panel
2016-10-28T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of About the ALPOLIC Materials Corporate ID Program
2019-04-04T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of ALPOLIC® ACM Timber Series
2016-10-28T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of ALPOLIC® ACM Stone Series
2016-10-28T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of Materials - AIA 2018 Booth Video
2019-04-04T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of Used On Tiny House
2019-04-04T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of Box Animation
2019-04-04T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of ALPOLIC MCM Reestablishes One Palliser Square on the Calgary Skyline
2021-04-12T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of ALPOLIC Airplane
2019-04-04T00:00:00+00:00Z
(ALPOLIC Materials)request for information