Rated 5 based on 1 product reviews
JG Innovations Inc.

Interior Soffits

CONTACT INFO
EMAIL
Request for informationJG Innovations Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
WARRANTY

For Warranty Info Click Here

ALumA-Fit™ Concealment System is an aluminum soffit concealment system designed to cover Fire Sprinkler Systems, Piping, Plumbing, IT/Network Cable, Electrical and other exposed mechanicals.


Features

  • Manufactured to your specified dimensions

  • Available up to an 18" face

  • Standard profiles: L-Shield and U-Shield

  • National Availability

  • Immediate Delivery

  • Maintenance-Free, Pre-Finished Surface

  • Installed by our professional, experienced installation team

  • Can be fabricated on-site by our installation team

  • 1 Year Warranty

  • Serviceability After Installation


ALumA-Fit™ Concealment System Brochure


- Hide Gallery
ALumA-Fit™ Concealment System

Catalogs for ALumA-Fit™ Concealment System
Videos for ALumA-Fit™ Concealment System
JG Innovations Inc. video of JG Innovations Soffi-Steel® Concealment System Installation
2016-04-10T00:00:00+00:00Z
(JG Innovations Inc.)request for information
JG Innovations Inc. video of JG Innovations Soffi-Steel® Concealment System in Conjunction with ACT
2021-09-10T00:00:00+00:00Z
(JG Innovations Inc.)request for information
JG Innovations Inc. video of JG Innovations Soffi-Steel® | Steel Sprinkler Pipe Cover in a Jail Application
2019-10-31T00:00:00+00:00Z
(JG Innovations Inc.)request for information
JG Innovations Inc. video of JG Innovations Soffi-Steel® L-Shield to U-Shield Connection
2019-10-31T00:00:00+00:00Z
(JG Innovations Inc.)request for information
JG Innovations Inc. video of JG Innovations Soffi-Steel® Exterior HVAC Pipe Enclosure
2021-01-21T00:00:00+00:00Z
(JG Innovations Inc.)request for information
JG Innovations Inc. video of JG Innovations Soffi-Steel® | CPVC Sprinkler Pipe Cover
2019-10-31T00:00:00+00:00Z
(JG Innovations Inc.)request for information
JG Innovations Inc. video of Field Fabricating inside and Outside Corners for JG Innovations Soffi-Steel® Concealment System
2023-01-11T00:00:00+00:00Z
(JG Innovations Inc.)request for information
JG Innovations Inc. video of JG Innovations Soffi-Steel® HVAC Enclosure
2020-07-14T00:00:00+00:00Z
(JG Innovations Inc.)request for information
JG Innovations Inc. video of JG Innovations’ Soffi-Steel® Concealment System is as EASY AS 1 2 3
2022-01-25T00:00:00+00:00Z
(JG Innovations Inc.)request for information
JG Innovations Inc. video of JG Innovations Soffi-Steel® Concealment System Any Application
2023-05-10T00:00:00+00:00Z
(JG Innovations Inc.)request for information