Rated 5 based on 1 product reviews
Formulated Materials LLC

Underlayments and Waterproofing

CONTACT INFO
EMAIL
Request for informationFormulated Materials LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Pinterest icon
LinkedIn icon

Aluminum Alloy T-Bar - ELEVATION® T-Barcart-plus

Premium quality, 6063 aluminum alloy T-Bar approved for use with all Elevation® Waterproofing Systems. The product is manufactured to our specifications resulting in greater strength and consistency of dimension, gauge and finish when compared to many regionally available products.

Properly installed, Elevation® T-Bar provides a pour stop for the wear layer on a waterproofed balcony and maintains a weep system to ensure proper removal of moisture trapped beneath the wear layer.


Specifications for Aluminum Alloy T-Bar - ELEVATION® T-Bar
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Aluminum Alloy T-Bar - ELEVATION® T-Bar
Videos for Aluminum Alloy T-Bar - ELEVATION® T-Bar
Formulated Materials LLC video of Formulated Materials Treadstone Gypsum Cement Slump Test
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Formulated Materials Elevation Railing Embed Pan Installation
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Elevation® SM2 Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Balcony Flood Testing before concrete is installed
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Properly Inspecting Balconies for Waterproofing
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of T-Bar, door Pan and Embed Sealant Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Elevation® S60 Membrane installation Steps
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of T-bar Termination Pocket Installation
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of S60 12" Perimeter Tape Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information