K-NOPY™ Insulated is a premium aluminum awning designed with insulated roof panels for full overhead coverage and enhanced comfort.
Its cantilevered structure provides protection from sun and rain without front posts, making it ideal for doors, windows, walkways, patios, storefronts, and commercial entries. The insulated panel roof creates a clean, solid overhead cover while maintaining the sleek architectural look of the K-NOPY™ system.
Key Features:
Insulated aluminum roof panels
Full overhead coverage
Cantilevered awning design
No front posts
Integrated tie-back support system
Extruded aluminum structure
Suitable for residential and commercial applications
AAMA 2604 powder-coating finish
Low-maintenance aluminum construction
Performance:
Wind Load: Up to 175 mph
Snow Load: Up to 100 lbs/sq. ft.
Maximum Dimensions: Up to 22’10” wide x 10’ projection per single zone
