Rated 5 based on 1 product reviews
Mule-Hide Products Co., Inc.

Low-Slope Roofing Systems

CONTACT INFO
EMAIL
Request for informationMule-Hide Products Co., Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

A premium, highly reflective, polyester reinforced APP modified bitumen roofing membrane manufactured for heat-welded (torch) applications, with a burn off bottom layer film. APP Torch G KoolCap & APP Torch G FR KoolCap has a highly reflective granule surface which meets or exceeds most standards for “Cool Roofing" and has a SRI of 96.

Constructed with premium APP resins and incorporating a non-woven polyester reinforcement, APP Torch G KoolCap & APP Torch G FR KoolCap provides an exceptionally durable roofing product with exceptional flexibility and dimensional stability. APP Torch G KoolCap & APP Torch G FR KoolCap features CURE Technology®, an innovative thin film technology attributing to exceptional granule retention, stain and discoloration resistance and UV stabilization for long-term durability and performance. CURE is solvent-free and environmentally friendly. APP Torch G KoolCap & APP Torch G FR KoolCap also feature FASTLap® technology for granule-free end laps. The membrane is solvent-free and environmentally friendly.

- Hide Gallery
APP Torch G KoolCap
Videos for APP Torch G KoolCap
Mule-Hide Products Co., Inc. video of Mule Hide Si Cleaning Solvent
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si TPO Primer
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule-Hide 100% Silicone Sealant
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si Roof Coating
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si Skylight Coating
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide 115 Cleaner
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of TPO - Mechanically Attached
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Elastomeric Acrylic Coatings - Introduction
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Self-Adhering MOD BIT - Summary
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information