Rated 5 based on 1 product reviews
Danver Stainless Steel Cabinetry

Cabinets and Casework

CONTACT INFO
One Grand St.
Wallingford, CT 06492
Phone: 203-269-2300
Continuing Education Logo
EMAIL
Request for informationDanver Stainless Steel Cabinetry Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Danver's appliance cabinets accommodate nearly every outdoor kitchen appliance on the market. From pizza ovens and smokers to side burners and beverage centers, our appliance cabinets are manufactured to fit with precision and meticulous attention to detail. Our in-house design team can make recommendations for the best appliance type and size options based on your cooking style and approach to outdoor cooking.

Although we manufacture a variety of appliance cabinets, we do not manufacture grills or other cooking appliances. We distribute several quality brands for convenient one-stop shopping, and all appliances can be drop-shipped with your cabinets to the project site for ease of installation.

- Hide Gallery
Appliance Cabinets

Revit BIM Files for Appliance Cabinets

Appliance Cabinet: Double Warming Drawer

Appliance Cabinet: Egg Smoker

Appliance Cabinet: Gas Stop Timer OGBxx00-GS

Appliance Cabinet: Grill Base Caliber Rockwell

Appliance Cabinet: Grill Base Under Grill Fridge

Appliance Cabinet: Grill Base Viking

Appliance Cabinet: Grill Base Warming Drawer

Appliance Cabinet: Grill Base

Appliance Cabinet: Outdoor Grill OGW5411

Appliance Cabinet: Side Burner Base

Appliance Cabinet: Tall Oven Cabinets

Appliance Cabinet: Warming Drawer

Cabinet Accessories: Appliance Filler OFTSzzxx

CAD Drawings for Appliance Cabinets
Egg Smoker - Hampton
download:view:Alternate variations downloads
Egg Smoker - Keywest
download:view:Alternate variations downloads
Egg Smoker - Keywest Louver
download:view:
Egg Smoker - Palm Beach
download:view:Alternate variations downloads
Egg Smoker - Rio
download:view:Alternate variations downloads
Egg Smoker - Tecno
download:view:Alternate variations downloads
Egg Smoker - Venice
download:view:Alternate variations downloads
Grill Base - Caliber Rockwell - Hampton
download:view:Alternate variations downloads
Grill Base - Caliber Rockwell - Tecno
download:view:Alternate variations downloads
Grill Base - Caliber Rockwell - Venice
download:view:Alternate variations downloads
Grill Base - Evo - Hampton
download:view:Alternate variations downloads
Grill Base - Evo - Keywest
download:view:Alternate variations downloads
Grill Base - Evo - Keywest Beadboard
download:view:Alternate variations downloads
Grill Base - Evo - Keywest Louver
download:view:Alternate variations downloads
Grill Base - Evo - Palm Beach
download:view:Alternate variations downloads
Grill Base - Evo - Rio
download:view:Alternate variations downloads
Grill Base - Evo - Tecno
download:view:Alternate variations downloads
Grill Base - Evo - Venice
download:view:Alternate variations downloads
Grill Base - Hampton
download:view:Alternate variations downloads
Grill Base - Keywest
download:view:Alternate variations downloads
Grill Base - Keywest Beadboard
download:view:Alternate variations downloads
Grill Base - Keywest Louver
download:view:Alternate variations downloads
Grill Base - Palm Beach
download:view:
Grill Base - Rio
download:view:
Grill Base - Tecno
download:view:
Grill Base - Under Grill Fridge
download:view:
Grill Base - Venice
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Hampton
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Keywest
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Keywest Beadboard
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Keywest Louver
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Palm Beach
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Rio
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Tecno
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Venice
download:view:Alternate variations downloads
Sink Base - ADA
download:view:Alternate variations downloads
Sink Base - Farm - Hampton
download:view:Alternate variations downloads
Sink Base - Farm - Keywest
download:view:Alternate variations downloads
Sink Base - Farm - Keywest Beadboard
download:view:Alternate variations downloads
Sink Base - Farm - Keywest Louver
download:view:Alternate variations downloads
Sink Base - Farm - Palm Beach
download:view:Alternate variations downloads
Sink Base - Farm - Rio
download:view:Alternate variations downloads
Sink Base - Farm - Tecno
download:view:Alternate variations downloads
Sink Base - Farm - Venice
download:view:Alternate variations downloads
Sink Base - Galley - Hampton
download:view:Alternate variations downloads
Sink Base - Galley - Keywest
download:view:Alternate variations downloads
Sink Base - Galley - Keywest Beadboard
download:view:Alternate variations downloads
Sink Base - Galley - Keywest Louver
download:view:Alternate variations downloads
Sink Base - Galley - Palm Beach
download:view:Alternate variations downloads
Sink Base - Galley - Rio
download:view:Alternate variations downloads
Sink Base - Galley - Tecno
download:view:Alternate variations downloads
Sink Base - Galley - Venice
download:view:Alternate variations downloads
Sink Base - Hampton
download:view:Alternate variations downloads
Sink Base - Keywest
download:view:Alternate variations downloads
Sink Base - Keywest Beadboard
download:view:Alternate variations downloads
Sink Base - Keywest Louver
download:view:Alternate variations downloads
Sink Base - Palm Beach
download:view:Alternate variations downloads
Sink Base - Rio
download:view:Alternate variations downloads
Sink Base - Tecno
download:view:Alternate variations downloads
Sink Base - Venice
download:view:Alternate variations downloads
Warming Drawer
download:view:Alternate variations downloads
Warming Drawer - Double Base Cabinet
download:view:Alternate variations downloads
Warming Drawer - Hampton
download:view:Alternate variations downloads
Warming Drawer - Keywest
download:view:Alternate variations downloads
Warming Drawer - Palm Beach
download:view:Alternate variations downloads
Specifications for Appliance Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Appliance Cabinets
Videos for Appliance Cabinets
Danver Stainless Steel Cabinetry video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Outdoor Kitchens
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Brown Jordan Outdoor Kitchens Hospitality
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Multi-Family Outdoor Kitchen Solutions
2020-10-21T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Back Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Door Adjustment
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: End Unit
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Grill Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Leveling the Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: OAF/OAR Corner
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Outside Box Column
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Overlay Panel
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Overview
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: PPS
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Refrigerator
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Side Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Standard Toe Kick
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: The Legs
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Trim Kit Specifications
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Post & Panel System Preliminary Installation instructions
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information