Rated 5 based on 1 product reviews
Krukowski Stone Co., Inc.

Architectural and Landscape Stone

CONTACT INFO
162445 County Road C.
Mosinee, WI 54455
Toll Free: 800-628-0314
Phone: 715-693-6300
EMAIL
Request for informationKrukowski Stone Co., Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Quarried Exclusively by Krukowski Stone Company!

Aqua Blue Boulders™ are an angular irregular shaped boulder with natural and fractured surface textures which may contain drill marks or drill holes. They are dark slate-blue in color that may contain olive, white quartz and rust veining. Aqua Blue Boulders™ are typically long narrow pieces, for example, a 24" to 36" boulder many only be 18" tall.

Perfect material for Asian themed gardens and water features.

Size Approximate Coverage per Ton

3" - 6"   30-35 Sq. Ft. per Ton

7" - 12"   25-30 Sq. Ft. per Ton

12" - 18"   10-12 Sq. Ft. per Ton

18" - 24"    5-8 Sq. Ft. per Ton

24" - 36"   3-5 Sq. Ft. per Ton

2' - 5'  200 lbs. per Cubic Ft.

5' - 8'  200 lbs. per Cubic Ft.



Additional fee for any custom sorting, tagging or hand selecting material in quarry

The Aqua Blue Boulders can be delivered loose, packaged in white poly-bags, heavy-duty cardboard, or wood crates, the 18-24"+ are palletized and wrapped or with wire. Packaging is an additional fee.

This product has no manufacturing process. It is taken from the earth and palletized for immediate use.

- Hide Gallery
Aqua Blue™ Boulders

Aqua Blue™ Boulders  

1

Specifications for Aqua Blue™ Boulders
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Aqua Blue™ Boulders