Rated 5 based on 1 product reviews
Krukowski Stone Co., Inc.

Architectural and Landscape Stone

CONTACT INFO
162445 County Road C.
Mosinee, WI54455
Toll Free: 800-628-0314
Phone: 715-693-6300
Request for informationKrukowski Stone Co., Inc. Contact Us / RFI
SOCIAL

Standard thickness available is 2¼, but we also offer, when material is available, 3cm or 3½" thicknesses.

Available surface textures include: shot-blast, brushed, honed, and polished.

Edge profile styles available are:
1/8" eased top/bottom with tapestry (sand-blast) finish over edge, bush-hammered, square edge, brushed, honed, polished, and/or sawn-smooth.

Please Note: We cannot thermal, rock-face, or split the surface or edge of the Aqua Grantique™ material.

The maximum length of the Aqua Grantique custom pieces are 8 ft. Plan on 3-8 week+ lead time on custom sawn pieces. Our products are not gauged; there is a (+/- ¼) in the thickness.

Packaging is additional.

- Hide Gallery
Aqua Grantique™

Aqua Grantique™  

1

Specifications for Aqua Grantique™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Aqua Grantique™